ZHCSO21 may 2021 BQ25720
PRODUCTION DATA
IIN_DPM register reflects the actual input current limit programmed in the register, either from IIN_HOST register or from ICO.
After ICO, the current limit used by DPM regulation may differ from the IIN_HOST register settings. The actual DPM limit is reported in IIN_DPM register.
To read the nominal or typical input current limit:
To read the maximum input current limit, need to add 100mA/200mA offset based on above nominal input current limit reading approach:
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | Input Current in DPM, bit 6 | Input Current in DPM, bit 5 | Input Current in DPM, bit 4 | Input Current in DPM, bit 3 | Input Current in DPM, bit 2 | Input Current in DPM, bit 1 | Input Current in DPM, bit 0 |
| R | R | R | R | R | R | R | R |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | |||||||
| R | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| SMBus BIT | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| 15 | Reserved | R | 0b | Not used. 1 = invalid write. |
| 14 | Input Current in DPM, bit 6 | R | 0b | 0 = Adds 0 mA of input current. 1 = Adds 3200 mA of input current. |
| 13 | Input Current in DPM, bit 5 | R | 0b | 0 = Adds 0 mA of input current. 1 = Adds 1600 mA of input current. |
| 12 | Input Current in DPM, bit 4 | R | 0b | 0 = Adds 0 mA of input current. 1 = Adds 800mA of input current |
| 11 | Input Current in DPM, bit 3 | R | 0b | 0 = Adds 0 mA of input current. 1 = Adds 400 mA of input current. |
| 10 | Input Current in DPM, bit 2 | R | 0b | 0 = Adds 0 mA of input current. 1 = Adds 200 mA of input current. |
| 9 | Input Current in DPM, bit 1 | R | 0b | 0 = Adds 0 mA of input current. 1 = Adds 100 mA of input current. |
| 8 | Input Current in DPM, bit 0 | R | 0b | 0 = Adds 0 mA of input current. 1 = Adds 50 mA of input current. |
| SMBus BIT | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| 7-0 | Reserved | R | 00000000b | Not used. Value Ignored. |