ZHCSNK5C March 2021 – May 2024 TPS3704-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tD | Reset release time delay | Fixed delay option tD < 4ms, overdrive = 10% | -40 | tD | 40 | % |
| tD | Reset release time delay | Fixed delay option tD > 5ms, overdrive = 10% | -30 | tD | 30 | % |
| tPD | Propagation detect delay (1) | Fixed time delay tD > 1ms, overdrive 10% | 10 | µs | ||
| tGI(VIT-) | Glitch Immunity Undervoltage (5% overdrive) (2) | 2 | µs | |||
| tGI(VIT+) | Glitch Immunity Overvoltage (5% overdrive) (2) | 2 | µs | |||
| tR | Ouptut rise (Push-Pull) (2) (3) | 25 | ns | |||
| tR | Output rise time (Open-Drain) (2) (3) | 2.2 | µs | |||
| tF | Output fall time (2) (3) | 0.2 | µs | |||
| tSTRT | Startup delay (4) | 1 | ms | |||