ZHCSMW8C October   2020  – August 2021 TMUX7211 , TMUX7212 , TMUX7213

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Source or Drain Continuous Current
    6. 7.6  ±15 V Dual Supply: Electrical Characteristics 
    7. 7.7  ±15 V Dual Supply: Switching Characteristics 
    8. 7.8  ±20 V Dual Supply: Electrical Characteristics
    9. 7.9  ±20 V Dual Supply: Switching Characteristics
    10. 7.10 44 V Single Supply: Electrical Characteristics 
    11. 7.11 44 V Single Supply: Switching Characteristics 
    12. 7.12 12 V Single Supply: Electrical Characteristics 
    13. 7.13 12 V Single Supply: Switching Characteristics 
    14. 7.14 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1  On-Resistance
    2. 8.2  Off-Leakage Current
    3. 8.3  On-Leakage Current
    4. 8.4  tON and tOFF Time
    5. 8.5  tON (VDD) Time
    6. 8.6  Propagation Delay
    7. 8.7  Charge Injection
    8. 8.8  Off Isolation
    9. 8.9  Channel-to-Channel Crosstalk
    10. 8.10 Bandwidth
    11. 8.11 THD + Noise
    12. 8.12 Power Supply Rejection Ratio (PSRR)
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Bidirectional Operation
      2. 9.3.2 Rail-to-Rail Operation
      3. 9.3.3 1.8 V Logic Compatible Inputs
      4. 9.3.4 Integrated Pull-Down Resistor on Logic Pins
      5. 9.3.5 Fail-Safe Logic
      6. 9.3.6 Latch-Up Immune
      7. 9.3.7 Ultra-Low Charge Injection
    4. 9.4 Device Functional Modes
    5. 9.5 Truth Tables
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 接收文档更新通知
    3. 13.3 支持资源
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 术语表
  14. 14Mechanical, Packaging, and Orderable Information

12 V Single Supply: Switching Characteristics 

VDD = +12 V ± 10%, VSS = 0 V, GND = 0 V (unless otherwise noted) 
Typical at VDD = +12 V, VSS = 0 V, TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
tON Turn-on time from control input VS = 8 V
RL = 300 Ω, CL = 35 pF
Refer to Turn-on and Turn-off Time
25°C 170 225 ns
–40°C to +85°C 276 ns
–40°C to +125°C 315 ns
tOFF Turn-off time from control input VS = 8 V
RL = 300 Ω, CL = 35 pF
Refer to Turn-on and Turn-off Time
25°C 75 248 ns
–40°C to +85°C 285 ns
–40°C to +125°C 310 ns
tBBM Break-before-make time delay
(TMUX7213 Only)
VS = 8 V,
RL = 300 Ω, CL = 35 pF
25°C 30 ns
–40°C to +85°C 13 ns
–40°C to +125°C 13 ns
tON (VDD) Device turn on time
(VDD to output)
VDD rise time = 1 µs
RL = 300 Ω, CL = 35 pF
Refer to Turn-on (VDD) Time
25°C 0.17 ms
–40°C to +85°C 0.18 ms
–40°C to +125°C 0.18 ms
tPD Propagation delay RL = 50 Ω , CL = 5 pF
Refer to Propagation Delay
25°C 270 ps
QINJ Charge injection VS = 6 V, CL = 100 pF
Refer to Charge Injection
25°C 12 pC
OISO Off-isolation RL = 50 Ω , CL = 5 pF
VS = 6 V, f = 100 kHz
Refer to Off Isolation
25°C –70 dB
OISO Off-isolation RL = 50 Ω , CL = 5 pF
VS = 6 V, f = 1 MHz
Refer to Off Isolation
25°C –50 dB
XTALK Crosstalk RL = 50 Ω , CL = 5 pF
VS = 6 V, f = 100 kHz
Refer to Crosstalk
25°C –112 dB
XTALK Crosstalk RL = 50 Ω , CL = 5 pF
VS = 6 V, f = 1MHz
Refer to Crosstalk
25°C –93 dB
BW –3dB Bandwidth RL = 50 Ω , CL = 5 pF
VS = 6 V
Refer to Bandwidth
25°C 125 MHz
IL Insertion loss RL = 50 Ω , CL = 5 pF
VS = 6 V, f = 1 MHz
25°C –0.25 dB
ACPSRR AC Power Supply Rejection Ratio VPP = 0.62 V on VDD and VSS
RL = 50 Ω , CL = 5 pF,
f = 1 MHz
Refer to ACPSRR
25°C –70 dB
THD+N Total Harmonic Distortion + Noise VPP = 6 V, VBIAS = 6 V
RL  =  10 kΩ , CL = 5 pF,
f = 20 Hz to 20 kHz
Refer to THD + Noise
25°C 0.001 %
CS(OFF) Source off capacitance VS = 6 V, f = 1 MHz 25°C 35 pF
CD(OFF) Drain off capacitance VS = 6 V, f = 1 MHz 25°C 50 pF
CS(ON),
CD(ON)
On capacitance VS = 6 V, f = 1 MHz 25°C 145 pF