ZHCSMB5A March 2021 – March 2022 TPS2521
PRODUCTION DATA
The slew rate (SR) needed to meet the target specification is:
The CdVdt needed to achieve this slew rate can be calculated as:
Choose the nearest standard capacitor value as 1 nF.
For this slew rate, the inrush current can be calculated as:
The average power dissipation inside the part during inrush can be calculated as:
The power dissipation is below the allowed limit for a successful start-up without hitting thermal shut-down within the target rise time as shown in Figure 9-4.