ZHCSMA7D January 2022 – April 2024 TPS4811-Q1
PRODUCTION DATA
Table 9-2 shows the design parameters for this application example.
| PARAMETER | VALUE |
|---|---|
| Typical input voltage, VIN | 48 V |
| Undervoltage lockout set point, VINUVLO | 24 V |
| OV set point, VINOVP | 58 V |
| Maximum load current, IOUT | 12 A |
| Overcurrent protection threshold, IOC | 15 A |
| Short-circuit protection threshold, ISC | 20 A |
| Fault timer period (tOC) | 1 ms |
| Fault response | Auto-retry |
| Load resistance, RLOAD | 4 ± 0.2 Ω |
| Load switching frequency, FSW | 100 Hz |