ZHCSM85A October   2020  – September 2023 DAC43701-Q1 , DAC53701-Q1

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: I2C Standard Mode
    7. 6.7  Timing Requirements: I2C Fast Mode
    8. 6.8  Timing Requirements: I2C Fast-Mode Plus
    9. 6.9  Timing Requirements: GPI
    10. 6.10 Timing Diagram
    11. 6.11 Typical Characteristics: VDD = 5.5 V (Reference = VDD) or VDD = 5 V (Internal Reference)
    12. 6.12 Typical Characteristics: VDD = 1.8 V (Reference = VDD) or VDD = 2 V (Internal Reference)
    13. 6.13 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Digital-to-Analog Converter (DAC) Architecture
        1. 7.3.1.1 Reference Selection and DAC Transfer Function
          1. 7.3.1.1.1 Power Supply as Reference
          2. 7.3.1.1.2 Internal Reference
      2. 7.3.2 General-Purpose Input (GPI)
      3. 7.3.3 DAC Update
        1. 7.3.3.1 DAC Update Busy
      4. 7.3.4 Nonvolatile Memory (EEPROM or NVM)
        1. 7.3.4.1 NVM Cyclic Redundancy Check
        2. 7.3.4.2 NVM_CRC_ALARM_USER Bit
        3. 7.3.4.3 NVM_CRC_ALARM_INTERNAL Bit
      5. 7.3.5 Programmable Slew Rate
      6. 7.3.6 Power-On Reset (POR)
      7. 7.3.7 Software Reset
      8. 7.3.8 Device Lock Feature
      9. 7.3.9 PMBus Compatibility
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Down Mode
      2. 7.4.2 Continuous Waveform Generation (CWG) Mode
      3. 7.4.3 PMBus Compatibility Mode
    5. 7.5 Programming
      1. 7.5.1 F/S Mode Protocol
      2. 7.5.2 I2C Update Sequence
        1. 7.5.2.1 Address Byte
          1. 7.5.2.1.1 Target Address Configuration
        2. 7.5.2.2 Command Byte
      3. 7.5.3 I2C Read Sequence
    6. 7.6 Register Map
      1. 7.6.1  STATUS Register (address = D0h) [reset = 000Ch or 0014h]
      2. 7.6.2  GENERAL_CONFIG Register (address = D1h) [reset = 01F0h]
      3. 7.6.3  CONFIG2 Register (address = D2h) [reset = device-specific]
      4. 7.6.4  TRIGGER Register (address = D3h) [reset = 0008h]
      5. 7.6.5  DAC_DATA Register (address = 21h) [reset = 0000h]
      6. 7.6.6  DAC_MARGIN_HIGH Register (address = 25h) [reset = device-specific]
      7. 7.6.7  DAC_MARGIN_LOW Register (address = 26h) [reset =device-specific]
      8. 7.6.8  PMBUS_OPERATION Register (address = 01h) [reset = 0000h]
      9. 7.6.9  PMBUS_STATUS_BYTE Register (address = 78h) [reset = 0000h]
      10. 7.6.10 PMBUS_VERSION Register (address = 98h) [reset = 2200h]
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Power-Supply Margining
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 LED Thermal Foldback
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Mechanical, Packaging, and Orderable Information

Digital-to-Analog Converter (DAC) Architecture

The DACx3701-Q1 family of devices consists of string architecture with an output buffer amplifier. Section 7.2 shows the DAC architecture within the block diagram. This DAC architecture operates from a 1.8-V to 5.5-V power supply. These devices consume only 0.2 mA of current when using a 1.8-V power supply. The DAC output pin starts up in high-impedance mode, making these devices an excellent choice for power-supply control applications. To change the power-up mode to 10kΩ-GND, program the DAC_PDN bit (address: D1h), and load these bits in the device NVM. The DACx3701-Q1 devices include a smart feature set to enable processor-less operation and high-integration. The NVM enables a predictable start up. The GPI triggers the DAC output without the I2C interface in the absence of a processor or when the processor or software fails. The integrated functions and the FB pin enable PWM output for control applications. The FB pin enables this device to be used as a programmable comparator. The digital slew rate control and the Hi-Z power-down modes enable a hassle-free voltage margining and function.