ZHCSM81A October 2020 – December 2020 TLC6C5748-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General Electrical Characteristics | ||||||
| IQ | Supply Current (VCC) | SIN, SCLK, and LAT = GND, all OUTXn = off, GSCLK = GND, GSXn = 0000h, DCXn and BCX = 7Fh, VOUTXn = 0.8 V, MCX = 0 (3.2-mA target) | 15 | 20 | mA | |
| SIN, SCLK, and LAT = GND, all OUTXn = off, GSCLK = GND, GSXn = 0000h, DCXn and BCX = 7Fh, VOUTXn = 0.8 V, MCX = 4 (19.1-mA target) | 16 | 22 | mA | |||
| SIN, SCLK, and LAT = GND, auto display repeat enabled, GSCLK = 33MHz, GSXn = FFFFh, DCXn and BCX = 7Fh, VOUTXn = 0.8 V, MCX = 4 (19.1-mA target) | 18 | 26 | mA | |||
| VCC = 5.0 V, SIN, SCLK, and LAT = GND, auto display repeat enabled, GSCLK = 33MHz, GSXn = FFFFh, DCXn and BCX = 7Fh, VOUTXn = 0.8 V, MCX = 7 (31.9-mA target) | 20 | 29 | mA | |||
| LED Current Sink Electrical Characteristics | ||||||
| IOLC | Constant output sink current (OUTXn) | All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8V, MCX = 4 | 17.4 | 19.1 | 20.8 | mA |
| All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8V, MCX = 5 | 23.9 | mA | ||||
| VCC = 5.0V, All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8V, MCX = 7 | 29.1 | 31.9 | 34.7 | mA | ||
| IOLKG | Output leakage current (OUTXn) | All OUTXn = off, VOUTXn = VOUTfix = 10V, MCX = 7, TJ = +25°C | 0.1 | µA | ||
| All OUTXn = off, VOUTXn = VOUTfix = 10V, MCX = 7, TJ = +125°C | 0.3 | 0.8 | µA | |||
| VSAT | Saturation Voltage (OUTXn) | All OUTXn = on, DCXn and BCX = 7Fh, IOLC = 90% normal current, MCX = 4 | 0.22 | 0.28 | V | |
| All OUTXn = on, DCXn and BCX = 7Fh, IOLC = 90% normal current, MCX = 7 | 0.28 | 0.38 | V | |||
| ΔIOLC | Constant-current error (channel-to-channel, OUTXn)(1) | All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8V, MCX = 4 | ±2 | ±5 | % | |
| Constant-current error (device-to-device, OUTXn)(2) | All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8V, MCX = 4 | ±2 | ±4 | % | ||
| Line regulation (OUTXn) | VCC = 3.0 V to 5.5 V, All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8V, MCX = 4 | ±0.1 | ±1 | %/V | ||
| Load regulation (OUTXn) | VCC = 3.0 V to 5.5 V, All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = 0.8V to 3.0V, VOUTfix = 0.8V, MCX = 4 | ±0.1 | ±1 | %/V | ||
| tR1 | Rise time | OUTXn, VCC = 3.6 V, DCXn and BCX = 7Fh, TA = +25°C | 30 | ns | ||
| tF1 | Fall time | OUTXn, VCC = 3.6 V, DCXn and BCX = 7Fh, TA = +25°C | 40 | ns | ||
| Fault Detection Electrical Characteristics | ||||||
| VLOD | LED open-detection threshold | All OUTXn = on | 0.28 | 0.31 | 0.35 | V |
| VLSD | LED short-detection threshold | All OUTXn = on, LSDVLT = 0 | 0.65 × VCC | 0.70 × VCC | 0.75 × VCC | V |
| All OUTXn = on, LSDVLT = 1 | 0.85 × VCC | 0.9 × VCC | 0.95 × VCC | V | ||
| TSD_R | Thermal shutdown threshold(3) | Temperature rising | 155 | 172 | ℃ | |
| TSD_HYS | Thermal shutdown hysteresis(3) | TSD rising threshold - TSD falling threshold | 20 | ℃ | ||