ZHCSM39H February   2005  – March 2025 LM4041A12 , LM4041B , LM4041B12 , LM4041C , LM4041C12 , LM4041D , LM4041D12

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
    1.     Pin Functions
    2.     引脚功能:ADJ 引脚排列
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  LM4041x12I Electrical Characteristics
    5. 5.5  LM4041x12I Electrical Characteristics
    6. 5.6  LM4041x12Q Electrical Characteristics
    7. 5.7  LM4041xI (Adjustable Version) Electrical Characteristics
    8. 5.8  LM4041xI (Adjustable Version) Electrical Characteristics
    9. 5.9  LM4041xQ (Adjustable Version) Electrical Characteristics
    10. 5.10 Typical Characteristics
  7. 6 Functional Block Diagram
  8. 7 Application Information
    1. 7.1 Output Capacitor
    2. 7.2 SOT-23 and SC-70 Pin Connections
    3. 7.3 Adjustable Version
    4. 7.4 Cathode and Load Currents
  9. 8 器件和文档支持
    1. 8.1 接收文档更新通知
    2. 8.2 商标
    3. 8.3 静电放电警告
    4. 8.4 支持资源
    5. 8.5 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over free-air temperature range (unless otherwise noted)
MIN MAX(1) UNIT
VZ Continuous cathode voltage 15 V
IZ Continuous cathode current –10 25 mA
θJA Package thermal impedance(2)(3) DBZ package 206 °C/W
DCK package 252
LP package 156
TJ Operating virtual junction temperature 150 °C
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under "absolute maximum ratings" can cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability.
Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
The package thermal impedance is calculated in accordance with JESD 51-7.