ZHCSM12E September   2020  – July 2024 TMUX6219

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Source or Drain Continuous Current
    6. 5.6  ±15 V Dual Supply: Electrical Characteristics 
    7. 5.7  ±15 V Dual Supply: Switching Characteristics 
    8. 5.8  36 V Single Supply: Electrical Characteristics 
    9. 5.9  36 V Single Supply: Switching Characteristics 
    10. 5.10 12 V Single Supply: Electrical Characteristics 
    11. 5.11 12 V Single Supply: Switching Characteristics 
    12. 5.12 +5 V / -8 V Dual Supply: Electrical Characteristics 
    13. 5.13 +5 V / -8 V Dual Supply: Switching Characteristics 
    14. 5.14 ±5 V Dual Supply: Electrical Characteristics 
    15. 5.15 ±5 V Dual Supply: Switching Characteristics 
    16. 5.16 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  Transition Time
    5. 6.5  tON(EN) and tOFF(EN)
    6. 6.6  Break-Before-Make
    7. 6.7  tON (VDD) Time
    8. 6.8  Propagation Delay
    9. 6.9  Charge Injection
    10. 6.10 Off Isolation
    11. 6.11 Crosstalk
    12. 6.12 Bandwidth
    13. 6.13 THD + Noise
    14. 6.14 Power Supply Rejection Ratio (PSRR)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail to Rail Operation
      3. 7.3.3 1.8V Logic Compatible Inputs
      4. 7.3.4 Fail-Safe Logic
      5. 7.3.5 Latch-Up Immune
      6. 7.3.6 Ultra-Low Charge Injection
    4. 7.4 Device Functional Modes
    5. 7.5 Truth Tables
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Power Amplifier Gate Driver
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
      4. 8.2.4 Application Curve
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 静电放电警告
    6. 11.6 术语表
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

±5 V Dual Supply: Switching Characteristics 

VDD = +5 V ± 10%, VSS = –5 V ±10%, GND = 0 V (unless otherwise noted) 
Typical at VDD = +5 V, VSS = –5 V, TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
tTRAN Transition time from control input VS = 3 V
RL = 300 Ω, CL = 35 pF
Refer to Transition Time
25°C 300 400 ns
–40°C to +85°C 490 ns
–40°C to +125°C 550 ns
tON (EN) Turn-on time from enable VS = 3 V
RL = 300 Ω, CL = 35 pF
Refer to Turn-on and Turn-off Time
25°C 220 300 ns
–40°C to +85°C 350 ns
–40°C to +125°C 380 ns
tOFF (EN) Turn-off time from enable VS = 3 V
RL = 300 Ω, CL = 35 pF
Refer to Turn-on and Turn-off Time
25°C 210 280 ns
–40°C to +85°C 330 ns
–40°C to +125°C 350 ns
tBBM Break-before-make time delay VS = 3 V,
RL = 300 Ω, CL = 35 pF
Refer to Break-Before-Make
25°C 50 ns
–40°C to +85°C 1 ns
–40°C to +125°C 1 ns
TON (VDD) Device turn on time
(VDD to output)
VDD rise time = 100 ns 
RL = 300 Ω, CL = 35pF
Refer to Turn-on (VDD) Time
25°C 0.19 ms
–40°C to +85°C 0.19 1 ms
–40°C to +125°C 0.19 1 ms
tPD Propagation delay RL = 50 Ω , CL = 5 pF
Refer to Propagation Delay
25°C 650 ps
QINJ Charge injection VD = 0 V, CL = 1 nF
Refer to Charge Injection
25°C –5 pC
OISO Off-isolation RL = 50 Ω , CL = 5 pF
VS = 0 V, f = 100 kHz
Refer to Off Isolation
25°C –75 dB
OISO Off-isolation RL = 50 Ω , CL = 5 pF
VS = 0 V, f = 1 MHz
Refer to Off Isolation
25°C –55 dB
XTALK Crosstalk RL = 50 Ω , CL = 5 pF
VS = 0 V, f = 100 kHz
Refer to Crosstalk
25°C –117 dB
XTALK Crosstalk RL = 50 Ω , CL = 5 pF
VS = 0 V, f = 1 MHz
Refer to Crosstalk
25°C –106 dB
BW –3dB Bandwidth RL = 50 Ω , CL = 5 pF
VS = 0 V,
Refer to Bandwidth
25°C 43 MHz
IL Insertion loss RL = 50 Ω , CL = 5 pF
VS = 0 V, f = 1 MHz
25°C –0.35 dB
ACPSRR AC Power Supply Rejection Ratio VPP = 0.62 V on VDD and VSS
RL = 50 Ω , CL = 5 pF,
f = 1 MHz
Refer to ACPSRR
25°C –68 dB
THD+N Total Harmonic Distortion + Noise VPP = 5 V, VBIAS = 0 V
RL  =  10 kΩ , CL = 5 pF,
f = 20 Hz to 20 kHz
Refer to THD + Noise
25°C 0.001 %
CS(OFF) Source off capacitance VS = 0 V, f = 1 MHz 25°C 40 pF
CD(OFF) Drain off capacitance VS = 0 V, f = 1 MHz 25°C 60 pF
CS(ON), CD(ON) On capacitance VS = 0 V, f = 1 MHz 25°C 150 pF