ZHCSLZ8A September 2020 – August 2021 TPS65988DK
PRODUCTION DATA
The TPS65988DK may operate in one of three different power states: Active, Idle, or Sleep. The functionality available in each state is summarized in Table 8-10.
| ACTIVE | IDLE | SLEEP | |
|---|---|---|---|
| Type-C State | |||
| Type-C Port 1 State | Connected or Unconnected | Connected or Unconnected | Unconnected |
| LDO_3V3(1) | Valid | Valid | Valid |
| LDO_1V8 | Valid | Valid | Valid |
| Oscillator Status | |||
| Digital Core Clock Frequency | 12 MHz | 4 MHz - 6 MHz | 100 kHz |
| 100-kHz Oscillator Status | Enabled | Enabled | Enabled |
| 24-MHz Oscillator Status | Enabled | Enabled | Disabled |
| Available Features | |||
| Type-C Detection | Yes | Yes | Yes |
| PD Communication | Yes | No | No |
| I2C Communication | Yes | Yes | No |
| SPI Communication | Yes | No | No |
| Wake Events | |||
| Wake on Attach/Detach | N/A | Yes | Yes |
| Wake on PD Communication | N/A | Yes(2) | No |
| Wake on I2C Communication | N/A | Yes | Yes |