ZHCSLL2A May 2021 – March 2022 TPS25830A-Q1 , TPS25832A-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 13.5 V, fSW = 400 kHz, L = 8.2 µH, COUT_CSP = 66 µF, COUT_CSN = 0.1 µF, CBUS = 1 µF, TA = 25 °C.

| VCSN = 8 V | CC1= Rd | ||

| EN = 0 V |


| RIMON = 0 Ω |


| RT = 49.9 kΩ |

| RSNS = 15 mΩ | RSET = 300 Ω |


| RSNS = 15 mΩ | RSET = 300 Ω | RIMON = 13 kΩ |



| VCONN = 5V |


| Measured Source with 10-cm cable |



| CC1 = OPEN | CC2 = OPEN |




| RT = 8.66 kΩ |

| RSNS = 15 mΩ | RSET = 300 Ω |

| VCSN/OUT = 5.1 V | RIMON = 0 kΩ |

| RSNS = 15 mΩ | RSET = 300 Ω | RIMON = 13 kΩ |



| VCONN = 5 V |


| Measured on TPS25830-Q1 EVM with 10-cm cable |