ZHCSLK4S July 2004 – May 2025 LP2985 , LP2985A
PRODUCTION DATA
| PRODUCT(1) | DESCRIPTION |
|---|---|
| LP2985c-xxyyyzM3 |
c is the accuracy specification for the legacy chip (A or blank). See the Electrical Characteristics table for more information. This character is insignificant for the new chip.xx is the nominal output voltage (for example, 33 = 3.3V; 50 = 5.0V).yyy is the package designator (DBV = SOT-23).z is the reel designator size. See the Package Addendum for more information on package quantity. This device ships with the legacy chip (CSO: DLN or GF8) or the new chip (CSO: RFB), which uses the latest manufacturing flow. The reel packaging label provides CSO information to distinguish which chip is used. Device performance for new and legacy chips is denoted throughout the document. M3 is a suffix designator only significant for the new chip with CSO:RFB, which uses the latest manufacturing flow. |