ZHCSLH4 April   2021 AMC3336

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Switching Characteristics
    11. 6.11 Timing Diagrams
    12. 6.12 Insulation Characteristics Curves
    13. 6.13 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Modulator
      3. 7.3.3 Isolation Channel Signal Transmission
      4. 7.3.4 Digital Output
        1. 7.3.4.1 Output Behavior in Case of a Full-Scale Input
        2. 7.3.4.2 Output Behavior in Case of a High-Side Supply Failure
      5. 7.3.5 Isolated DC/DC Converter
      6. 7.3.6 Diagnostic Output
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Digital Filter Usage
    2. 8.2 Typical Application
      1. 8.2.1 Solar Inverter Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Input Filter Design
          2. 8.2.1.2.2 Bitstream Filtering
        3. 8.2.1.3 Application Curve
      2. 8.2.2 What To Do and What Not To Do
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
        1. 11.1.1.1 Isolation Glossary
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 接收文档更新通知
    4. 11.4 支持资源
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary

Detailed Design Procedure

This discussion covers the 230-VRMS example. The procedure for calculating the resistive divider for the 120-VRMS use case is identical.

The 100-μA crosscurrent requirement at peak input voltage (360 V) determines that the total impedance of the resistive divider is 3.6 MΩ. The impedance of the resistive divider is dominated by the top and bottom resistors (shown exemplary as RL11 and RL12 in Figure 8-1) and the voltage drop across RL1SNS can be neglected for a moment. The maximum allowed voltage drop per unit resistor is specified as 75 V, therefore the total, minimum number of unit resistors in the top and bottom portion of the resistive divider is 360 V / 75 V = 5. The calculated unit value is 3.6 MΩ / 5 = 720 kΩ and the next closest value from the E96-series is 715 kΩ.

RL1SNS is sized such that the voltage drop across the resistor at maximum input voltage (360 V) equals the linear full-scale range input voltage (VFSR) of the AMC3336 that is +1 V. This voltage is calculated as RL1SNS = VFSR / (VPeak – VFSR) x (RTOP + RBOT), where (RTOP + RBOT) is the total value of the RL11 and RL12 resistor strings (5 x 715 kΩ = 3575 kΩ). RL1SNS is calculated as 9.96 kΩ and the next closest value from the E96-series is 10 kΩ.

Table 8-2 summarizes the design of the resistive divider.

Table 8-2 Resistor Value Examples
PARAMETER 120-VRMS LINE VOLTAGE 230-VRMS LINE VOLTAGE
Peak voltage 190 V 360 V
Unit resistor value, RL11Xand RL12X 634 kΩ 715 kΩ
Number of unit resistors in RL11 1 2
Number of unit resistors in RL12 2 3
Sense resistor value, RL1SNS 10 kΩ 10 kΩ
Total resistance value 1912 kΩ 3585 kΩ
Resulting current through resistive divider, ICROSS 99.4 μA 100.4 μA
Resulting full-scale voltage drop across sense resistor RL1SNS 0.994 V 1.004 V
Peak power dissipated in unit resistor RL11X and RL12X 6.3mW 7.2 mW
Peak power dissipated in resistive divider 18.9 mW 36.2 mW

The AMC3336 requires a single 3.3-V or 5-V supply on its low-side. The high-side supply is internally generated by an integrated DC/DC converter, as explained in the Section 7.3.5 section.