ZHCSL99G September   2019  – January 2025 TPS62860 , TPS62861

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 I2C Interface Timing Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start
      2. 7.3.2 Output Voltage Selection (VSEL) for TPS62860x
      3. 7.3.3 Output Voltage Selection (VSEL and I2C)
      4. 7.3.4 Undervoltage Lockout (UVLO)
      5. 7.3.5 Power Good (PG)
      6. 7.3.6 Switch Current Limit and Short Circuit Protection
      7. 7.3.7 Thermal Shutdown
      8. 7.3.8 Output Voltage Discharge
    4. 7.4 Device Functional Modes
      1. 7.4.1 Smart Enable and Shutdown (EN)
      2. 7.4.2 Forced PWM Operation
      3. 7.4.3 Forced PWM Mode During Output Voltage Change
      4. 7.4.4 Power Save Mode
    5. 7.5 Programming
      1. 7.5.1 Serial Interface Description
      2. 7.5.2 Standard- and Fast-Mode Protocol
      3. 7.5.3 I2C Update Sequence
      4. 7.5.4 I2C Register Reset
  9. 8 Register Map
    1. 8.1 I2C Address Byte
    2. 8.2 Register Address Byte
    3. 8.3 VOUT Register 1
    4. 8.4 VOUT Register 2
    5. 8.5 CONTROL Register
    6. 8.6 STATUS Register
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application, TPS628610
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inductor Selection
        2. 9.2.2.2 Output Capacitor Selection
        3. 9.2.2.3 Input Capacitor Selection
      3. 9.2.3 Application Curves
    3. 9.3 Typical Application, TPS628600, TPS62860x
      1. 9.3.1 Design Requirements
      2. 9.3.2 Detailed Design Procedure
      3. 9.3.3 Application Curves
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 第三方产品免责声明
    2. 10.2 接收文档更新通知
    3. 10.3 支持资源
    4. 10.4 Trademarks
    5. 10.5 静电放电警告
    6. 10.6 术语表
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TPS62860 TPS62861 8-Pin DSBGA YCH Package (Top
                    View) Figure 5-1 8-Pin DSBGA YCH Package (Top View)
Table 5-1 Pin Functions, TPS628610, TPS628600, TPS628603, TPS628604, TPS628605, and TPS628606
PIN TYPE DESCRIPTION
NAME NO.
GND D2 PWR GND supply pin. Connect this pin close to the GND terminal of the input and output capacitor.
VOS D1 IN Output voltage sense pin for the internal feedback divider network and regulation loop. This pin also discharges VOUT by an internal MOSFET when the converter is disabled. Connect this pin directly to the output capacitor with a short trace.
VIN C2 PWR VIN power supply pin. Connect the input capacitor close to this pin for best noise and voltage spike suppression. A ceramic capacitor is required.
SW C1 PWR The switch pin is connected to the internal MOSFET switches. Connect the inductor to this terminal.
VSEL B2 IN Voltage selection pin. Can be toggled during operation. LOW = 0.6 V (TPS628600, TPS628610), 1.05 V (TPS628603), HIGH = 1.1 V (TPS628600, TPS628610), 0.65 V (TPS628603)
EN B1 IN A high level enables the devices and a low level turns the device off. The pin features an internal pulldown resistor, which is disabled after the device has started up.
SDA A2 IN I2C serial data pin. Do not leave floating.
SCL A1 IN I2C serial clock pin. Do not leave floating.
Table 5-2 Pin Functions, TPS628601
PIN TYPE DESCRIPTION
NAME NO.
GND D2 PWR GND supply pin. Connect this pin close to the GND terminal of the input and output capacitor.
VOS D1 IN Output voltage sense pin for the internal feedback divider network and regulation loop. This pin also discharges VOUT by an internal MOSFET when the converter is disabled. Connect this pin directly to the output capacitor with a short trace.
VIN C2 PWR VIN power supply pin. Connect the input capacitor close to this pin for best noise and voltage spike suppression. A ceramic capacitor is required.
SW C1 PWR The switch pin is connected to the internal MOSFET switches. Connect the inductor to this terminal.
PG B2 OUT Open-drain power-good output
EN B1 IN A high level enables the devices and a low level turns the device off. The pin features an internal pulldown resistor, which is disabled after the device has started up.
VSEL-1 A2 IN Voltage Selection Pin. Can be toggled during operation.
VSEL-2 A1 IN Voltage Selection Pin. Can be toggled during operation.