DLP3021-Q1 汽车 DMD 主要面向汽车外部照明控制和显示应用,例如能够显示动态内容的地面投影。地面投影除了协调车辆通信系统和汽车个性化选项外,还可帮助实现车辆对行人 (V2P) 通信,例如倒车和车门打开警告。由于尺寸小且功耗低,采用 DLP3021-Q1 芯片组的投影仪可以支持很多投影应用。这类投影仪可以安装在车辆上的很多位置,例如后视镜、车门、尾灯以及前格栅等等。该芯片组能够与 LED 或激光器搭配使用,以生成具有 125% 以上 NTSC 色域的高饱和度颜色,并且可以与 RGB 或白色光源搭配使用。可以使用 DLP®-FPGA 配置来驱动 DLP3021-Q1 汽车 DMD,从而缩小尺寸,这样便可轻松整合到车辆中。也可以使用 DLPC120-Q1 汽车 DMD 控制器来驱动 DLP3021-Q1 汽车 DMD 并支持 24 位 RGB 视频输入,从而增加内容灵活性。
器件型号(1) | 封装 | 封装尺寸(标称值) |
---|---|---|
DLP3021-Q1 | FQR (64) | 8.55 mm × 16.80 mm |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DATA(0) | A2 | LVCMOS input | Data bus. Synchronous to rising edge and falling edge of DCLK. |
DATA(1) | A4 | ||
DATA(2) | B2 | ||
DATA(3) | B3 | ||
DATA(4) | B5 | ||
DATA(5) | C2 | ||
DATA(6) | C3 | ||
DATA(7) | B4 | ||
DATA(8) | C5 | ||
DATA(9) | D2 | ||
DATA(10) | D3 | ||
DATA(11) | D4 | ||
DATA(12) | D5 | ||
DATA(13) | E2 | ||
DATA(14) | F5 | ||
DCLK | F4 | Data clock. | |
LOADB | F3 | Parallel latch load enable. Synchronous to rising edge and falling edge of DCLK. | |
SCTRL | E4 | Serial control (sync). Synchronous to rising edge and falling edge of DCLK. | |
TRC | F2 | Toggle rate control. Synchronous to rising edge and falling edge of DCLK. | |
DAD_BUS | B15 | Reset control serial bus. Synchronous to rising edge of SAC_CLK. | |
RESET_OEZ | C15 | Active low. Output enable signal for internal reset driver circuitry. | |
RESET_STROBE | B13 | Rising edge on RESET_STROBE latches in the control signals. | |
SAC_BUS | A15 | Stepped address control serial bus. Synchronous to rising edge of SAC_CLK. | |
SAC_CLK | A14 | Stepped address control clock. | |
TCK | F15 | JTAG clock. | |
TDI | E13 | JTAG data input. Synchronous to rising edge of TCK. Bond pad connects to internal pull up resistor. | |
TDO | G15 | LVCMOS output | JTAG data output. Synchronous to falling edge of TCK. Tri-state failsafe output buffer. |
TMS | G14 | LVCMOS input | JTAG mode select. Synchronous to rising edge of TCK. Bond pad connects to internal pull up resistor. |
TEMP_MINUS | G13 | Analog input | Calibrated temperature diode used to assist accurate temperature measurements of DMD die. |
TEMP_PLUS | G2 | ||
VBIAS | D15 | Power | Power supply for positive bias level of mirror reset signal. |
VCC | A5, B12, C14, D12, F13, G3 | Power supply for low voltage CMOS logic. Power supply for normal high voltage at mirror address electrodes. Power supply for offset level of mirror reset signal during power down. | |
VOFFSET | E14 | Power | Power supply for high voltage CMOS logic. Power supply for stepped high voltage at mirror address electrodes. Power supply for offset level of mirror reset signal. |
VREF | E15 | Power supply for low voltage CMOS DDR interface. | |
VRESET | D14 | Power supply for negative reset level of mirror reset signal. | |
VSS | A3, A13, B14, C4, C12, C13, D13, E3, E5, E12, F12, F14, G4, G12 | Common return for all power. | |
RESERVED | A1, A12, A16,B1, B16, F1, F16, G1, G5, G16 | Reserved | Do not connect. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY VOLTAGE(1) | ||||
VREF | LVCMOS logic supply voltage | –0.5 | 4 | V |
VCC | LVCMOS logic supply voltage | –0.5 | 4 | V |
VOFFSET | Mirror electrode and HVCMOS voltage | –0.5 | 8.75 | V |
VBIAS | Mirror electrode voltage | –0.5 | 17 | V |
|VBIAS – VOFFSET| | Supply voltage delta(3) | 8.75 | V | |
VRESET | Mirror electrode voltage | –11 | 0.5 | V |
Input voltage: other inputs | –0.5 | VREF + 0.3 | V | |
fDCLK | Clock frequency | 60 | 82 | MHz |
ITEMP_DIODE | Temperature diode current | 500 | µA | |
ENVIRONMENTAL | ||||
TARRAY | Operating DMD array temperature(4) | –40 | 105 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | DMD storage temperature | –40 | 125 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | All Pins | ±2000 | V |
Charged-device model (CDM) per AEC Q100-011 | All Pins | ±750 | |||
Corner Pins(2) | ±750 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SUPPLY VOLTAGE RANGE | ||||||
VREF | LVCMOS interface power supply voltage | 1.65 | 1.8 | 1.95 | V | |
VCC | LVCMOS logic power supply voltage | 2.25 | 2.5 | 2.75 | V | |
VOFFSET | Mirror electrode and HVCMOS voltage | 8.25 | 8.5 | 8.75 | V | |
VBIAS | Mirror electrode voltage | 15.5 | 16 | 16.5 | V | |
|VBIAS – VOFFSET| | Supply voltage delta(2) | 8.75 | V | |||
VRESET | Mirror electrode voltage | –9.5 | –10 | –10.5 | V | |
VP VT+ | Positive going threshold voltage | 0.4 × VREF | 0.7 × VREF | V | ||
VN VT– | Negative going threshold voltage | 0.3 × VREF | 0.6 × VREF | V | ||
VH ∆VT | Hysteresis voltage (Vp – Vn) | 0.1 × VREF | 0.4 × VREF | V | ||
IOH_TDO | High level output current @ Voh = 2.25 V, TDO, Vcc = 2.25 V | –2 | mA | |||
IOL_TDO | Low level output current @ Vol = 0.4 V, TDO, Vcc = 2.25 V | 2 | mA | |||
TEMPERATURE DIODE | ||||||
ITEMP_DIODE | Max current source into temperature diode(4) | 120 | µA | |||
ENVIRONMENTAL | ||||||
TARRAY(5) | Operating DMD array temperature - steady state(1) | –40 | 105 | °C | ||
ILLUV(3) | Illumination, wavelength < 395 nm | 2.0 | mW/cm2 | |||
ILLOVERFILL | Illumination overfill maximum heat load in area shown in Figure 6-1(6) | TARRAY ≤ 75°C | 26 | mW/mm2 | ||
ILLOVERFILL | Illumination overfill maximum heat load in area shown in Figure 6-1(6) | TARRAY > 75°C | 20 |
THERMAL METRIC(1) | DLP3021-Q1 | UNIT | |||
---|---|---|---|---|---|
FQR (LGA) | |||||
64 PINS | |||||
Thermal resistance | Active area to test point 1 (TP1)(1) | 7.0 | °C/W |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High level output voltage | VCC = 2.25 V | 1.7 | V | ||
IOH = –8 mA | ||||||
VOH2 | High level output voltage(6) | VREF = 1.8 V | 1.44 | V | ||
IOH = –2 mA | ||||||
VOL | Low level output voltage | VCC = 2.75 V | 0.4 | V | ||
IOL = 8 mA | ||||||
VOL2 | Low level output voltage(6) | VREF = 1.8 V | 0.36 | V | ||
IOL = 2 mA | ||||||
IOZ | Output high impedance current | VREF = 1.95 V | –10 | µA | ||
VOL = 0 V | ||||||
VREF = 1.95 V | 10 | |||||
VOH = VREF | ||||||
IIL | Low level input current(3) | VREF = 1.95 V | –5 | µA | ||
VI = 0 V | ||||||
IIH | High level input current(3) | VREF = 1.95 V | 6 | µA | ||
VI = VREF | ||||||
IIL2 | Low level input current(4) | VREF = 1.95 V | –785 | µA | ||
VI = 0 V | ||||||
IIH2 | High level input current(4) | VREF = 1.95 V | 6 | µA | ||
VI = VREF | ||||||
IIL3 | Low level input current(5) | VREF = 1.95 V | –5 | µA | ||
VI = 0 V | ||||||
IIH3 | High level input current(5) | VREF = 1.95 V | 785 | µA | ||
VI = VREF | ||||||
CURRENT | ||||||
IREF | Current at VREF = 1.95 V | fDCLK = 80 MHz | 2.80 | mA | ||
Icc | Current at VCC = 2.75 V | fDCLK = 80 MHz | 59.90 | mA | ||
IOFFSET | Current at VOFFSET = 8.75 V | 2.93 | mA | |||
IBIAS | Current at VBIAS = 16.5 V | 2.30 | mA | |||
IRESET | Current at VRESET = –10.5 V | –2.00 | mA | |||
POWER | ||||||
PREF | Power at VREF = 1.95 V | fDCLK = 80 MHz | 5.46 | mW | ||
PCC | Power at VCC = 2.75 V | fDCLK = 80 MHz | 164.73 | mW | ||
POFFSET | Power at VOFFSET = 8.75 V | 25.64 | mW | |||
PBIAS | Power at VBIAS = 16.5 V | 37.95 | mW | |||
PRESET | Power at VRESET = –10.5 V | 21.00 | mW | |||
PTOTAL | Total power at nominal conditions | fDCLK = 80 MHz | 254.77 | mW | ||
CAPACITANCE | ||||||
CIN | Input pin capacitance | ƒ = 1 MHz | 20 | pF | ||
CA | Analog pin capacitance (TEMP_PLUS and TEMP_MINUS pins) | ƒ = 1 MHz | 65 | pF | ||
Co | Output pin capacitance | ƒ = 1 MHz | 20 | pF |