ZHCSKT0J November 1998 – August 2024 CD4066B , CD4066B-MIL
PRODUCTION DATA
This device uses CMOS technology and has balanced output drive. Avoid bus contention because it can drive currents in excess of maximum limits. The high drive also creates fast edges into light loads, so consider routing and load conditions to prevent ringing.