ZHCSKJ6 December   2019 TL16C750E

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     方框图
  4. 4 修订历史记录
  5. 5 说明 (续)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. Table 1. Absolute Maximum Ratings
    2. 7.1      ESD Ratings
    3. Table 2. Recommended Operating Conditions
    4. Table 3. Thermal Information
    5. Table 4. Electrical Characteristics
    6. Table 5. Timing Requirements
    7. 7.2      Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagrams
    3. 9.3 Feature Description
      1. 9.3.1  UART Modes
      2. 9.3.2  Trigger Levels
      3. 9.3.3  Hardware Flow Control
      4. 9.3.4  Auto-RTS
      5. 9.3.5  Auto-CTS
      6. 9.3.6  Software Flow Control
      7. 9.3.7  Software Flow Control Example
      8. 9.3.8  Reset
      9. 9.3.9  Interrupts
      10. 9.3.10 Interrupt Mode Operation
      11. 9.3.11 Polled Mode Operation
      12. 9.3.12 Break and Timeout Conditions
      13. 9.3.13 Programmable Baud Rate Generator with Fractional Divisor
      14. 9.3.14 Fractional Divisor
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device Interface Mode
        1. 9.4.1.1 IOR Used (MODE = VCC)
        2. 9.4.1.2 IOR Unused (MODE = GND)
      2. 9.4.2 DMA Signaling
        1. 9.4.2.1 Single DMA Transfers (DMA Mode 0 or FIFO Disable)
        2. 9.4.2.2 Block DMA Transfers (DMA Mode 1)
      3. 9.4.3 Sleep Mode
    5. 9.5 Register Maps
      1. 9.5.1  Registers Operations
      2. 9.5.2  Receiver Holding Register (RHR)
      3. 9.5.3  Transmit Holding Register (THR)
      4. 9.5.4  FIFO Control Register (FCR)
      5. 9.5.5  Line Control Register (LCR)
      6. 9.5.6  Line Status Register (LSR)
      7. 9.5.7  Modem Control Register (MCR)
      8. 9.5.8  Modem Status Register (MSR)
      9. 9.5.9  Interrupt Enable Register (IER)
      10. 9.5.10 Interrupt Identification Register (IIR)
      11. 9.5.11 Enhanced Feature Register (EFR)
      12. 9.5.12 Divisor Latches (DLL, DLH, DLF)
      13. 9.5.13 Transmission Control Register (TCR)
      14. 9.5.14 Trigger Level Register (TLR)
      15. 9.5.15 FIFO Ready Register
      16. 9.5.16 Alternate Function Register (AFR)
      17. 9.5.17 RS-485 Mode
      18. 9.5.18 IrDA Overview
      19. 9.5.19 IrDA Encoder Function
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Set the desired baud rate
        2. 10.2.2.2 Reset the fifos
        3. 10.2.2.3 Sending data on the bus
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Examples
  13. 13器件和文档支持
    1. 13.1 文档支持
      1. 13.1.1 相关文档
    2. 13.2 接收文档更新通知
    3. 13.3 支持资源
    4. 13.4 商标
    5. 13.5 静电放电警告
    6. 13.6 Glossary
  14. 14机械、封装和可订购信息

RS-485 Mode

The RS-485 mode is intended to simplify the interface between the UART and an RS-485 driver or transceiver. When enabled by setting 485EN, the DTR output goes high one bit time before the first stop bit of the first data byte being sent, and remains high as long as there is pending data in the TSR or THR (xmt fifo). After both are empty (after the last stop bit of the last data byte), the DTR output stays high for a programmable delay of 0 to 15 bit times, as set by DLY[2:0]. This helps preserve data integrity over long signal lines. This is illustrated in the following.

Often RS-485 packets are relatively short and the entire packet can fit within the 128 byte xmt fifo. In this case, it goes empty when the TSR goes empty. But in cases where a larger block needs to be sent, it is advantageous to reload the xmt fifo as soon as it is depleted. Otherwise, the transmission stalls while waiting for the xmt fifo to be reloaded, which varies with processor load. In this case, it is best to also set 485LG (large block), which causes the transmit interrupt to occur wither when the THR becomes empty (if the xmt fifo level was not above the threshold), or when the xmt fifo threshold is crossed. The reloading of the xmt fifo occurs while some data is being shifted out, eliminating fifo underrun. If desired, when the last bytes of a current transmission are being loaded in the xmt fifo, 485LG can be cleared before the load and the transmit interrupt occurs on the TSR going empty.

TL16C750E dtrxxmitdata_lls646.gif
Waveforms are not shown to scale, as the WR THR pulses typically are less than 100 ns, where the TX waveform varies with baud rate but is typically in the microsecond range.
Figure 31. DTRx and Transmit Data Relationship
TL16C750E rs_485appex1_sllset4.gifFigure 32. RS-485 Application Example 1
TL16C750E re_485appex2_sllset4.gifFigure 33. RS-485 Application Example 2