ZHCSKJ2A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DAC-n-DATA [15:0] | |||||||||||||||
| R/W-0000h when RSTSEL = 0 or reset = 8000h when RSTSEL = 1 | |||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | DAC-A-DATA [15:0] | RW | 0000h when RSTSEL = 0
or 8000h when RSTSEL = 1 |
Data is MSB aligned in straight binary format and follows the format below: DAC80502: { DATA[15:0] } DAC70502: { DATA[13:0], x, x } DAC60502: { DATA[11:0], x, x, x, x} x – Don’t care bits |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | DAC-B-DATA [15:0] | RW | 0000h when RSTSEL = 0
or 8000h when RSTSEL = 1 |
Data is MSB aligned in straight binary format and follows the format below: DAC80502: { DATA[15:0] } DAC70502: { DATA[13:0], x, x } DAC60502: { DATA[11:0], x, x, x, x} x – Don’t care bits |