ZHCSKH5C May 2008 – November 2019 DAC9881
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ACCURACY(1) | |||||||
| Integral linearity error | Measured by line passing through codes 2048 and 260096 | DAC9881S | ±2 | ±3 | LSB | ||
| DAC9881SB | ±1 | ±2 | LSB | ||||
| Differential linearity error | Measured by line passing through codes 2048 and 260096 | DAC9881S | –1 | ±0.75 | +2 | LSB | |
| DAC9881SB | ±0.5 | ±1 | LSB | ||||
| Monotonicity | 18 | Bits | |||||
| Zero-scale error | TA = 25°C, code = 2048 | ±16 | LSB | ||||
| TMIN to TMAX, code = 2048 | ±32 | LSB | |||||
| Zero-scale drift(2) | Code = 2048 | ±0.25 | ±0.8 | ppm/°C of FSR | |||
| Gain error | TA = 25°C, measured by line passing through codes 2048 and 260096 | ±16 | ±32 | LSB | |||
| Gain temperature drift(2) | Measured by line passing through codes 2048 and 260096 | ±0.25 | ±0.4 | ppm/°C | |||
| PSRR(2) | VOUT = full-scale, AVDD = 5 V ±10% | 32 | LSB/V | ||||
| ANALOG OUTPUT(2) | |||||||
| Voltage output(3) | 0 | AVDD | V | ||||
| Output voltage drift vs time | Device operating for 500 hours at 25°C | 0.1 | ppm of FSR | ||||
| Device operating for 1000 hours at 25°C | 0.2 | ppm of FSR | |||||
| Output current(4) | 2.5 | mA | |||||
| Maximum load capacitance | 200 | pF | |||||
| Short-circuit current | 31/–50 | mA | |||||
| REFERENCE INPUT(2) | |||||||
| VREFH input voltage range | AVDD = 5.5 V | 1.25 | 5 | AVDD | V | ||
| VREFH input capacitance | 5 | pF | |||||
| VREFH input impedance | 4.5 | kΩ | |||||
| VREFL input voltage range | –0.2 | 0 | 0.2 | V | |||
| VREFL input capacitance | 4.5 | pF | |||||
| VREFL input impedance | 5 | kΩ | |||||
| DYNAMIC PERFORMANCE(2) | |||||||
| Settling time | To ±0.003% FS, RL = 10 kΩ, CL = 50 pF, code 04000h to 3C000h | 5 | µs | ||||
| Slew rate | From 10% to 90% of 0 V to 5 V | 2.5 | V/µs | ||||
| Code change glitch | Code = 1FFFFh to 20000h to 1FFFFh | VREFH = 5 V, gain = 1X mode | 37 | nV-s | |||
| VREFH = 2.5 V, gain = 1X mode | 18 | nV-s | |||||
| VREFH = 1.25 V, gain = 1X mode | 9 | nV-s | |||||
| VREFH = 2.5 V, gain = 2X mode | 21 | nV-s | |||||
| VREFH = 1.25 V, gain = 2X mode | 10 | nV-s | |||||
| Digital feedthrough | CS = high, fSCLK = 1 kHz | 1 | nV-s | ||||
| Output noise voltage density | f = 1 kHz to 100 kHz,
full-scale output |
Gain = 1 | 24 | 30 | nV/√Hz | ||
| Gain = 2 | 40 | 48 | nV/√Hz | ||||
| Output noise voltage | f = 0.1 Hz to 10 Hz, full-scale output | 2 | µVPP | ||||
| DIGITAL INPUTS(2) | |||||||
| High-level input voltage, VIH | IOVDD = 4.5 V to 5.5 V | 3.8 | IOVDD + 0.3 | V | |||
| IOVDD = 2.7 V to 3.3 V | 2.1 | IOVDD + 0.3 | V | ||||
| IOVDD = 1.7 V to 2 V | 1.5 | IOVDD + 0.3 | V | ||||
| Low-level input voltage, VIL | IOVDD = 4.5 V to 5.5 V | –0.3 | 0.8 | V | |||
| IOVDD = 2.7 V to 3.3 V | –0.3 | 0.6 | V | ||||
| IOVDD = 1.7 V to 2 V | –0.3 | 0.3 | V | ||||
| Digital input current (IIN) | ±1 | ±10 | µA | ||||
| Digital input capacitance | 5 | pF | |||||
| DIGITAL OUTPUT(2) | |||||||
| High-level output voltage, VOH | IOVDD = 2.7 V to 5.5 V, IOH = –1 mA | IOVDD – 0.2 | V | ||||
| IOVDD = 1.7 V to 2 V, IOH = –500 μA | IOVDD – 0.2 | V | |||||
| Low-level output voltage, VOL | IOVDD = 2.7V to 5.5 V, IOL = 1 mA | 0.2 | V | ||||
| IOVDD = 1.7 V to 2 V, IOL = 500 μA | 0.2 | V | |||||
| POWER SUPPLY | |||||||
| AVDD | 4.75 | 5 | 5.5 | V | |||
| IOVDD | 1.7 | AVDD | V | ||||
| AIDD | VIH = IOVDD, VIL = DGND | 0.85 | 1.5 | mA | |||
| IOIDD | VIH = IOVDD, VIL = DGND | 1 | 10 | µA | |||
| AIDD power-down | PDN pin = IOVDD | 25 | 50 | µA | |||
| Power dissipation | AVDD = 5 V | 4.3 | 7.5 | mW | |||