ZHCSK77E September   2009  – July 2024 TS3USB221E

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Dynamic Electrical Characteristics, VCC = 3.3 V ±10%
    7. 5.7  Dynamic Electrical Characteristics, VCC = 2.5 V ±10%
    8. 5.8  Switching Characteristics, VCC = 3.3 V ±10%
    9. 5.9  Switching Characteristics, VCC = 2.5 V ±10%
    10. 5.10 Typical Characteristics
  7.   Parameter Measurement Information
  8. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Low Power Mode
    4. 6.4 Device Functional Modes
  9. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  10. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  11. 9 Revision History
  12. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCSupply voltage–0.54.6V
VINControl input voltage(2)(2)(3)–0.57V
VI/OSwitch I/O voltage(2)(3)(4)–0.57V
IIKControl input clamp currentVIN < 0–50mA
II/OKI/O port clamp currentVI/O < 0–50mA
II/OON-state switch current(5)±120mA
Continuous current through VCC or GND±100mA
θJAPackage thermal impedance(6)DRC package48.7°C/W
RSE package243
TstgStorage temperature–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to ground, unless otherwise specified.
The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
VI and VO are used to denote specific conditions for VI/O.
II and IO are used to denote specific conditions for II/O.
The package thermal impedance is calculated in accordance with JESD 51-7.