ZHCSK64B October   2019  – December 2020 TPSM265R1

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Typical Characteristics (VIN = 5 V)
    7. 6.7  Typical Characteristics (VIN = 12 V)
    8. 6.8  Typical Characteristics (VIN = 24 V)
    9. 6.9  Typical Characteristics (VIN = 48 V)
    10. 6.10 Typical Characteristics (VIN = 65 V)
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Adjustable Output Voltage (FB)
      2. 7.3.2 Input Capacitor Selection
      3. 7.3.3 Output Capacitor Selection
      4. 7.3.4 Precision Enable (EN), Undervoltage Lockout (UVLO), and Hysteresis (HYS)
      5. 7.3.5 PFM Operation
      6. 7.3.6 Power Good (PGOOD)
      7. 7.3.7 Configurable Soft Start (SS)
        1. 7.3.7.1 Prebiased Start-up
      8. 7.3.8 Overcurrent Protection (OCP)
      9. 7.3.9 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Standby Mode
      3. 7.4.3 Active Mode
      4. 7.4.4 Sleep Mode
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Output Voltage Setpoint
        3. 8.2.2.3 Input Capacitors
        4. 8.2.2.4 Output Capacitor Selection
        5. 8.2.2.5 UVLO Programming
        6. 8.2.2.6 Soft-Start Capacitor – CSS
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
      1. 10.2.1 Theta JA versus PCB Area
      2. 10.2.2 Package Specifications
      3. 10.2.3 EMI
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Development Support
      3. 11.1.3 Custom Design With WEBENCH® Tools
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Precision Enable (EN), Undervoltage Lockout (UVLO), and Hysteresis (HYS)

The EN pin provides precision ON and OFF control for the TPSM265R1. Once the EN pin voltage exceeds the threshold voltage, the device starts operation. The simplest way to enable the TPSM265R1 is to connect EN directly to VIN. This allows the TPSM265R1 to start up when VIN is within its valid operating range. An external logic signal can also be used to drive the EN input to toggle the output on and off and for system sequencing or protection.

The TPSM265R1 implements internal undervoltage lockout (UVLO) circuitry on the VIN pin. The device is disabled when the VIN pin voltage is below the internal VIN UVLO threshold. The internal VIN UVLO rising threshold is 2.95 V (max) with a typical hysteresis of 300 mV.

If an application requires a higher UVLO threshold, the EN input supports adjustable UVLO by connecting a resistor divider from VIN to the EN pin. The EN pin connects to an internal comparator referenced to a 1.212-V bandgap voltage with 68-mV hysteresis. However, applications requiring specific power-up and power-down requirements can program the hysteresis voltage independently using the HYS pin. Figure 7-2 shows the resistor divider connection to establish a precision UVLO level with fixed internal hysteresis. Figure 7-3 shows the resistor divider connection used to set the precision UVLO level as well as the adjustable hysteresis.

GUID-81BD0934-A62A-4BC7-B5E8-75470B5D698B-low.gifFigure 7-2 Programmable VIN UVLO with Fixed Hysteresis
GUID-A2EB94AD-BA25-4FE7-90BE-18EF78426B02-low.gifFigure 7-3 Programmable VIN UVLO with Adjustable Hysteresis

Use Equation 2 and Equation 3 to calculate the input UVLO voltages turnon and turnoff voltages, respectively.

Equation 2. GUID-0C9CD503-4CDE-40DA-BE6E-3C0A8D17063E-low.gif
Equation 3. GUID-91CB2E11-C68C-4CF6-A9EC-48B9890ACE3F-low.gif

There is also a low IQ shutdown mode when EN is pulled below 0.6 V (typ). If EN is below this shutdown threshold, the internal LDO regulator powers off, shutting down the bias currents of the TPSM265R1. The TPSM265R1 operates in standby mode when the EN voltage is between the shutdown and precision enable thresholds.