TPSM265R1 是一款紧凑、易用的模块,其运行时具有宽输入电压范围,最大连续输入电压高达 65V。该模块完全集成了一个控制器、多个 MOSFET 和一个输出电感器。该模块设计用于在小型 PCB 封装中快速、简便地实施电源设计。此模块具有 3.3V 和 5V 两种固定输出电压选项,和一个 1.223V 至 15V 的可调节输出电压选项。每种选项的负载电流额定值均为 100mA。TPSM265R1 在脉冲频率调制 (PFM) 模式下运行,从而提高了轻载条件下的效率。其控制方案无需环路补偿,并可提供出色的线路和负载瞬态响应。
虽然 TPSM265R1 采用简易的小尺寸设计,但其可提供多种功能。精密使能端、可调 UVLO 和迟滞功能可满足特定的上电和断电要求。可选/可调的启动时序选项包括最短延迟(无软启动)、内部固定值 (900µs) 以及可使用电容器进行外部编程的软启动。可以使用开漏 PGOOD 指示器进行排序和输出电压监控。其超小型 2.8mm × 3.7mm × 1.9mm 封装非常适合空间受限型应用。
器件型号(1) | 输出 | 封装 |
---|---|---|
TPSM265R1 | 1.223V 至 15V | uSiP |
TPSM265R1V3 | 3.3V | |
TPSM265R1V5 | 5V |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VOUT | O | Output voltage pin. The VOUT pin is connected to the internal output inductor. Connect the VOUT pin to an external output capacitor and the output load. The output capacitor connections must be made as close as possible to the VOUT and GND pin 11 of the module. See Section 10.2. |
2 | SS | I | Soft-start programming pin. If the SS pin is floating, the output voltage ramp up time is approximately 1 ms after the device is enabled by the EN pin. If a 100-kΩ resistor is placed from the SS pin to GND, the internal soft start is disabled and the output voltage ramps up immediately after the device is enabled with the EN pin. Other output voltage ramp up times can be obtained by connecting an appropriate capacitance from the SS pin to GND. |
3, 6, 11 | GND | G | Ground pins. Connect all GND pins to the system ground plane. Pin 3 is not connected to GND internal to the module. Connect pin 3 directly to pin 11 on the host PCB. See Section 10.2. |
4, 5 | VIN | I | Input supply pins. The VIN pins are connected to the internal controller and power MOSFETs. Connect the VIN pins to an external input capacitor and the input power source. The input capacitor connections must be made as close as possible to the VIN pins and GND pin 6 of the module. See Section 10.2. |
7 | HYS | O | Enable hysteresis pin. The open-drain HYS pin can be used along with external resistors to program the hysteresis of a user-defined UVLO using the EN pin. HYS is internally pulled to GND when EN is below its turnon threshold and HYS goes open drain when EN is above its turnon threshold. |
8 | SENSE+/FB | I | Output voltage feedback pin. For fixed output voltage options, the SENSE+ pin must be externally connected to VOUT. For the adjustable output voltage option, the FB pin must be connected to an external resistor divider that is connected between VOUT and GND. |
9 | EN | I | Enable pin. The module is enabled when the EN pin is pulled high and disabled when the EN pin is pulled low. An external resistor divider can be connected to the EN pin to act as an external UVLO. |
10 | PGOOD | O | Power Good pin. The open-drain PGOOD pin is pulled low when the SENSE+ or FB pin is below the VOUT regulation target. An external 10-kΩ to 100-kΩ pullup resistor can be used to pull the PGOOD pin high when VOUT meets the regulation target. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN, EN | –0.3 | 68 | V |
SENSE+, PGOOD | –0.3 | 16 | V | |
HYS | –0.3 | 7 | V | |
FB, SS | –0.3 | 3.6 | V | |
Output voltage | VOUT | –0.3 | 16 | V |
Operating junction temperature, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –55 | 150 | °C | |
Peak reflow case temperature | 260 | °C | ||
Maximum number of reflows allowed | 3 | |||
Mechanical shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 1500 | G | |
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000 Hz | 20 | G |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Input voltage | VIN | 3(1) | 65 | V | ||
PGOOD | 12 | V | ||||
HYS | 5 | V | ||||
Output voltage | VOUT | Adjustable option | 1.223 | 15 | V | |
Fixed 5 V option | 5 | V | ||||
Fixed 3.3 V option | 3.3 | V | ||||
Output current | Iout | 100 | mA | |||
TA | Operating ambient temperature | –40 | 125 | °C | ||
CIN | Input capacitance | Ceramic | 1(2) | µF | ||
COUT | Output capacitance | Ceramic | 10(3) | µF |
THERMAL METRIC(1) | TPSM265R1 | UNIT | |
---|---|---|---|
SIL-10C | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 49.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 28.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY VOLTAGE | |||||||
VIN | Input supply voltage range | Over IOUT range | 3(1) | 65 | V | ||
UVLO | VIN UVLO rising threshold | VIN rising | 2.60 | 2.75 | 2.95 | V | |
VIN UVLO falling threshold | VIN falling | 2.35 | 2.45 | 2.60 | V | ||
IQ(VIN) | VIN operating non-switching supply current | VFB = 1.5 V, TA = 25°C | 10.5 | 15 | µA | ||
ISD(VIN) | VIN shutdown supply current | VEN = 0 V, TA = 25°C | 4.6 | 6.0 | µA | ||
ENABLE | |||||||
VEN(rise) | EN voltage rising threshold | EN voltage rising | 1.163 | 1.212 | 1.262 | V | |
VEN(fall) | EN voltage falling threshold | EN voltage falling | 1.109 | 1.144 | 1.178 | V | |
VEN(hyst) | EN voltage hysteresis | 68 | mV | ||||
VEN(sd) | EN shutdown threshold | EN voltage falling | 0.3 | 0.6 | V | ||
RHYS | HYS on-resistance | VEN = 1 V | 80 | 200 | Ω | ||
IHYS(LKG) | HYS off-state leakage current | VEN = 1.5 V, VHYS = 5.5 V | 10 | 100 | nA | ||
FEEDBACK (Adjustable option) | |||||||
VFB | Feedback voltage(2)(4) | Lower regulation threshold | 1.205 | 1.223 | 1.241 | V | |
Upper regulation threshold | 1.220 | 1.233 | 1.246 | V | |||
Hysteresis | 10 | mV | |||||
Line regulation | Over VIN range, TA = 25°C, IOUT = 0 A | 0.3% | |||||
Load regulation | Over IOUT range, TA = 25°C | 0.3% | |||||
Temperature variation | -40°C ≤ TA = TJ ≤ 125°C, IOUT = 0 A | 0.5% | |||||
IFB | Input bias current into FB pin | VFB = 1 V | 100 | nA | |||
OUTPUT VOLTAGE (Fixed 5 V option) | |||||||
VOUT | Output voltage set-point | SENSE+ connected to VOUT | 4.9 | 5.0 | 5.1 | V | |
Line regulation | Over VIN range, TA = 25°C, IOUT = 0 A | 0.3% | |||||
Load regulation | Over IOUT range, TA = 25°C | 0.3% | |||||
Temperature variation | -40°C ≤ TA = TJ ≤ 125°C, IOUT = 0 A | 0.5% | |||||
ISENSE+ | SENSE+ input current | 6.7 | µA | ||||
eff | Efficiency | VOUT = 5.0 V, IOUT = 50 mA | 83.0% | ||||
OUTPUT VOLTAGE (Fixed 3.3 V option) | |||||||
VOUT | Output voltage set-point | SENSE+ connected to VOUT | 3.23 | 3.3 | 3.37 | V | |
Line regulation | Over VIN range, TA = 25°C, IOUT = 0 A | 0.3% | |||||
Load regulation | Over IOUT range, TA = 25°C | 0.3% | |||||
Temperature variation | -40°C ≤ TA = TJ ≤ 125°C, IOUT = 0 A | 0.5% | |||||
ISENSE+ | SENSE+ input current | 3.9 | µA | ||||
eff | Efficiency | VOUT = 3.3 V, IOUT = 50 mA | 77.2% | ||||
CURRENT | |||||||
IOUT | Output current | See SOA curves for any thermal derating | 0 | 100 | mA | ||
IOCL | Overcurrent limit threshold | VOUT foldback | 130 | mA | |||
SOFT-START | |||||||
ISS | Soft-start charge current | VSS = 1 V | 10 | µA | |||
TSS | Soft-start rise time | SS pin open | 900 | µs | |||
POWER GOOD | |||||||
PGOOD | PGOOD threshold | PGOOD high, VOUT rising | 94% | ||||
PGOOD | PGOOD threshold | PGOOD low, VOUT falling | 87% | ||||
IPGOOD(LKG) | PGOOD leakage current | VPGOOD = 5.5 V, PGOOD high | 10 | 100 | nA | ||
RPGOOD | PGOOD ON-resistance | PGOOD low | 80 | 200 | Ω | ||
Min VIN for valid PGOOD output | IPGOOD = 0.1 mA, VPGOOD < 0.5 V | 1.2 | 1.65 | V | |||
THERMAL SHUTDOWN | |||||||
TSDN | Thermal shutdown threshold (3) | Temperature rising | 170 | °C | |||
THYST | Thermal shutdown hysteresis (3) | 10 | °C |
Refer to Section 8.2 for circuit designs. TA = 25°C unless otherwise noted.
Applies to a device soldered to a 50-mm × 75-mm, 4-layer PCB |
COUT = 47 µF, 16-V, ceramic |
Refer to Section 8.2 for circuit designs. TA = 25°C unless otherwise noted.
Applies to a device soldered to a 50-mm × 75-mm, 4-layer PCB |
COUT = 47 µF, 16-V, ceramic |
Refer to the Section 8.2 for circuit designs. TA = 25°C unless otherwise noted.
Applies to a device soldered to a 50 mm × 75 mm, 4-layer PCB |
COUT = 47 µF, 16-V, ceramic |
Refer to Section 8.2 for circuit designs. TA = 25°C unless otherwise noted.
Applies to a device soldered to a 50-mm × 75-mm, 4-layer PCB |
COUT = 47 µF, 16-V, ceramic |
Refer to Section 8.2 for circuit designs. TA = 25°C unless otherwise noted.
Applies to a device soldered to a 50-mm × 75-mm, 4-layer PCB |
COUT = 47 µF, 16-V, ceramic |
The TPSM265R1 converter is an easy-to-use, synchronous buck, DC-DC power module that operates from a 3-V to 65-V supply voltage. The device is intended for step-down conversions from 3.3-V, 5-V, 12-V, 24-V, and 48-V unregulated, semi-regulated, or fully-regulated supply rails. With integrated power controller, inductor, and MOSFETs, the TPSM265R1 delivers up to 100-mA DC load current, with high efficiency and ultra-low input quiescent current, in a very small solution size. Although designed for simple implementation, this device offers flexibility to optimize its usage according to the target application. Operation in pulse frequency modulation (PFM) mode achieves exceptional light-load efficiency performance. Control-loop compensation is not required, reducing design time and external component count.
The TPSM265R1 incorporates several features for comprehensive system requirements, including an open-drain Power Good circuit for power-rail sequencing and fault reporting, internally-fixed, or externally-adjustable soft start, monotonic start-up into prebiased loads, precision enable with customizable hysteresis for programmable line undervoltage lockout (UVLO), and thermal shutdown with automatic recovery. These features enable a flexible and easy-to-use platform for a wide range of applications. The pin arrangement is designed for simple layout, requiring as few as two external components.
The TPSM265R1 has three voltage feedback options: fixed 3.3 V, fixed 5 V, and adjustable 1.223 V to 15 V. The fixed 3.3-V and 5-V versions include internal feedback resistors that sense the output directly through the SENSE+ pin; the adjustable voltage option senses the output through an external resistor divider connected from the output to the FB pin.
Setting the output voltage of the adjustable option requires two resistors: RFBT and RFBB (see Figure 7-1). Connect RFBT between VOUT, at the regulation point, and the FB pin. Connect RFBB between the FB pin and GND (pin 6). A resistor divider programs the ratio from output voltage VOUT to FB. The recommended value of RFBT is 100 kΩ. The value for RFBB can be calculated using Equation 1.
VOUT (V) | RFBB (kΩ) (1) | VOUT (V) | RFBB (kΩ) (1) | |
---|---|---|---|---|
1.223 | open | 3.3 | 59.0 | |
1.5 | 442 | 5.0 | 32.4 | |
1.8 | 210 | 7.5 | 19.6 | |
2.0 | 158 | 10 | 14.0 | |
2.5 | 95.3 | 12 | 11.3 | |
3.0 | 68.1 | 15 | 8.87 |
Selecting an RFBT value of 100 kΩ is recommended for most applications. A larger RFBT consumes less DC current, which is mandatory if light-load efficiency, is critical. However, RFBT larger than 1 MΩ is not recommended as the feedback path becomes more susceptible to noise. High feedback resistance generally requires more careful layout of the feedback path. It is important to keep the feedback trace as short as possible while keeping the feedback trace away from the noisy area of the PCB. For more layout recommendations, see Section 10.
The TPSM265R1 requires a minimum of 1 µF of ceramic type input capacitance. Use only high-quality ceramic type X5R or X7R capacitors with sufficient voltage rating. TI recommends adding additional capacitance for applications with transient load requirements. The voltage rating of input capacitors must be greater than the maximum input voltage. To compensate for the derating of ceramic capacitors, TI recommends a voltage rating of twice the maximum input voltage or placing multiple capacitors in parallel. Table 7-2 includes a preferred list of capacitors by vendor.
VENDOR(1) | TEMPERATURE COEFFICIENT(3) | PART NUMBER | CASE SIZE | CAPACITOR CHARACTERISTICS | |
---|---|---|---|---|---|
WORKING VOLTAGE (V) | CAPACITANCE (2) (µF) |
||||
Murata | X7R | GCJ21BR71H105KA01L | 0805 | 50 | 1 |
TDK | X7R | CGA4J3X7R1H105K125AB | 0805 | 50 | 1 |
Murata | X7S | GRJ21BC72A105KE11L | 0805 | 100 | 1 |
TDK | X7S | CGA4J3X7S2A105K125AB | 0805 | 100 | 1 |
Murata | X7S | GCM31CC72A225KE02L | 1206 | 100 | 2.2 |
TDK | X7S | C3216X7S2A225K160AB | 1206 | 100 | 2.2 |
TDK | X7R | CGA5L3X7R1H475K160AE | 1206 | 50 | 4.7 |
Murata | X7R | GRM31CR71H475KA12L | 1206 | 50 | 4.7 |
The minimum amount of required output capacitance for the TPSM265R1 is 10 µF of ceramic type. TI recommends adding additional capacitance for applications with transient load requirements. See Table 7-3 for a preferred list of output capacitors by vendor.
VENDOR(1) | TEMPERATURE COEFFICIENT | PART NUMBER | CASE SIZE | CAPACITOR CHARACTERISTICS | |
---|---|---|---|---|---|
VOLTAGE (V) | CAPACITANCE (µF)(2) | ||||
TDK | X7R | CGA5L1X7R1C106K160AC | 1206 | 16 | 10 |
Murata | X7R | GCM31CR71C106KA64L | 1206 | 16 | 10 |
TDK | X7R | C3216X7R1E106K160AB | 1206 | 25 | 10 |
Murata | X7S | GCJ31CC71E106KA15L | 1206 | 25 | 10 |
TDK | X5R | C3225X5R1C226M | 1210 | 16 | 22 |
Murata | X5R | GRM32ER61C226K | 1210 | 16 | 22 |
TDK | X5R | C3216X5R1E226M160AB | 1206 | 25 | 22 |
Murata | X6S | GRM31CC81E226K | 1206 | 25 | 22 |
Murata | X7R | GRM32ER71E226M | 1210 | 25 | 22 |
TDK | X5R | C3225X5R1A476M | 1210 | 10 | 47 |
Murata | X5R | GRM32ER61C476K | 1210 | 16 | 47 |
The EN pin provides precision ON and OFF control for the TPSM265R1. Once the EN pin voltage exceeds the threshold voltage, the device starts operation. The simplest way to enable the TPSM265R1 is to connect EN directly to VIN. This allows the TPSM265R1 to start up when VIN is within its valid operating range. An external logic signal can also be used to drive the EN input to toggle the output on and off and for system sequencing or protection.
The TPSM265R1 implements internal undervoltage lockout (UVLO) circuitry on the VIN pin. The device is disabled when the VIN pin voltage is below the internal VIN UVLO threshold. The internal VIN UVLO rising threshold is 2.95 V (max) with a typical hysteresis of 300 mV.
If an application requires a higher UVLO threshold, the EN input supports adjustable UVLO by connecting a resistor divider from VIN to the EN pin. The EN pin connects to an internal comparator referenced to a 1.212-V bandgap voltage with 68-mV hysteresis. However, applications requiring specific power-up and power-down requirements can program the hysteresis voltage independently using the HYS pin. Figure 7-2 shows the resistor divider connection to establish a precision UVLO level with fixed internal hysteresis. Figure 7-3 shows the resistor divider connection used to set the precision UVLO level as well as the adjustable hysteresis.
Use Equation 2 and Equation 3 to calculate the input UVLO voltages turnon and turnoff voltages, respectively.
There is also a low IQ shutdown mode when EN is pulled below 0.6 V (typ). If EN is below this shutdown threshold, the internal LDO regulator powers off, shutting down the bias currents of the TPSM265R1. The TPSM265R1 operates in standby mode when the EN voltage is between the shutdown and precision enable thresholds.
The TPSM265R1 operates in Pulse Frequency Modulation (PFM) mode. The TPSM265R1 behaves as a hysteretic voltage regulator operating within upper and lower feedback regulation thresholds with typical 10 mV of hysteresis. Figure 7-4 is a representation of the relevant voltage waveforms and inductor current waveform. The TPSM265R1 provides the required switching pulses to recharge the output capacitance, followed by a sleep period where most of the internal circuits are shut off. The load current is supported by the output capacitor during this time, and the TPSM265R1 current consumption approaches the sleep quiescent current of 10.5 μA (typ). The sleep period duration depends on load current and output capacitance.
The TPSM265R1 provides a PGOOD signal to indicate when the output voltage is within regulation. Use the PGOOD signal for output monitoring, fault protection, or start-up sequencing of downstream converters. PGOOD is an open-drain output that requires a pullup resistor to a DC supply not greater than 12 V. Typical range of pullup resistance is 10 kΩ to 100 kΩ. If necessary, use a resistor divider to decrease the voltage from a higher voltage pullup rail.
When the output voltage exceeds 94% of the setpoint, the internal PGOOD switch turns off and PGOOD can be pulled high by the external pullup. If the FB voltage falls below 87% of the setpoint, the internal PGOOD switch turns on, and PGOOD is pulled low to indicate that the output voltage is out of regulation. The rising edge of PGOOD has a built-in deglitch delay of 5 µs.
The TPSM265R1 has a flexible and easy-to-use soft-start control pin, SS. The soft-start feature prevents inrush current when power is first applied. Soft start is achieved by slowly ramping up the target regulation voltage when the device is powered up or enabled. Selectable and adjustable start-up timing options include minimum delay (no soft start), 900-µs internally fixed soft start, and an externally programmable soft start.
Leaving the SS pin open enables the internal soft-start control ramp with a soft-start interval of 900 µs. The soft-start time can be increased by connecting an external capacitor, CSS, from SS to GND. Applications with a large amount of output capacitance or higher output voltage can benefit from increasing the soft-start time. Longer soft-start time reduces the supply current needed to charge the output capacitors and supply any output loading. An internal current source, ISS, of 10 µA charges CSS and generates a ramp to control the ramp rate of the output voltage. Use Equation 4 to calculate the CSS capacitance for a desired soft-start time, tSS.
CSS is discharged by an internal FET when VOUT is shut down by EN, UVLO, or thermal shutdown.
It is desirable in some applications for the output voltage to reach its nominal setpoint in the shortest possible time. Connecting a 100-kΩ resistor from SS to GND disables the soft-start circuit, and the TPSM265R1 operates in current limit during start-up to rapidly charge the output capacitance.
To prevent discharge of a prebiased output voltage, the TPSM265R1 is capable of start-up into prebiased output conditions. When a prebiased voltage is present at start-up, the TPSM265R1 waits until the soft-start ramp voltage is above the prebiased voltage before it begins switching and then follows the soft-start ramp to the regulation setpoint.
The TPSM265R1 is protected from overcurrent conditions using cycle-by-cycle current limiting of the peak inductor current. The current is compared every switching cycle to the current limit threshold. During an overcurrent condition, the output voltage decreases.
Thermal shutdown is an integrated self-protection used to limit junction temperature and prevent damage related to overheating. Thermal shutdown turns off the device when the junction temperature exceeds 170°C (typ) to prevent further power dissipation and temperature rise. Junction temperature decreases after shutdown, and the TPSM265R1 restarts when the junction temperature falls to 160°C (typ).
The EN pin provides ON and OFF control for the TPSM265R1. When VEN is below approximately 0.6 V, the device is in shutdown mode. Both the internal LDO and the switching regulator are off. The quiescent current in shutdown mode drops to 4.6 µA at VIN = 12 V. The TPSM265R1 also employs internal bias rail undervoltage protection. If the internal bias supply voltage is below its UV threshold, the regulator remains off.
The internal bias rail LDO has a lower enable threshold than the regulator itself. When VEN is above 0.6 V and below the precision enable threshold (1.212 V typically), the internal LDO is on and regulating. The precision enable circuitry is turned on once the internal VCC is above its UV threshold. The switching action and voltage regulation are not enabled until VEN rises above the precision enable threshold.
The TPSM265R1 is in active mode when VEN and the internal bias rail are above their relevant thresholds, FB has fallen below the lower hysteresis level, and boundary conduction mode is recharging the output capacitor to the upper hysteresis level. There is a 4-µs wake-up delay from sleep to active states.
The TPSM265R1 is in sleep mode when VEN and the internal bias rail are above the relevant threshold levels, VFB has exceeded the upper hysteresis level, and the output capacitor is sourcing the load current. In sleep mode, the TPSM265R1 operates with very low quiescent current.