ZHCSK11A July 2019 – October 2019 TLV320ADC5140
PRODUCTION DATA.
This register is the latched interrupt readback register 0.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_LTCH0[7] | INT_LTCH0[6] | Reserved | |||||
| R-0h | R-0h | R-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_LTCH0[7] | R | 0h | Interrupt caused by an ASI bus clock error (self-clearing bit).
0b = No interrupt 1b = Interrupt |
| 6 | INT_LTCH0[6] | R | 0h | Interrupt caused by PLL LOCK (self-clearing bit).
0b = No interrupt 1b = Interrupt |
| 5-0 | Reserved | R | 0h | Reserved |