ZHCSJN9F January 2019 – November 2024 DLPC3436
PRODUCTION DATA
Both of the DLPC34xx I2C interface ports support a 100kHz baud rate. Because I2C interface transactions operate at the speed of the slowest device on the bus, there is no requirement to match the speed of all devices in the system.