ZHCSJC9G September 2006 – Jaunuary 2020 LM5069
PRODUCTION DATA.
The minimum UVLO level is obtained by connecting the UVLO pin to VIN as shown in Figure 32. Q1 is switched on when the VIN voltage reaches the POREN threshold (≊8.4 V). An external transistor can be connected to UVLO to provide remote shutdown control, and to restart the LM5069-1 after a fault detection. The OVLO thresholds are set using R3, R4. Their values are calculated using the procedure in Option B.
Figure 32. UVLO = POREN With Shutdown/Restart Control