ZHCSJ21B November   2018  – May 2022 UCC27282

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Enable
      2. 7.3.2 Start-up and UVLO
      3. 7.3.3 Input Stages and Interlock
      4. 7.3.4 Level Shifter
      5. 7.3.5 Output Stage
      6. 7.3.6 Negative Voltage Transients
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Select Bootstrap and VDD Capacitor
        2. 8.2.2.2 Estimate Driver Power Losses
        3. 8.2.2.3 Selecting External Gate Resistor
        4. 8.2.2.4 Delays and Pulse Width
        5. 8.2.2.5 External Bootstrap Diode
        6. 8.2.2.6 VDD and Input Filter
        7. 8.2.2.7 Transient Protection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 第三方产品免责声明
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

Application Curves

To minimize the switching losses in power supplies, turn-ON and turn-OFF of the power MOSFETs need to be as fast as possible. Higher the drive current capability of the driver, faster the switching. Therefore, the UCC27282 is designed with high drive current capability and low resistance of the output stages. One of the common way to test the drive capability of the gate driver device , is to test it under heavy load. Rise time and fall time of the outputs would provide idea of drive capability of the gate driver device. There must not be any resistance in this test circuit. Figure 8-3 and Figure 8-4 shows rise time and fall time of HO respectively of UCC27282. Figure 8-5 and Figure 8-6 shows rise time and fall time of LO respectively of UCC27282. For accuracy purpose, the VDD and HB pin of the gate driver device were connected together. HS and VSS pins are also connected together for this test.

Peak current capability can be estimated using the fastest dV/dt along the rise and fall curve of the plot. This method is also useful in comparing performance of two or more gate driver devices.

As explained in Section 8.2.2.4, propagation delay plays an important role in reliable operation of many applications. Figure 8-7 and Figure 8-8

Figure 8-8 shows propagation delay and delay matching of UCC27282. In many switching power supply applications input signals to the gate driver have large amplitude high frequency noise. If there is no filter employed at the input, then there is a possibility of false signal passing through the gate driver and causing shoot-through on the output. UCC27282 prevents such shoot-through. If two inputs are high at the same time, UCC27282 shuts both the outputs off. Figure 8-9 shows interlock feature of UCC27282 and Figure 8-10 shows input negative voltage handling capability of UCC27282.

GUID-D9072C4D-80E1-4C9C-BF56-A66BAFB8BDF9-low.gif
VDD = VHB = 6 V, HS = VSS CLOAD = 10 nF Ch4 = HO
Figure 8-3 HO Rise Time
GUID-75B76F5B-E7F5-42CE-954F-896E98BDA41D-low.gif
VDD = VHB = 6 V, HS = VSS CLOAD = 10 nF Ch4 = LO
Figure 8-5 LO Rise Time
GUID-39B59ED5-ED51-43D4-888A-C07AD9D1366F-low.gif
VDD = 6 V CLOAD = 2 nF Ch1 = HI Ch2 = LI Ch3 = HO Ch4 = LO
Figure 8-7 Propagation Delay and Delay Matching
GUID-7A74E14D-68DE-427A-8CD2-8598BAF2A8D5-low.gif
VDD = VHB = 12 V, HS = VSS CLOAD = 0 nF
Figure 8-9 Input Shoot-through Protection or Interlock
GUID-1FFA377A-7235-4021-8910-09667676E486-low.gif
VDD = VHB=6 V, HS = VSS CLOAD = 10 nF Ch4 = HO
Figure 8-4 HO Fall Time
GUID-34E96DDA-3DD2-40A1-8C3C-2A134788E110-low.gif
VDD = VHB = 6 V, HS = VSS CLOAD = 10 nF Ch4 = LO
Figure 8-6 LO Fall Time
GUID-1F108297-EB75-4634-9DD1-827D2E8FC422-low.gif
VDD = 6 V CLOAD = 2 nF Ch1 = HI Ch2 = LI Ch3 = HO Ch4 = LO
Figure 8-8 Propagation Delay and Delay Matching
GUID-02A986E8-E396-4766-8569-6EFE96F7D301-low.gif
VDD = 10 V Vin = 100 V CL = 1 nF Ch1 = HI Ch2 = LI Ch3 = HO Ch4 = LO
Figure 8-10 Input Negative Voltage