ZHCSIY2B July 2018 – August 2021 TPS65988
PRODUCTION DATA
In most Thunderbolt systems the TPS65988 will share the flash with the Thunderbolt controller. The flash contains the Thunderbolt Controller firmware and the configuration data for the TPS65988. Table 9-8 shows the supported SPI flash options for Thunderbolt systems.
| MANUFACTURER | PART NUMBER | SIZE |
|---|---|---|
| Winbond | W25Q80JVNIQ | 8 Mb |
| Spansion | S25FL208K | 8 Mb |
| AMIC | A25L080 | 8 Mb |
| Macronix | MX25L8006EM1I | 8 Mb |
| Micron | M25PE80-VMN6TP | 8 Mb |
| Micron | M25PX80-VMN6TP | 8 Mb |