HD3SS3212-Q1 是一款采用多路复用器或多路信号分离器配置的高速双向无源开关。它适用于支持 USB 3.2 第 1 代和第 2 代数据速率的 USB Type-C™ 应用。SEL 控制引脚可在两个差动通道(端口 B 到端口 A 或端口 C 到端口 A)之间切换。
HD3SS3212-Q1 是一款通用的模拟差动无源开关。该器件适用于任何要求 0V 至 2V 共模电压范围和差动振幅高达 1800mVpp 的差动信号的高速接口应用。自适应跟踪功能可确保通道在整个共模电压范围内保持不变。
该器件的出色动态特性允许进行高速开关,使信号眼图具有最小的衰减,并且不会明显增加抖动。它在运行时消耗的功率低于 1.65mW。OEn 引脚具有关断模式,从而可实现低于 0.02µW 的功耗。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
HD3SS3212-Q1 | VQFN (20) | 2.50mm × 4.50mm ×
0.5mm 间距 |
空格
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCC | 6 | P | 3.3-V power |
OEn | 2 | I | Active-low chip enable
L: Normal operation H: Shutdown |
A0p | 3 | I/O | Port A, channel 0, high-speed positive signal |
A0n | 4 | I/O | Port A, channel 0, high-speed negative signal |
GND | 5, 11, 20 | G | Ground |
A1p | 7 | I/O | Port A, channel 1, high-speed positive signal |
A1n | 8 | I/O | Port A, channel 1, high-speed negative signal |
SEL | 9 | I | Port select pin.
L: Port A to Port B H: Port A to Port C |
C1n | 12 | I/O | Port C, channel 1, high-speed negative signal (connector side) |
C1p | 13 | I/O | Port C, channel 1, high-speed positive signal (connector side) |
C0n | 14 | I/O | Port C, channel 0, high-speed negative signal (connector side) |
C0p | 15 | I/O | Port C, channel 0, high-speed positive signal (connector side) |
B1n | 16 | I/O | Port B, channel 1, high-speed negative signal (connector side) |
B1p | 17 | I/O | Port B, channel 1, high-speed positive signal (connector side) |
B0n | 18 | I/O | Port B, channel 0, high-speed negative signal (connector side) |
B0p | 19 | I/O | Port B, channel 0, high-speed positive signal (connector side) |
NC1 | 1 | NA | Can be left not connected or can be fed to VCC or tied to GND. |
NC2 | 10 | NA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4 | V | |
Voltage | Differential I/O | –0.5 | 2.5 | V | |
Control pins | –0.5 | VCC+ 0.5 | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1)
HBM ESD Classification Level 2 |
±2000 | V |
Charged-device model (CDM), per AEC Q100- 011
CDM ESD Classification Level C6 |
±500 |