ZHCSIK7C July 2018 – June 2025 ESD321
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Electrical Fast Transient | IEC 61000-4-4 Peak Current at 25 °C | 80 | A | |
| Surge Pulse | IEC 61000-4-5 Surge (tp 8/20µs) Peak Power at 25 °C | 40 | W | |
| IEC 61000-4-5 Surge (tp 8/20µs) Peak Current at 25 °C | 6 | A | ||
| TA | Operating free-air temperature | –40 | 125 | °C |
| Tstg | Storage temperature | –65 | 155 | °C |