ZHCSIK6C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
This register configures the protocol for reading data from the device. Write access to this register is disabled on power-up. To enable write access, configure the REG_ACCESS register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | OUTDATA_uC_MODE | DATA_RIGHT_ALIGNED | BYTE_ INTERLEAVE | 0 | SDO_WIDTH | SDO_MODE[1:0] | |
R-0b | R/W-0b | R/W-0b | R/W-0b | R-0b | R/W-0b | R/W-00b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | 0 | R | 0b | Reserved bit. Do not write. Read returns 0b. |
6 | OUTDATA_uC_MODE | R/W | 0b | Enables the MCU or processor-friendly data interface.
0b = Length of output data is determined by the DATA_OUT_FORMAT field in the DATA_CNTL register. 1b = Length of output data is fixed to 16-bits when the length based on DATA_OUT_FORMAT is ≤ 16 or 32-bits when the length based on DATA_OUT_FORMAT is > 16. |
5 | DATA_RIGHT_ALIGNED | R/W | 0b | This bit is ignored if OUTDATA_uC_MODE = 0b. When OUTDATA_uC_MODE = 1b:
0b = Data frame is left aligned. The SDOs output the device data bits followed by 0s in a 32-bit output frame. 1b = Data frame is right aligned. The SDOs output 0s followed by device data bits in a 32-bit output frame. |
4 | BYTE_INTERLEAVE | R/W | 0b | This bit is ignored if OUTDATA_uC_MODE = 0b or SDO_WIDTH = 0b. When OUTDATA_uC_MODE = 1b and SDO_WIDTH = 1b:
0b = Bit mode. SDO-1 outputs (MSB, MSB - 2 ..., LSB + 1) and SDO-0 outputs (MSB - 1, MSB - 3, ..., LSB). 1b = Byte mode. If the total number of bits to be read from the device is N (conversion result, parity, channel ID, and so forth) then SDO-1 outputs 8 MSB bits and SDO-0 outputs (N-8) bits when N ≤16 and SDO-1 outputs 16 MSB bits and SDO-0 outputs (N-16) bits when 16 < N ≤ 32. |
3 | 0 | R | 0b | Reserved bit. Do not write. Read returns 0b. |
2 | SDO_WIDTH | R/W | 0b | This bit sets the width of the output bus.
0b = Data bits are output only on SDO-0 1b = Data bits are output on SDO-0 (MSB - 1, MSB - 3 ..., LSB) and SDO-1 (MSB, MSB - 2 ..., LSB + 1) |
1-0 | SDO_MODE[1:0] | R/W | 00b | These bits select the protocol for reading data from the device.
00b = SDO follows the SPI protocol selected in the SDI_CNTL register 01b = Invalid configuration, not supported by the device 10b = Invalid configuration, not supported by the device 11b = SDO follows the Clock Re-Timer Data Transfer section |