ZHCSIK5C July   2018  – July 2019 LM5180

ADVANCE INFORMATION for pre-production products; subject to change without notice.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      典型应用
      2.      典型效率 (VOUT = 5V)
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Integrated Power MOSFET
      2. 7.3.2  PSR Flyback Modes of Operation
      3. 7.3.3  Setting the Output Voltage
        1. 7.3.3.1 Diode Thermal Compensation
      4. 7.3.4  Control Loop Error Amplifier
      5. 7.3.5  Precision Enable
      6. 7.3.6  Configurable Soft Start
      7. 7.3.7  External Bias Supply
      8. 7.3.8  Minimum On-Time and Off-Time
      9. 7.3.9  Overcurrent Protection
      10. 7.3.10 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Standby Mode
      3. 7.4.3 Active Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1: Wide VIN, Low IQ PSR Flyback Converter Rated at 5 V, 1 A
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1  Custom Design With WEBENCH® Tools
          2. 8.2.1.2.2  Custom Design With Excel Quickstart Tool
          3. 8.2.1.2.3  Flyback Transformer – T1
          4. 8.2.1.2.4  Flyback Diode – DFLY
          5. 8.2.1.2.5  Zener Clamp Circuit – DF, DCLAMP
          6. 8.2.1.2.6  Output Capacitor – COUT
          7. 8.2.1.2.7  Input Capacitor – CIN
          8. 8.2.1.2.8  Feedback Resistor – RFB
          9. 8.2.1.2.9  Thermal Compensation Resistor – RTC
          10. 8.2.1.2.10 UVLO Resistors – RUV1, RUV2
          11. 8.2.1.2.11 Soft-Start Capacitor – CSS
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Design 2: PSR Flyback Converter With Dual Outputs of 15 V and –7.7 V at 200 mA
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1 Flyback Transformer – T1
          2. 8.2.2.2.2 Flyback Diodes – DFLY1 and DFLY2
          3. 8.2.2.2.3 Input Capacitor – CIN
          4. 8.2.2.2.4 Feedback Resistor – RFB
          5. 8.2.2.2.5 UVLO Resistors – RUV1, RUV2
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Design 3: PSR Flyback Converter With Stacked Dual Outputs of 24 V and 5 V
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
          1. 8.2.3.2.1 Flyback Transformer – T1
          2. 8.2.3.2.2 Feedback Resistor – RFB
          3. 8.2.3.2.3 UVLO Resistors – RUV1, RUV2
        3. 8.2.3.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 第三方产品免责声明
      2. 11.1.2 开发支持
      3. 11.1.3 使用 WEBENCH® 工具定制设计方案
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 接收文档更新通知
    4. 11.4 社区资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12"机械、封装和可订购信息

Design Requirements

The required input, output, and performance parameters for this application example are shown in Table 1.

Table 1. Design Parameters

DESIGN PARAMETER VALUE
Input voltage range 10 V to 65 V
Input UVLO thresholds 9.5 V on, 6.5 V off
Output voltage 5 V
Rated load current, VIN = 24 V 1 A
Output voltage regulation ±1.5%
Output voltage ripple < 100 mV

The target full-load efficiency is 86% based on a nominal input voltage of 24 V and an isolated output voltage of 5 V. The LM5180 is chosen to deliver a fixed 5-V output voltage set by resistor RFB connected between the SW and FB pins. The input voltage turn-on and turn-off thresholds are established by RUV1 and RUV2. The required components are listed in Table 2.

Table 2. List of Components for Design 1

REF DES QTY SPECIFICATION VENDOR PART NUMBER
CIN 1 4.7 µF, 100 V, X7R, 1206, ceramic Murata GRM31CZ72A475KE11
4.7 µF, 100 V, X7S, 1210, ceramic TDK C3225X7S2A475M
Murata GRM32DC72A475KE01L
Taiyo Yuden HMK325C7475MN-TE
COUT 1 100 µF, 6.3 V, X7S, 1210, ceramic Murata GRM32EC70J107ME15
Taiyo Yuden JMK325AC7107MM-P
100 µF, 6.3 V, X5R, 1210, ceramic TDK C3225X5R0J107M250AC
Würth Electronik 885012109004
CSS 1 47 nF, 16 V, X7R, 0402 Std Std
DCLAMP 1 Zener, 24 V, 1 W, PowerDI-123 DFLZ24-7 Diodes Inc.
DF 1 Switching diode, 75 V, 0.25 A, SOD-323 CMDD4448 Central Semi
DFLY 1 Schottky diode, 40 V, 2 A, SOD-123 FSV340FP ONsemi
DOUT 1 Zener, 5.6 V, 5%, SOD-523 BZX585-C5V6 Nexperia
RFB 1 158 kΩ, 1%, 0402 Std Std
RSET 1 12.1 kΩ, 1%, 0402 Std Std
RTC 1 130 kΩ, 1%, 0402 Std Std
RUV1 1 536 kΩ, 1%, 0603 Std Std
RUV2 1 100 kΩ, 1%, 0402 Std Std
T1 1 30 µH, 2 A, turns ratio 3 : 1, 9.3 × 10.2 mm Coilcraft YA8779-BLD
Würth Electronik 750317605
30 µH, 2.6 A, turns ratio 3 : 1, 12.5 × 15.5 mm Sumida 12387-T151
40 µH, 2 A, turns ratio 3 : 1, 13.3 × 15.2 mm Würth Electronik 750313974
U1 1 LM5180 PSR flyback converter, VSON-8 Texas Instruments LM5180NGUR