ZHCSIG0G April 2016 – May 2019 DLP5531-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPD | Output propagation, clock to Q, rising edge of LS_CLK (differential clock signal) input to LS_RDATA output. See Figure 10, Figure 11 | CL = 45 pF | 15 | ns | ||
| Slew rate, LS_RDATA | 0.5 | V/ns | ||||
| Output duty cycle distortion, LS_RDATA_A and LS_RDATA_B | 40% | 60% | ||||
Figure 10. LPSDR Read Out