本资源的原文使用英文撰写。 为方便起见,TI 提供了译文;由于翻译过程中可能使用了自动化工具,TI 不保证译文的准确性。 为确认准确性,请务必访问 ti.com 参考最新的英文版本(控制文档)。
UCC27324-Q1 高速双路 MOSFET 驱动器可向容性负载提供大峰值电流。通过使用本身能够最大限度减少击穿电流的设计,这些驱动器可在 MOSFET 开关切换期间,在米勒平坦区域提供最需要的 4A 电流。独特的双极和 MOSFET 混合输出级并联,可在低电源电压下实现高效的拉电流和灌电流。
该器件采用标准的 SOIC-8 (D) 封装。
器件型号 | 封装(1) | 封装尺寸(标称值) |
---|---|---|
UCC27324-Q1 | SOIC (8) | 4.90mm × 3.91mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | NC | — | No connection. Should be grounded. |
2 | INA | I | Input A. Input signal of the A driver. Has logic-compatible threshold and hysteresis. If not used, this input should be tied to either VDD or GND. It should not be left floating. |
3 | GND | — | Common ground. Should be connected very closely to the source of the power MOSFET that the driver is driving. |
4 | INB | I | Input B. Input signal of the B driver. Has logic-compatible threshold and hysteresis. If not used, this input should be tied to either VDD or GND. It should not be left floating. |
5 | OUTB | O | Driver output B. The output stage can provide 4-A drive current to the gate of a power MOSFET. |
6 | VDD | I | Supply. Supply voltage and the power input connection for this device. |
7 | OUTA | O | Driver output A. The output stage can provide 4-A drive current to the gate of a power MOSFET. |
8 | NC | — | No connection. Should be grounded. |