ZHCSHR0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VBUS/BAT POWER UP | ||||||
| tVBUS_OV | VBUS OVP reaction time | VBUS rising above VBUS_OV threshold to converter turn off | 200 | ns | ||
| tPOORSRC | Bad adapter detection duration | 30 | ms | |||
| BATTERY CHARGER | ||||||
| tBAT_LOWV_DGL | Deglitchg time for BAT_LOWV comparator | VBAT crossing VBAT_LOWV threshold (rising and falling) | 170 | ms | ||
| tTERM_DGL | Deglitch time for charge termination | Charge current falling below ITERM | 250 | ms | ||
| tBATOVP_DGL | Deglitch time for battery over-voltage to disable charge | 1 | µs | |||
| tSAFETY | Charge Safety Timer Accuracy | CHG_TIMER[1:0] = 12 hours | 10.8 | 12 | 13.2 | hr |
| I2C INTERFACE | ||||||
| fSCL | SCL clock frequency | 1000 | kHz | |||
| DIGITAL CLOCK AND WATCHDOG TIMER | ||||||
| fDIG | Digital clock | REGN LDO enabled | 1.35 | 1.5 | 1.65 | MHz |
| tWDT | Watchdog Reset time | WATCHDOG[1:0] = 160s, REGN LDO enabled | 136 | 160 | sec | |