IWR1443 器件是一款能够在 76 至 81GHz 频带中运行且基于 FMCW 雷达技术的集成式单芯片毫米波传感器,具有高达 4GHz 的连续线性调频脉冲。该器件采用 TI 的低功耗 45nm RFCMOS 工艺进行构建,并且此解决方案在极小的封装中实现了前所未有的集成度。IWR1443 是适用于工业 应用 (如楼宇自动化、工厂自动化、无人机、物料处理、交通监控和监视)中的低功耗、自监控、超精确雷达系统的理想解决方案。
IWR1443 器件是一种自包含单芯片解决方案,能够简化 76 至 81GHz 频带中的毫米波传感器实施。IWR1443 包含一个具有内置 PLL 和模数转换器的单片实施 3TX、4RX 系统。该器件包含一个支持复数 FFT 和 CFAR 检测且完全可配置的硬件加速器。此外,该器件还包含两个基于 ARM R4F 的处理器子系统:一个处理器子系统用于主控制和其他算法;另一个处理器子系统负责前端配置、控制和校准。简单编程模型更改可支持各种传感器实施,并且能够进行动态重新配置,从而实现多模式传感器。此外,该器件作为完整的平台解决方案进行提供,该解决方案包括硬件参考设计、软件驱动程序、样例配置、API 指南、培训以及用户文档。
Changes from February 20, 2018 to October 31, 2018 (from B Revision (February 2018) to C Revision)
FUNCTION | IWR1443 | IWR1642 | |
---|---|---|---|
Number of receivers | 4 | 4 | |
Number of transmitters | 3 | 2 | |
On-chip memory | 576KB | 1.5MB | |
Max I/F (Intermediate Frequency) (MHz) | 15 | 5 | |
Max real sampling rate (Msps) | 37.5 | 12.5 | |
Max complex sampling rate (Msps) | 18.75 | 6.25 | |
Processor | |||
MCU (R4F) | Yes | Yes | |
DSP (C674x) | — | Yes | |
Peripherals | |||
Serial Peripheral Interface (SPI) ports | 1 | 2 | |
Quad Serial Peripheral Interface (QSPI) | Yes | Yes | |
Inter-Integrated Circuit (I2C) interface | 1 | 1 | |
Controller Area Network (DCAN) interface | Yes | Yes | |
Trace | — | Yes | |
PWM | — | Yes | |
Hardware In Loop (HIL/DMM) | — | Yes | |
GPADC | Yes | Yes | |
LVDS/Debug | Yes | Yes | |
CSI2 | Yes | — | |
Hardware accelerator | Yes | — | |
1-V bypass mode | Yes | Yes | |
JTAG | Yes | Yes | |
Product status | Product Preview (PP),
Advance Information (AI), or Production Data (PD) |
PD(1) | PD(1) |
For information about other devices in this family of products or related products see the links that follow.
Figure 4-1 shows the pin locations for the 161-pin FCBGA package. Figure 4-2, Figure 4-3, Figure 4-4, and Figure 4-5 show the same pins, but split into four quadrants.
FUNCTION | SIGNAL NAME | PIN NUMBER | PIN TYPE | DEFAULT PULL STATUS(1) | DESCRIPTION |
---|---|---|---|---|---|
Transmitters | TX1 | B4 | O | — | Single-ended transmitter1 o/p |
TX2 | B6 | O | — | Single-ended transmitter2 o/p | |
TX3 | B8 | O | — | Single-ended transmitter3 o/p | |
Receivers | RX1 | M2 | I | — | Single-ended receiver1 i/p |
RX2 | K2 | I | — | Single-ended receiver2 i/p | |
RX3 | H2 | I | — | Single-ended receiver3 i/p | |
RX4 | F2 | I | — | Single-ended receiver4 i/p | |
CSI2 TX/LVDS TX | CSI2_TXP[0] | G15 | O | — | Differential data Out – Lane 0 |
CSI2_TXM[0] | G14 | O | — | ||
CSI2_CLKP | J15 | O | — | Differential clock Out | |
CSI2_CLKM | J14 | O | — | ||
CSI2_TXP[1] | H15 | O | — | Differential data Out – Lane 1 | |
CSI2_TXM[1] | H14 | O | — | ||
CSI2_TXP[2] | K15 | O | — | Differential data Out – Lane 2 | |
CSI2_TXM[2] | K14 | O | — | ||
CSI2_TXP[3] | L15 | O | — | Differential data Out – Lane 3 | |
CSI2_TXM[3] | L14 | O | — | ||
HS_DEBUG1_P | M15 | O | — | Differential debug port 1 | |
HS_DEBUG1_M | M14 | O | — | ||
HS_DEBUG2_P | N15 | O | — | Differential debug port 2 | |
HS_DEBUG2_M | N14 | O | — | ||
RESERVED | B1, B15, D1, D15 | — | |||
Reference clock | OSC_CLKOUT | A14 | O | — | Reference clock output from clocking subsystem after cleanup PLL. |
System synchronization | SYNC_OUT | P11 | O | Pull Down | Low-frequency frame synchronization signal output. Can be used by slave chip in multichip cascading |
SYNC_IN | N10 | I | Pull Down | Low-frequency frame synchronization signal input.
|
|
SPI control interface from external MCU (default slave mode) | SPI_CS_1 | R7 | I | Pull Up | SPI chip select |
SPI_CLK_1 | R9 | I | Pull Down | SPI clock | |
MOSI_1 | R8 | I | Pull Up | SPI data input | |
MISO_1 | P5 | O | Pull Up | SPI data output | |
SPI_HOST_INTR_1 | P6 | O | Pull Down | SPI interrupt to host | |
RESERVED | R3, R4, R5, P4 | — | |||
Reset | NRESET | P12 | I | Open Drain | Power on reset for chip. Active low |
WARM_RESET | N12 | IO | Open Drain | Open-drain fail-safe warm reset signal. Can be driven from PMIC for diagnostic or can be used as status signal that the device is going through reset. | |
Safety | NERROR_OUT | N8 | O | Open Drain | Open-drain fail-safe output signal. Connected to PMIC/Processor/MCU to indicate that some severe criticality fault has happened. Recovery would be through reset. |
NERROR_IN | P7 | I | Pull Up | Fail-safe input to the device. Error output from any other device can be concentrated in the error signaling monitor module inside the device and appropriate action can be taken by firmware | |
JTAG | TMS | L13 | I | Pull Up | JTAG port for standard boundary scan |
TCK | M13 | I | Pull Down | ||
TDI | H13 | I | Pull Up | ||
TDO | J13 | O | — | ||
Reference oscillator | CLKP | E14 | I | — | In XTAL mode: Differential port for reference crystal
In External clock mode: Single ended input reference clock port (Output CLKM is grounded in this case) |
CLKM | F14 | O | — | ||
Band-gap voltage | VBGAP | B10 | O | — | Internal voltage reference 0.9V |
Power supply | VDDIN | F13,N11,P15,R6 | POW | — | 1.2-V digital power supply |
VIN_SRAM | R14 | POW | — | 1.2-V power rail for internal SRAM | |
VNWA | P14 | POW | — | 1.2-V power rail for SRAM array back bias | |
VIOIN | R13 | POW | — | I/O supply (3.3-V or 1.8-V): All CMOS I/Os would operate on this supply. | |
VIOIN_18 | K13 | POW | — | 1.8-V supply for CMOS IO | |
VIN_18CLK | B11 | POW | — | 1.8-V supply for clock module | |
VIOIN_18DIFF | D13 | POW | — | 1.8-V supply for CSI2 port | |
Reserved | G13 | POW | — | No connect | |
VIN_13RF1 | G5,J5,H5 | POW | — | 1.3-V Analog and RF supply,VIN_13RF1 and VIN_13RF2 could be shorted on the board
1.0-V Analog and RF supply input if RFLDO is bypassed |
|
VIN_13RF2 | C2,D2 | POW | — | ||
VIN_18BB | K5,F5 | POW | — | 1.8-V Analog baseband power supply | |
VIN_18VCO | B12 | POW | — | 1.8-V RF VCO supply | |
VSS | E5,E6,E8,E10,E11,F9,F11,G6,G7,G8,G10,H7,H9,H11,J6,J7,J8,J10,K7,K8,K9,K10,K11,L5,L6,L8,L10,R15 | GND | — | Digital ground | |
VSSA | A1,A3,A5,A7,A9,A15,B3,B5,B7,B9,B13,B14,C1,C3,C4,C5,C6,C7,C8,C9,C15,E1,E2,E3,E13,E15,F3,G1,G2,G3,H3,J1,J2,J3,K3,L1,L2,L3, M3,N1,N2,N3,R1 | GND | — | Analog ground | |
Internal LDO output/inputs | VOUT_14APLL | A10 | O | — | 1.4V internal regulator |
VOUT_14SYNTH | A13 | O | — | 1.4V internal regulator | |
VOUT_PA | A2,B2 | O | — | 1.0V internal regulator | |
External clock out | PMIC_CLK_OUT | P13 | O | — | Dithered clock input to PMIC |
MCU_CLK_OUT | N9 | O | — | Programmable clock given out to external MCU or the processor | |
General-purpose I/Os | GPIO[0] | N4 | IO | Pull Down | General-purpose IO |
GPIO[1] | N7 | IO | Pull Down | General-purpose IO | |
GPIO[2] | N13 | IO | Pull Down | General-purpose IO | |
QSPI for Serial Flash | QSPI_CS | P8 | O | Pull Up | Chip-select output from the device. Device is a master connected to serial flash slave. |
QSPI_CLK | R10 | O | Pull Down | Clock output from the device. Device is a master connected to serial flash slave. | |
QSPI[0] | R11 | IO | Pull Down | Data IN/OUT | |
QSPI[1] | P9 | IO | Pull Down | Data IN/OUT | |
QSPI[2] | R12 | IO | Pull Up | Data IN/OUT | |
QSPI[3] | P10 | IO | Pull Up | Data IN/OUT | |
Flash programming and RS232 UART | RS232_TX | N6 | O | Pull Down | UART pins for programming external flash in preproduction/debug hardware. |
RS232_RX | N5 | I | Pull Up | ||
Test and Debug output for preproduction phase. Can be pinned out on production hardware for field debug | Analog Test1 / GPADC1 | P1 | IO | — | GP ADC channel 1 |
Analog Test2 / GPADC2 | P2 | IO | — | GP ADC channel 2 | |
Analog Test3 / GPADC3 | P3 | IO | — | GP ADC channel 3 | |
Analog Test4 / GPADC4 | R2 | IO | — | GP ADC channel 4 | |
ANAMUX / GPADC5 | C13 | IO | — | GP ADC channel 5 | |
VSENSE / GPADC6 | C14 | IO | — | GP ADC channel 6 |
REGISTER ADDRESS(1) | PIN NAME | PIN | DIGITAL PIN MUX CONFIG VALUE [Bits3:0] | FUNCTION | PAD STATE
nReset = 0 [ASSERTED] |
|||
---|---|---|---|---|---|---|---|---|
SIGNAL NAME | SIGNAL DESCRIPTION | SIGNAL TYPE | STATE | INTERNAL WEAK PULL STATE | ||||
EA00h | GPIO_12 | P6 | 0 | GPIO_12 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | SPI_HOST1_INTR | General Purpose IO [IWR14xx] | O | |||||
EA04h | GPIO_0 | N4 | 0 | GPIO_13 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | GPIO_0 | General Purpose IO | IO | |||||
2 | PMIC_CLKOUT | Dithered Clock Output for PMIC | O | |||||
EA08h | GPIO_1 | N7 | 0 | GPIO_16 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | GPIO_1 | General Purpose IO | IO | |||||
2 | SYNC_OUT | Low Frequency Synchronization Signal output | O | |||||
EA0Ch | MOSI_1 | R8 | 0 | GPIO_19 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | MOSI_1 | SPI Channel#1 Data Input | IO | |||||
2 | CAN_RX | CAN Interface | I | |||||
EA10h | MISO_1 | P5 | 0 | GPIO_20 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | MISO_1 | SPI Channel#1 Data Output | IO | |||||
2 | CAN_TX | CAN Interface | O | |||||
EA14h | SPI_CLK_1 | R9 | 0 | GPIO_3 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | SPI_CLK_1 | SPI Channel#1 Clock | IO | |||||
RCOSC_CLK | O | |||||||
EA18h | SPI_CS_1 | R7 | 0 | GPIO_30 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | SPI_CS_1 | SPI Channel#1 Chip Select | IO | |||||
RCOSC_CLK | O | |||||||
EA1Ch | MOSI_2 | R3 | 0 | GPIO_21 | General Purpose IO | IO | Hi-Z | |
1 | MOSI_2 | SPI Channel#2 Data Input | IO | |||||
2 | I2C_SDA | I2C Data | IO | |||||
EA20h | MISO_2 | P4 | 0 | GPIO_22 | General Purpose IO | IO | Hi-Z | |
1 | MISO_2 | SPI Channel#2 Data Output | IO | |||||
2 | I2C_SCL | I2C Clock | IO | |||||
EA24h | SPI_CLK_2 | R5 | 0 | GPIO_5 | General Purpose IO | IO | Hi-Z | |
1 | SPI_CLK_2 | SPI Channel#2 Clock | IO | |||||
MSS_UARTA_RX | IO | |||||||
6 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
7 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
EA28h | SPI_CS_2 | R4 | 0 | GPIO_4 | General Purpose IO | IO | Hi-Z | |
1 | SPI_CS_2 | SPI Channel#2 Chip Select | IO | |||||
MSS_UARTA_TX | IO | |||||||
6 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
7 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
EA2Ch | QSPI[0] | R11 | 0 | GPIO_8 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | QSPI[0] | QSPI Data IN/OUT | IO | |||||
2 | MISO_2 | SPI Channel#1 Data Output | IO | |||||
EA30h | QSPI[1] | P9 | 0 | GPIO_9 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | QSPI[1] | QSPI Data IN/OUT | IO | |||||
2 | MOSI_2 | SPI Channel#2 Data Input | IO | |||||
EA34h | QSPI[2] | R12 | 0 | GPIO_10 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | QSPI[2] | QSPI Data IN/OUT | IO | |||||
EA38h | QSPI[3] | P10 | 0 | GPIO_11 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | QSPI[3] | QSPI Data IN/OUT | I | |||||
EA3Ch | QSPI_CLK | R10 | 0 | GPIO_7 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | QSPI_CLK | QSPI Clock output from the device.
Device operates as a master with the serial flash being a slave |
O | |||||
2 | SPI_CLK_2 | SPI Channel#2 Clock | IO | |||||
EA40h | QSPI_CS | P8 | 0 | GPIO_6 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | QSPI_CS | QSPI Chip Select output from the device.
Device operates as a master with the serial flash being a slave |
O | |||||
2 | SPI_CS_2 | SPI Channel#2 Chip Select | IO | |||||
NERROR_IN | P7 | NERROR_IN | Failsafe input to the device. Nerror output from any other device can be concentrated in the error signaling monitor module inside the device and appropriate action can be taken by Firmware | I | Hi-Z | |||
WARM_RESET | N12 | WARM_RESET | Open drain fail safe warm reset signal. Can be driven from PMIC for diagnostic or can be used as status signal that the device is going through reset. | IO | Hi-Z Input | Open Drain | ||
NERROR_OUT | N8 | NERROR_OUT | Open drain fail safe output signal. Connected to PMIC/Processor/MCU to indicate that some severe criticality fault has happened. Recovery would be through reset. | O | Hi-Z | Open Drain | ||
EA50h | TCK | M13 | 0 | GPIO_17 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | TCK | JTAG Clock | I | |||||
2 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
6 | BSS_UART_RX | Debug: Firmware Trace | I | |||||
EA54h | TMS | L13 | 0 | GPIO_18 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | TMS | JTAG Test Mode Select | IO | |||||
2 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
EA58h | TDI | H13 | 0 | GPIO_23 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | TDI | JTAG Test Data In | I | |||||
MSS_UARTA_RX | IO | |||||||
EA5Ch | TDO | J13 | 0 | GPIO_24 | General Purpose IO | IO | Hi-Z | |
1 | TDO | JTAG Test Data Out | O | |||||
MSS_UARTA_TX | IO | |||||||
6 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
7 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
SOP0 | Sense On Power [Reset] Line
Impacts boot mode |
I | ||||||
EA60h | MCU_CLKOUT | N9 | 0 | GPIO_25 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | MCU_CLKOUT | Programmable clock given out to external MCU or the processor | O | |||||
10 | BSS_UART_RX | Debug: Firmware Trace | I | |||||
EA64h | GPIO_2 | N13 | 0 | GPIO_26 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | GPIO_2 | General Purpose IO | IO | |||||
7 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
8 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
9 | SYNC_OUT | Low frequency Synchronization signal output | O | |||||
10 | PMIC_CLKOUT | Dithered clock input to PMIC | O | |||||
EA68h | PMIC_CLKOUT | P13 | 0 | GPIO_27 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | PMIC_CLKOUT | Dithered Clock Output for PMIC | O | |||||
SOP2 | Sense On Power [Reset] Line
Impacts boot mode |
I | ||||||
EA6Ch | SYNC_IN | N10 | 0 | GPIO_28 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | SYNC_IN | Low frequency Synchronization signal input | I | |||||
6 | MSS_UARTB_RX | Debug: Firmware Trace | I | |||||
EA70h | SYNC_OUT | P11 | 0 | GPIO_29 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | SYNC_OUT | Low frequency Synchronization signal output | O | |||||
RCOSC_CLK | O | |||||||
SOP1 | Sense On Power [Reset] Line
Impacts boot mode |
I | ||||||
EA74h | RS232_RX | N5 | 0 | GPIO_15 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | RS232_RX | Debug: Firmware load to RAM | IO | |||||
2 | MSS_UARTA_RX | FLASH Programming
Bootloader Controlled |
I | |||||
6 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
7 | MSS_UARTB_RX | Debug: Firmware Trace | I | |||||
EA78h | RS232_TX | N6 | 0 | GPIO_14 | General Purpose IO | IO | ||
1 | RS232_TX | Debug: Firmware load to RAM | IO | |||||
5 | MSS_UARTA_TX | FLASH Programming
Bootloader Controlled |
O | |||||
6 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
7 | BSS_UART_TX | Debug: Firmware Trace | O |
PARAMETERS | MIN | MAX | UNIT | |
---|---|---|---|---|
VDDIN | 1.2 V digital power supply | –0.5 | 1.4 | V |
VIN_SRAM | 1.2 V power rail for internal SRAM | –0.5 | 1.4 | V |
VNWA | 1.2 V power rail for SRAM array back bias | –0.5 | 1.4 | V |
VIOIN | I/O supply (3.3 V or 1.8 V): All CMOS I/Os would operate on this supply. | –0.5 | 3.8 | V |
VIOIN_18 | 1.8 V supply for CMOS IO | –0.5 | 2 | V |
VIN_18CLK | 1.8 V supply for clock module | –0.5 | 2 | V |
VIOIN_18DIFF | 1.8 V supply for CSI2 port | –0.5 | 2 | V |
VIN_13RF1 | 1.3 V Analog and RF supply, VIN_13RF1 and VIN_13RF2 could be shorted on the board. | –0.5 | 1.45 | V |
VIN_13RF2 | ||||
VIN_13RF1 | 1-V Internal LDO bypass mode. Device supports mode where external Power Management block can supply 1 V on VIN_13RF1 and VIN_13RF2 rails. In this configuration, the internal LDO of the device would be kept bypassed. | –0.5 | 1.4 | V |
VIN_13RF2 | ||||
VIN_18BB | 1.8-V Analog baseband power supply | –0.5 | 2 | V |
VIN_18VCO supply | 1.8-V RF VCO supply | –0.5 | 2 | V |
Input and output voltage range | Dual-voltage LVCMOS inputs, 3.3 V or 1.8 V (Steady State) | –0.3V | VIOIN + 0.3 | V |
Dual-voltage LVCMOS inputs, operated at 3.3 V/1.8 V
(Transient Overshoot/Undershoot) or external oscillator input |
VIOIN + 20% up to
20% of signal period |
|||
CLKP, CLKM | Input ports for reference crystal | –0.5 | 2 | V |
Clamp current | Input or Output Voltages 0.3 V above or below their respective power rails. Limit clamp current that flows through the internal diode protection cells of the I/O. | –20 | 20 | mA |
TJ | Operating junction temperature range | –40 | 105 | ºC |
TSTG | Storage temperature range after soldered onto PC board | –55 | 150 | ºC |
JUNCTION TEMPERATURE (Tj) | OPERATING CONDITION | NOMINAL CVDD VOLTAGE (V) | POWER-ON HOURS [POH] (HOURS) |
---|---|---|---|
90% at 85ºC Tj
10% at 105ºC Tj |
50% duty cycle | 1.2 | 80,000 |
100% at 85ºC Tj | 100,000 |
Table 5-1 describes the four rails from an external power supply block of the IWR1443 device.
The 1.3V (1.0V) and 1.8V power supply ripple specifications mentioned in Table 5-2 are defined to meet a target spur level of –105dBc (RF Pin = –15dBm) at the RX. The spur and ripple levels have a dB to dB relationship, for example, a 1dB increase in supply ripple leads to a ~1dB increase in spur level. Values quoted are rms levels for a sinusoidal input applied at the specified frequency.
Table 5-3 and Table 5-4 summarize the power consumption at the power terminals.
PARAMETER | SUPPLY NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Current consumption | VDDIN, VIN_SRAM, VNWA | Total current drawn by all nodes driven by 1.2V rail | 500 | mA | ||
VIN_13RF1, VIN_13RF2 | Total current drawn by all nodes driven by 1.3V rail | 2000 | ||||
VIOIN_18, VIN_18CLK, VIOIN_18DIFF, VIN_18BB, VIN_18VCO | Total current drawn by all nodes driven by 1.8V rail | 850 | ||||
VIOIN | Total current drawn by all nodes driven by 3.3V rail | 50 |
PARAMETER | CONDITION | DESCRIPTION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Average power consumption | 1.0-V internal LDO bypass mode | 1TX, 4RX | Sampling: 16.66 MSps complex Transceiver, 40-ms frame time, 512 chirps, 512 samples/chirp, 8.5-μs interchirp time (50% duty cycle) Data Port: MIPI-CSI-2 | 1.73 | W | ||
2TX, 4RX | 1.88 | ||||||
1.3-V internal LDO enabled mode | 1TX, 4RX | 1.92 | |||||
2TX, 4RX | 2.1 |