ZHCSHP3 February 2018 DAC8771
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | CCLP[1:0] | PCLMP[3:2] | |||||
| R/W | R/W | R/W | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PCLMP[1:0] | NCLMP[3:0] | PNSEL[1:0] | |||||
| R/W | R/W | R/W | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description | ||
|---|---|---|---|---|---|---|
| 15:12 | Reserved | R/W | 0000 | Reserved | ||
| 11:10 | CCLP[1:0] | R/W | 00 | Buck-Boost converter configurable clamp setting
00 - Buck-Boost converter in full tracking mode (default) 01 - User can write to PCLMP and NCLMP bits 10 - PCLMP bits are populated automatically to optimum value - "Auto Learn mode", User cannot write to PCLMP bits 11 - Invalid |
||
| 9:6 | PCLMP[3:0] | R/W | 0000 | Buck-Boost converter positive clamp setting, DAC output unloaded - Buck-Boost converter positive arm low side clamp | ||
| Current Output Mode | Voltage Output Mode | |||||
| 0000 | 4.0 V (default) | Invalid | ||||
| 0001 | 5.0 V | Invalid | ||||
| 0010 | 6.0 V | Invalid | ||||
| 0011 | 9.0 V | 9.0 V | ||||
| 0100 | 11.0 V | Invalid | ||||
| 0101 | 12.0 V | Invalid | ||||
| 0110 | 13.0 V | Invalid | ||||
| 0111 | 14.0 V | Invalid | ||||
| 1000 | 15.0 V | 15.0 V | ||||
| 1001 | 18.0 V | 18.0 V | ||||
| 1010 | 20.0 V | Invalid | ||||
| 1011 | 23.0 V | Invalid | ||||
| 1100 | 25.0 V | Invalid | ||||
| 1101 | 27.0 V | Invalid | ||||
| 1110 | 30.0 V | Invalid | ||||
| 1111 | 32.0 V | Invalid | ||||
| 5:2 | NCLMP[3:0] | R/W | 0000 | Buck-Boost converter negative clamp setting, DAC output unloaded - Buck-Boost converter negative arm low side clamp | ||
| Current Output Mode | Voltage Output Mode | |||||
| 0000 | –5.0 V | Invalid | ||||
| 0001 | –6.0 V | Invalid | ||||
| 0010 | –9.0 V | –9.0 V | ||||
| 0011 | –11.0 V | Invalid | ||||
| 0100 | –12.0 V | Invalid | ||||
| 0101 | –13.0 V | Invalid | ||||
| 0110 | –14.0 V | Invalid | ||||
| 0111 | –15.0 V | –15.0 V (default) | ||||
| 1000 | –18.0 V | Invalid | ||||
| 1001 | –18.0 V | –18.0 V | ||||
| 101x | Invalid | Invalid | ||||
| 11xx | Invalid | Invalid | ||||
| 1:0 | PNSEL[1:0] | R/W | 00 | Enable Buck-Boost converter positive and negative arm
00 - Buck-Boost converter positive and negative arm disabled (default) 01 - Buck-Boost converter positive arm enabled and negative arm disabled 10 - Buck-Boost converter positive arm disabled and negative arm enabled 11 - Buck-Boost converter positive arm and negative arm enabled |
||