ZHCSHL4I October 2008 – December 2017 TPS23754 , TPS23754-1 , TPS23756
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | ARTN(4), COM(4), DEN, PPD, RTN(2), VDD, VDD1 | –0.3 | 100 | V |
| CLS(3) | –0.3 | 6.5 | ||
| [APD, BLNK(3), CTL, DT(3), FRS(3), VB(3)]
to [ARTN, COM] |
–0.3 | 6.5 | ||
| CS to [ARTN,COM] | –0.3 | VB | ||
| [ARTN, COM] to RTN | –2 | 2 | ||
| Voltage | VC, T2P, to [ARTN, COM] | –0.3 | 19 | V |
| GATE(3), GAT2(3) to [ARTN, COM] | –0.3 | VC+ 0.3 | ||
| Sinking current | RTN | Internally limited | mA | |
| Sourcing current | VB | Internally limited | mA | |
| Average Sourcing
or sinking current |
GATE, GAT2 | 25 | mArms | |
| Maximum junction temperature, TJ(MAX) | Internally limited | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |