ZHCSHK2C August 2019 – May 2025 AMC3301
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD | Low-side power supply | VDD to GND | 3 | 3.3 | 5.5 | V |
| ANALOG INPUT | ||||||
| VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±320 | mV | ||
| VFSR | Specified linear differential full-scale voltage | VIN = VINP – VINN | –250 | 250 | mV | |
| Absolute common-mode input voltage (1) | (VINP + VINN) / 2 to HGND | –2 | VHLDO_OUT | V | ||
| VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to HGND | –0.16 | 1 | V | |
| ANALOG OUTPUT | ||||||
| CLOAD | Capacitive load | On OUTP or OUTN to GND2, Without any series resistance | 500 | pF | ||
| CLOAD | Capacitive load | OUTP to OUTN, Without any series resistance | 250 | pF | ||
| RLOAD | Resistive load | On OUTP or OUTN to GND2 | 10 | 1 | kΩ | |
| DIGITAL OUTPUT | ||||||
| Pull-up supply-voltage for DIAG pin | 0 | VDD | V | |||
| TEMPERATURE RANGE | ||||||
| TA | Specified ambient temperature | –40 | 125 | °C | ||