ZHCSH37 October 2017 LMT85-Q1
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The LMT85-Q1 features make it suitable for many general temperature-sensing applications. It can operate down to 1.8-V supply with 5.4-µA power consumption, making it ideal for battery powered devices.
Most CMOS ADCs found in microcontrollers and ASICs have a sampled data comparator input structure. When the ADC charges the sampling cap, it requires instantaneous charge from the output of the analog source such as the LMT85 temperature sensor and many op amps. This requirement is easily accommodated by the addition of a capacitor (CFILTER).
The size of CFILTER depends on the size of the sampling capacitor and the sampling frequency. Because not all ADCs have identical input stages, the charge requirements will vary. This general ADC application is shown as an example only.
Because the power consumption of the LMT85-Q1 is less than 9 µA, it can simply be powered directly from any logic gate output and therefore not require a specific shutdown pin. The device can even be powered directly from a micro controller GPIO. In this way, it can easily be turned off for cases such as battery-powered systems where power savings are critical.
Simply connect the VDD pin of the LMT85-Q1 directly to the logic shutdown signal from a microcontroller.
INDENT:
Time: 500 µs/div; Top Trace: VDD 1 V/div;INDENT:
Time: 500 µs/div; Top trace: VDD 1V/div;INDENT:
Time: 500 µs/div; Top trace: VDD 2 V/div;INDENT:
Time: 500 µs/div; Top trace: VDD 2 V/div;