ZHCSGX5 October 2017 ADS54J64
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| INPUT, REFERENCE | |||
| INAM | 41 | I | Differential analog input pin for channel A, internal bias via a 2-kΩ resistor to VCM |
| INAP | 42 | ||
| INBM | 37 | I | Differential analog input pin for channel B, internal bias via a 2-kΩ resistor to VCM |
| INBP | 36 | ||
| INCM | 18 | I | Differential analog input pin for channel C, internal bias via a 2-kΩ resistor to VCM |
| INCP | 19 | ||
| INDM | 14 | I | Differential analog input pin for channel D, internal bias via a 2-kΩ resistor to VCM |
| INDP | 13 | ||
| CLOCK, SYNC | |||
| CLKINM | 28 | I | Differential clock input pin for the ADC with internal 100-Ω differential termination; requires external ac coupling |
| CLKINP | 27 | ||
| SYSREFM | 34 | I | External SYSREF input; requires dc coupling and external termination |
| SYSREFP | 33 | ||
| CONTROL, SERIAL | |||
| NC | 1, 2, 22, 23, 53, 54 | — | No connection |
| PDN | 50 | I/O | Power down. This pin can be configured via an SPI register setting. This pin has an internal 10-kΩ pulldown resistor. |
| RES | 49 | — | Reserved pin, connect to GND |
| RESET | 48 | I | Hardware reset; active high. This pin has an internal 10-kΩ pulldown resistor. |
| SCLK | 6 | I | Serial interface clock input. This pin has an internal 10-kΩ pulldown resistor. |
| SDIN | 5 | I | Serial interface data input. This pin has an internal 10-kΩ pulldown resistor. |
| SDOUT | 11 | O | 1.8-V logic serial interface data output |
| SEN | 7 | I | Serial interface enable. This pin has an internal 10-kΩ pullup resistor to DVDD. |
| DATA INTERFACE | |||
| DAM | 59 | O | JESD204B serial data output pin for channel A |
| DAP | 58 | ||
| DBM | 62 | O | JESD204B serial data output pin for channel B |
| DBP | 61 | ||
| DCM | 65 | O | JESD204B serial data output pin for channel C |
| DCP | 66 | ||
| DDM | 68 | O | JESD204B serial data output pin for channel D |
| DDP | 69 | ||
| SYNCbABM | 56 | I | Synchronization input pin for JESD204B port channels A and B. This pin can be configured via SPI to a SYNCb signal for all four channels. This pin has an internal differential termination of 100 Ω. |
| SYNCbABP | 55 | ||
| SYNCbCDM | 71 | I | Synchronization input pin for JESD204B port channels C and D. This pin can be configured via SPI to a SYNCb signal for all four channels. This pin has an internal differential termination of 100 Ω. |
| SYNCbCDP | 72 | ||
| POWER SUPPLY | |||
| AGND | 21, 26, 29, 32 | I | Analog ground |
| AVDD | 9, 12, 15, 17, 20, 25, 30, 35, 38, 40, 43, 44, 46 | I | Analog 1.15-V power supply |
| AVDD19 | 10, 16, 24, 31, 39, 45 | I | Analog 1.9-V supply for analog buffer |
| DGND | 3, 52, 60, 63, 67 | I | Digital ground |
| DVDD | 4, 8, 47,51, 57, 64, 70 | I | Digital 1.15-V power supply |
| Thermal pad | Pad | — | Connect to GND |