ZHCSGR0A February 2015 – August 2017 TPS2388
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VPWR | –0.3 | 70 | V |
| VDD | –0.3 | 4 | V | |
| OSS, RESET, A1-A4 | –0.3 | 4 | V | |
| SEN1-8,(6) KSENSA, KSENSB, KSENSC, KSENSD | –0.3 | 3 | V | |
| Output voltage | GATE1-8(2) (4) | –0.3 | 12 | V |
| Voltage | SDAI, SDAO (3) , SCL, INT | –0.3 | 4 | V |
| DRAIN1-8 (3) (5) | –0.3 | 70 | V | |
| TEST0-3, ATST_DCPL0, DTST_DCPL1(3) | –0.3 | 4 | V | |
| AGND | –0.3 | 0.3 | V | |
| Sink current | INT, SDAO | 20 | mA | |
| Lead temperature 1.6 mm (1/16-inch) from case for 10 seconds | 260 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VVDD | 3 | 3.3 | 3.6 | V | |
| VVPWR | 44 | 48 | 57 | V | |
| Voltage slew rate on VPWR | 1 | V/µs | |||
| TJ | Operating junction temperature | –40 | 125 | °C | |
| TA | Operating free-air temperature | –40 | 85 | °C |
| THERMAL METRIC(1) | TPS2388 | UNIT | |
|---|---|---|---|
| VQFN (56 PINS) | |||
| RθJA | Junction-to-ambient thermal resistance | 25.3 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 9.7 | |
| RθJB | Junction-to-board thermal resistance | 3.7 | |
| ψJT | Junction-to-top characterization parameter | 0.2 | |
| ψJB | Junction-to-board characterization parameter | 3.7 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.5 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT SUPPLY VPWR | ||||||
| IVPWR | VPWR current consumption | VVPWR = 50 V | 10 | 12.5 | mA | |
| VVPWR < 8 V | 100 | µA | ||||
| VUVLOPW_F | VPWR UVLO falling threshold | 14.5 | 17.5 | V | ||
| VUVLOPW_R | VPWR UVLO rising threshold | 15.5 | 18.5 | V | ||
| VPUV_F | VPWR undervoltage falling threshold | VPUV threshold | 25 | 26.5 | 28 | V |
| TOTAL DEVICE POWER DISSIPATION | ||||||
| PT | VPWR and VDD consumption | VVPWR = 50 V | 0.67 | W | ||
| INPUT SUPPLY VDD | ||||||
| IVDD | VDD Current consumption | 6 | 12 | mA | ||
| VUVDD_F | VDD UVLO falling threshold | For port deassertion | 2.1 | 2.25 | 2.4 | V |
| VUVDD_R | VDD UVLO rising threshold | 2.45 | 2.6 | 2.75 | V | |
| VUVDD_HYS | Hysteresis VDD UVLO | 0.35 | V | |||
| VUVW_F | VDD UVLO warning threshold | 2.6 | 2.8 | 3.0 | V | |
| DETECTION | ||||||
| IDISC | Detection current | First detection point, VVPWR – VDRAINn = 0 V | 145 | 160 | 190 | µA |
| Second detection point, VVPWR – VDRAINn = 0 V | 235 | 270 | 300 | |||
| High-current detection point, VVPWR – VDRAINn = 0 V | 490 | 540 | 585 | |||
| Vdetect | Open-circuit detection voltage | VVPWR – VDRAINn | 23.5 | 26 | 29 | V |
| RREJ_LOW | Rejected resistance low range | 0.86 | 15 | kΩ | ||
| RREJ_HI | Rejected resistance high range | 33 | 100 | kΩ | ||
| RACCEPT | Accepted resistance range | 19 | 25 | 26.5 | kΩ | |
| RSHORT | Shorted port threshold | 360 | Ω | |||
| ROPEN | Open port threshold | 400 | kΩ | |||
| CLASSIFICATION | ||||||
| VCLASS | Classification voltage | VVPWR – VDRAINn, VSENn ≥ 0 mV, Iport ≥ 180 µA |
15.5 | 18.5 | 20.5 | V |
| ICLASS_Lim | Classification current limit | VVPWR – VDRAINn = 0 V | 65 | 75 | 90 | mA |
| ICLASS_TH | Classification threshold current | Class 0-1 | 5 | 8 | mA | |
| Class 1-2 | 13 | 16 | mA | |||
| Class 2-3 | 21 | 25 | mA | |||
| Class 3-4 | 31 | 35 | mA | |||
| Class 4-Class overcurrent | 45 | 51 | mA | |||
| VMARK | Mark voltage | 4 mA ≥ Iport ≥ 180 µA, VVPWR – VDRAINn | 7 | 10 | V | |
| IMARK_Lim | Mark sinking current limit | VVPWR – VDRAINn = 0 V | 10 | 70 | 90 | mA |
| GATE | ||||||
| VGOH | Gate drive voltage | VGATEn , IGATE = –1 µA | 10 | 12.5 | V | |
| IGO- | Gate sinking current with Power-on Reset, OSS detected or port turn off command | VGATEn = 5 V | 60 | 100 | 190 | mA |
| IGO short– | Gate sinking current with port short-circuit | VGATEn = 5 V, VSENn ≥ Vshort (or Vshort2X if 2X mode) | 60 | 100 | 190 | mA |
| IGO+ | Gate sourcing current | VGATEn = 0V | 39 | 50 | 63 | µA |
| DRAIN INPUT | ||||||
| VPGT | Power Good threshold | Measured at VDRAINn | 1.0 | 2.13 | 3 | V |
| VSHT | Shorted FET threshold | Measured at VDRAINn | 4 | 6 | 8 | V |
| RDRAIN | Resistance from DRAINn to VPWR | Any operating mode except during detection or while the port is ON, including in device RESET state | 80 | 100 | 190 | kΩ |
| IDRAIN | DRAINn pin bias current | VVPWR – VDRAINn = 30 V, port ON | 75 | 120 | µA | |
| A/D CONVERTER | ||||||
| tCONV | Conversion time, current measurement | All ranges, each port | 0.64 | 0.8 | 0.96 | ms |
| tCONV_V | Conversion time, voltage measurement | All ranges, each port | 0.82 | 1.03 | 1.2 | ms |
| tGAP | Gap between adjacent current measurement integrations | 5% × tCONV | ms | |||
| Gap between adjacent current averaged results | 5% × tINT_CUR | ms | ||||
| ADCBW | ADC integration bandwidth (–3 db) | Current measurement | 320 | Hz | ||
| tINT_CUR | Integration (averaging) time, current | Each port, port ON current | 82 | 102 | 122 | ms |
| tINT_DET | Integration (averaging) time, detection | 13.1 | 16.6 | 20 | ms | |
| tINT_portV | Integration (averaging) time, port voltage | Port powered | 3.25 | 4.12 | 4.9 | ms |
| tINT_inV | Integration (averaging) time, input voltage | 3.25 | 4.12 | 4.9 | ms | |
| Powered port voltage conversion scale factor and accuracy | At VVPWR – VDRAINn = 57 V | 15097 | 15565 | 16032 | Counts | |
| At VVPWR – VDRAINn = 44 V | 11654 | 12015 | 12375 | Counts | ||
| Powered port current conversion scale factor and accuracy | At port current = 770 mA | 12363 | 12616 | 12868 | Counts | |
| At port current = 7.5 mA | 100 | 123 | 150 | Counts | ||
| Input voltage conversion scale factor and accuracy | At VVPWR = 57 V | 15175 | 15565 | 15955 | Counts | |
| At VVPWR = 44 V | 11713 | 12015 | 12316 | Counts | ||
| δV/Vport | Voltage reading accuracy | At 44 to 57 V | –3% | 3% | ||
| σV | Voltage reading repeatability | Full scale reading | –18 | 18 | mV | |
| δI/Iport | Current reading accuracy | At 50 mA | –3% | 3% | ||
| At 770 mA | -2% | 2% | ||||
| σI | Current reading repeatability | Full scale reading | –7.5 | 7.5 | mA | |
| δR/Rport | Resistance reading accuracy | 15 kΩ ≤ Rport ≤ 33 kΩ, Cport ≤ 0.25 µF, at 44 to 57 V | –7% | 7% | ||
| PORT CURRENT SENSE | ||||||
| VCUT | ICUT limit | VDRAINn = 0 V, POL(3:0) = 0001b | 9.6 | 10.2 | 10.8 | mV |
| VDRAINn = 0 V, POL(3:0) = 0010b | 14.53 | 15.3 | 16.06 | |||
| VDRAINn = 0 V, POL(3:0) = 0111b | 38.76 | 40.8 | 42.84 | |||
| VDRAINn = 0 V, POL(3:0) = 1111b | 77.5 | 81.6 | 85.6 | |||
| VDRAINn = 0 V, POL(3:0) = 0000b, PoEPn = 1 |
77.5 | 81.6 | 85.6 | |||
| VDRAINn = 0 V, POL(3:0) = 1111b, PoEPn = 1 |
222.8 | 234.6 | 246.3 | |||
| δV/Vpolice | Police setting resolution | –6.3% | 6.3% | |||
| δicut/ICUT | ICUT tolerance | All settings except POL(3:0) = 0000b and 0001b while PoEPn = 0 |
–5% | 5% | ||
| VInrush | IInrush limit, 1x or 2x mode | VVPWR – VDRAINn = 1 V | 10 | 23 | 31 | mV |
| VVPWR – VDRAINn = 10 V | 20 | 33 | 46 | |||
| VVPWR – VDRAINn = 30 V | 102 | 114.7 | ||||
| VVPWR – VDRAINn = 55 V | 102 | 114.7 | ||||
| VLIM | ILIM limit in 1x mode | VDRAINn = 1 V | 102 | 114.7 | mV | |
| VDRAINn = 13 V | 102 | 114.7 | ||||
| VDRAINn = 30 V | 15 | 23 | 31 | |||
| VDRAINn = 48 V | 15 | 23 | 31 | |||
| VLIM2X | ILIM limit in 2X mode (PoEPn = 1) | VDRAINn = 1 V | 260 | 270.3 | 285 | mV |
| VDRAINn = 10 V | 127 | 140 | 153 | |||
| VDRAINn = 30 V | 15 | 23 | 31 | |||
| VDRAINn = 48 V | 15 | 23 | 31 | |||
| Vshort | Ishort threshold in 1X mode and during inrush | Threshold for GATE to be less than 1 V, 2 µS after application of pulse |
234 | 306 | mV | |
| Vshort2X | Ishort threshold in 2X mode | 357 | 408 | |||
| Ibias | Sense pin bias current | Port ON or during class | –2.5 | 0 | µA | |
| VIMIN | DC disconnect threshold | 1.275 | 2.55 | mV | ||
| DIGITAL INTERFACE AT VVDD = 3.3 V | ||||||
| VIH | Digital input high | 2.1 | V | |||
| VIL | Digital input low | 0.9 | V | |||
| VIT_HYS | Input voltage hysteresis (SCL, SDAI, A1-A4, RESET, OSS) | 0.17 | V | |||
| VOL | Digital output Low, SDAO | At 9 mA | 0.4 | V | ||
| Digital output Low, INT | At 3 mA | 0.4 | V | |||
| Rpullup | Pullup resistor to VDD | RESET, A1-A4, TEST0 | 30 | 50 | 80 | kΩ |
| Rpulldown | Pulldown resistor to DGND | OSS | 30 | 50 | 80 | kΩ |
| TEST1, 2 | 30 | 50 | 80 | |||
| THERMAL SHUTDOWN | ||||||
| TSD | Shutdown temperature | Temperature rising | 135 | 146 | °C | |
| Hysteresis | 7 | °C | ||||
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| fSCL | SCL clock frequency | 10 | 400 | kHz | ||
| tLOW | LOW period of the clock | 1.3 | µs | |||
| tHIGH | HIGH period of the clock | 0.6 | µs | |||
| tfo | SDAO output fall time | SDAO, 2.3 → 0.8 V, Cb = 10 pF, 10 kΩ pull-up to 3.3 V |
21 | 250 | ns | |
| SDAO, 2.3 → 0.8 V, Cb = 400 pF, 1.3 kΩ pull-up to 3.3 V |
21 | 250 | ns | |||
| CI2C | SCL capacitance | 10 | pF | |||
| CI2C_SDA | SDAI, SDAO capacitance (each) | 6 | pF | |||
| tSU,DATW | Data set-up time (Write operation) | 100 | ns | |||
| tSU,DATR | Data set-up time (Read operation) | SDAO, Cb = 10 pF, 1.3 kΩ pull-up to 3.3V |
600 | ns | ||
| tHD,DATW | Data hold time (Write operation) | 0 | ns | |||
| tHD,DATR | Data hold time (Read operation) | 150 | 600 | ns | ||
| tfSDA | Input fall times of SDAI | 2.3 → 0.8 V | 20 | 250 | ns | |
| trSDA | Input rise times of SDAI | 0.8 → 2.3 V | 20 | 300 | ns | |
| tr | Input rise time of SCL | 0.8 → 2.3 V | 20 | 300 | ns | |
| tf | Input fall time of SCL | 2.3 → 0.8 V | 20 | 200 | ns | |
| tBUF | Bus free time between a STOP and START condition | 1.3 | µs | |||
| tHD,STA | Hold time after (repeated) Start condition | 0.6 | µs | |||
| tSU,STA | Repeated Start condition set-up time | 0.6 | µs | |||
| tSU,STO | Stop condition set-up time | 0.6 | µs | |||
| tFLT_INT | Fault to INT assertion | Time to internally register an Interrupt fault, from port turn off | 50 | 500 | µs | |
| tDG | Suppressed spike pulse width, SDAI and SCL | 50 | ns | |||
| tRDG | RESET input minimum pulse width (deglitch time) | 5 | µs | |||
| tbit_OSS | 3-bit OSS bit period | MbitPrty = 1 | 24 | 25 | 26 | µs |
| tOSS_IDL | Idle time between consecutive shutdown code transmission in 3-bit mode | MbitPrty = 1 | 48 | 50 | µs | |
| tr_OSS | Input rise time of OSS in 3-bit mode | 0.8 → 2.3 V, MbitPrty = 1 | 1 | 300 | ns | |
| tf_OSS | Input fall time of OSS in 3-bit mode | 2.3 → 0.8 V, MbitPrty = 1 | 1 | 300 | ns | |
| tWDT_I2C | I2C Watchdog trip delay | 1.1 | 2.2 | 3.3 | s | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| δIfault | Duty cycle of Iport with current fault | 5.5% | 6.7% | |||
| tOVLD | ICUT time limit (DCUTn = 0) | TOVLD = 00 | 50 | 70 | ms | |
| TOVLD = 01 | 25 | 35 | ||||
| TOVLD = 10 | 100 | 140 | ||||
| TOVLD = 11 | 200 | 280 | ||||
| tICUT_INT | ICUT Interrupt time limit when ICUT is disabled (DCUTn = 1)(1) | ICUT limit exceeded but not ILIM, TLIM = 01, PoEPn = 1 | tLIM/2 | tLIM/2 + 6 | ms | |
| tLIM | ILIM time limit | 50 | 70 | ms | ||
| TLIM = 00, PoEPn = 1 | 50 | 70 | ||||
| TLIM = 01, PoEPn = 1 | 14.5 | 15 | 15.75 | |||
| TLIM = 10, PoEPn = 1 | 11.5 | 12 | 12.5 | |||
| TLIM = 11, PoEPn = 1 | 9.5 | 10 | 10.5 | |||
| tSTART | Maximum current limit duration in port start-up | TSTART = 00 | 50 | 70 | ms | |
| TSTART = 01 | 25 | 35 | ||||
| TSTART = 10 | 100 | 140 | ||||
| tDET | Detection duration, 4-point discovery | Time to complete a detection | 275 | 350 | 425 | ms |
| tDET_BOFF | Detect backoff pause between discovery attempts | VVPWR – VDRAINn > 2.5 V | 300 | 400 | 500 | ms |
| VVPWR – VDRAINn < 2.5 V | 15 | 100 | ||||
| tDET_DLY | Detection delay | From command or PD attachment to port detection complete | 590 | ms | ||
| tCLE | Classification duration, first and second class event | Semiauto mode. From detection complete | 6.5 | 12 | ms | |
| tpdc | Classification duration, 1-event physical layer class timing | Semiauto mode. From detection complete | 6.5 | 12 | ms | |
| Manual mode. From beginning of class | 6.5 | 14 | ||||
| tME | Mark Duration, first and second mark event | Semiauto mode. From Class 4 complete | 6 | 12 | ms | |
| tpon | Port Power-On delay, semiauto mode | From end of detection to port turn on using IEEE power enable | 200 | ms | ||
| Port Power-On delay, manual mode | From port turn on command to port turn on completed, four ports | 4 | ms | |||
| tRESET | Reset time duration from RESET pin | 1 | 5 | µs | ||
| ted | Error delay timing. Delay before next attempt to power a port following power removal due to error condition | ICUT , ILIM or IInrush fault, semiauto mode | 0.8 | 1 | 1.2 | s |
| tMPDO | PD maintain power signature dropout time limit | TMPDO = 00 | 300 | 400 | ms | |
| TMPDO = 01 | 75 | 100 | ||||
| TMPDO = 10 | 150 | 200 | ||||
| TMPDO = 11 | 600 | 800 | ||||
| tMPS | PD maintain power signature time for validity | 13 | 15 | 17 | ms | |
| tD_off_OSS | Gate turn off time from 1-bit OSS input | From OSS to VGATEn < 1 V, VSENn = 0 V, MbitPrty = 0 | 1 | 5 | µs | |
| tOSS_OFF | Gate turn off time from 3-bit OSS input | From Start bit falling edge to VGATEn < 1 V, VSENn = 0 V, MbitPrty = 1 | 72 | 104 | µs | |
| tP_off_CMD | Gate turn off time from port off command | From port off command to VGATEn < 1 V, VSENn = 0 V | 300 | µs | ||
| tP_off_RST | Gate turn off time with RESET | From RESET low to VGATEn < 1 V, VSENn = 0 V | 1 | 5 | µs | |
| tD_off_SEN | Gate turn off time from SENn input | VDRAINn = 1 V , From VSENn pulsed to 0.425 V | 0.9 | µs | ||
| Gate turn off time from SENn input (PoEPn = 1) | VDRAINn = 1 V , From VSENn pulsed to 0.62 V | 0.9 | ||||
| tPOR | Device power-on reset delay | 20 | ms | |||