TDP142 是一款能够嗅探 AUX 和 HPD 信号的 DisplayPortTM(DP) 线性转接驱动器。该器件符合 VESA DisplayPort 标准版本 1.4,支持 1-4 通道主链路接口,以符合 HBR3 标准的速率(每个通道 8.1Gbps)发送信号。此外,该器件与位置无关。它可置于源设备、电缆或接收设备内,从而为总体链路预算有效提供“负损耗”分量。
TDP142 提供多个接收线性均衡级别,用于补偿线缆或电路板走线中因码间串扰 (ISI) 而产生的损耗。该器件由 3.3V 单电源供电,支持商业级温度范围 (TDP142) 和工业级温度范围 (TDP142I)。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
TDP142 | WQFN (40) | 4.00mm x 6.00mm |
TDP142I | WQFN (40) | 4.00mm x 6.00mm |
空白
简化电路原理图![]() |
显示屏![]() |
Changes from B Revision (August 2018) to C Revision
Changes from A Revision (October 2017) to B Revision
Changes from * Revision (September 2017) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCC | 1, 6, 20, 28 | P | 3.3-V Power Supply. |
DPEQ1 | 2 | 4 Level I | DisplayPort Receiver EQ control. This along with DPEQ0 will select the DisplayPort receiver equalization gain. Refer to Table 2 for equalization settings. |
RSVD1 | 3 | I | Reserved.(1) |
RSVD2 | 4 | O | Reserved.(1) |
RSVD3 | 5 | O | Reserved.(1) |
RSVD4 | 7 | I | Reserved.(1) |
RSVD5 | 8 | I | Reserved.(1) |
INDP0p | 9 | I | DP Differential positive input for DisplayPort Lane 0. |
INDP0n | 10 | I | DP Differential negative input for DisplayPort Lane 0. |
A0 | 11 | 4 Level I | When I2C_EN = 0, leave the pin unconnected. When I2C_EN is not ‘0’, this pin will also set the TDP142 I2C address. See Table 4. If I2C_EN = “F”, then this pin must be set to “F” or “0”. |
INDP1p | 12 | Diff I | DP Differential positive input for DisplayPort Lane 1. |
INDP1n | 13 | Diff I | DP Differential negative input for DisplayPort Lane 1. |
DPEQ0/A1 | 14 | 4 Level I | DisplayPort Receiver EQ control. This along with DPEQ1 will select the DisplayPort receiver equalization gain. Refer to Table 2 for equalization settings. When I2C_EN is not ‘0’, this pin will also set the TDP142 I2C address. See Table 4. |
INDP2p | 15 | Diff I | DP Differential positive input for DisplayPort Lane 2. |
INDP2n | 16 | Diff I | DP Differential negative input for DisplayPort Lane 2. |
I2C_EN | 17 | 4 Level I | I2C Programming Mode or GPIO Programming Select. I2C is only disabled when this pin is ‘0".
0 = GPIO mode (I2C disabled). R = TI Test Mode (I2C enabled at 3.3 V). F = I2C enabled at 1.8 V. 1 = I2C enabled at 3.3 V. |
INDP3p | 18 | Diff I | DP Differential positive input for DisplayPort Lane 3. |
INDP3n | 19 | Diff I | DP Differential negative input for DisplayPort Lane 3. |
TEST1/SCL | 21 | 2 Level I | When I2C_EN=’0’, pull down with 10k or directly connect to ground. Otherwise this pin is I2C clock. . When used for I2C clock pullup to I2C master's VCC I2C supply. |
TEST2/SDA | 22 | 2 Level I | When I2C_EN=’0’ , pull down with 10k or directly connect to ground. Otherwise this pin is I2C data. When used for I2C data pullup to I2C master's VCC I2C supply. |
DPEN/HPDIN | 23 | 2 Level I
(Failsafe) (PD) |
DP Enable Pin. When I2C_EN = ‘0’, this pin will enable or disable DisplayPort functionality. Otherwise, when I2C_EN is not "0", DisplayPort functionality is enabled and disabled through I2C registers.
L = DisplayPort Disabled. (Pull-down with 10k resistor) H = DisplayPort Enabled. (Pull-up with10k resistor) When I2C_EN is not "0" this pin is an input for Hot Plug Detect (HPD) received from DisplayPort sink. When this HPDIN is low for greater than 2 ms, all DisplayPort lanes are disabled. |
AUXp | 24 | I/O, CMOS | This pin along with AUXN is used by the TDP142 for AUX snooping. See the Application and Implementation section for more detail. |
AUXn | 25 | I/O, CMOS | This pin along with AUXP is used by the TDP142 for AUX snooping. See the Application and Implementation section for more detail. |
RSVD6 | 26 | I/O, CMOS | Reserved.(1) |
RSVD7 | 27 | I/O, CMOS | Reserved.(1) |
SNOOPENZ/RSVD8 | 29(2) | I/O
(PD) |
When I2C_EN ! = 0, this pin is reserved. When I2C_EN = 0 , this pin is SNOOPENZ (L = AUX snoop enabled and H = AUX snoop disabled with all lanes active). |
OUTDP3p | 30 | Diff O | DP Differential positive output for DisplayPort Lane 3. |
OUTDP3n | 31 | Diff O | DP Differential negative output for DisplayPort Lane 3. |
HPDIN/RSVD9 | 32(2) | I/O
(PD) |
When I2C_EN ! = 0, this pin is reserved. When I2C_EN = 0, this pin is an input for Hot Plug Detect received from DisplayPort sink. When HPDIN is low for greater than 2ms, all DisplayPort lanes are disabled. |
OUTDP2p | 33 | Diff O | DP Differential positive output for DisplayPort Lane 2. |
OUTDP2n | 34 | Diff O | DP Differential negative output for DisplayPort Lane 2. |
RSVD10 | 35 | I | Reserved.(1) |
OUTDP1n | 36 | Diff O | DP Differential negative output for DisplayPort Lane 1. |
OUTDP1p | 37 | Diff O | DP Differential positive output for DisplayPort Lane 1. |
RSVD11 | 38 | I | Reserved.(1) |
OUTDP0n | 39 | Diff O | DP Differential negative output for DisplayPort Lane 0. |
OUTDP0p | 40 | Diff O | DP Differential positive output for DisplayPort Lane 0. |
GND | Thermal Pad | G | Ground. |