ZHCSGL2E December   2016  – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics - Power Supply
    6. 5.6  LVPECL Output Characteristics
    7. 5.7  LVDS Output Characteristics
    8. 5.8  HCSL Output Characteristics
    9. 5.9  OE Input Characteristics
    10. 5.10 Frequency Tolerance Characteristics
    11. 5.11 Power-On/Reset Characteristics (VDD)
    12. 5.12 PSRR Characteristics
    13. 5.13 PLL Clock Output Jitter Characteristics
    14. 5.14 Additional Reliability and Qualification
  7. 6 Parameter Measurement Information
    1. 6.1 Device Output Configurations
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
        1. 7.2.1.1 Ensuring Thermal Reliability
        2. 7.2.1.2 Best Practices for Signal Integrity
        3. 7.2.1.3 Recommended Solder Reflow Profile
  9. 8 Device and Documentation Support
    1. 8.1 接收文档更新通知
    2. 8.2 支持资源
    3. 8.3 Trademarks
    4. 8.4 静电放电警告
    5. 8.5 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VDDDevice supply voltage–0.33.6V
VINOutput voltage for logic inputs–0.3VDD + 0.3V
VOUTOutput voltage for clock outputs–0.3VDD + 0.3V
TJJunction temperature150°C
TstgStorage temperature–40125°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute maximum-rated conditions for extended periods may affect device reliability.