ZHCSGH0J April   2008  – June 2017 LM5118

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 UVLO
      2. 7.3.2 Oscillator and Sync Capability
      3. 7.3.3 Error Amplifier and PWM Comparator
      4. 7.3.4 Ramp Generator
      5. 7.3.5 Current Limit
      6. 7.3.6 Maximum Duty Cycle
      7. 7.3.7 Soft Start
      8. 7.3.8 HO Output
      9. 7.3.9 Thermal Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Buck Mode Operation: VIN > VOUT
      2. 7.4.2 Buck-Boost Mode Operation: VIN ≊ VOUT
      3. 7.4.3 High Voltage Start-Up Regulator
      4. 7.4.4 Enable
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Custom Design With WEBENCH® Tools
        2. 8.2.2.2  R7 = RT
        3. 8.2.2.3  Inductor Selection, L1
        4. 8.2.2.4  R13 = RSENSE
        5. 8.2.2.5  C15 = CRAMP
        6. 8.2.2.6  Inductor Current Limit Calculation
        7. 8.2.2.7  C9 - C12 = Output Capacitors
        8. 8.2.2.8  D1
        9. 8.2.2.9  D4
        10. 8.2.2.10 C1 - C5 = Input Capacitor
        11. 8.2.2.11 C20
        12. 8.2.2.12 C8
        13. 8.2.2.13 C16 = CSS
        14. 8.2.2.14 R8, R9
        15. 8.2.2.15 R1, R3, C21
        16. 8.2.2.16 R2
        17. 8.2.2.17 Snubber
        18. 8.2.2.18 Error Amplifier Configuration
          1. 8.2.2.18.1 R4, C18, C17
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Thermal Considerations
    2. 9.2 Bias Power Dissipation Reduction
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 开发支持
        1. 11.1.1.1 使用 WEBENCH® 工具创建定制设计
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

Specifications

Absolute Maximum Ratings

over operating free air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VIN, EN, VOUT to GND –0.3 76 V
VCC, LO, VCCX, UVLO to GND –0.3 15 V
HB to HS –0.3 15 V
HO to HS –0.3 HB + 0.3 V
HS to GND –4 76 V
CSG, CS to GND –0.3 0.3 V
RAMP, SS, COMP, FB, SYNC, RT to GND –0.3 7 V
Junction temperature –40 150 °C
Storage temperature, Tstg –55 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free air temperature range (unless otherwise noted)(4)
MIN MAX UNIT
VIN (2) 3 75 V
VCC, VCCX 4.75 14 V
Junction temperature –40 +125 °C

Thermal Information

THERMAL METRIC(1) LM5118 UNIT
PWP (HTSSOP)
20 PINS
RθJA Junction-to-ambient thermal resistance 40 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 4 °C/W
For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report.

Electrical Characteristics

Unless otherwise specified, the following conditions apply: VIN = 48 V, VCCX = 0 V, EN = 5 V, RT = 29.11 kΩ, No load on LO and HO. Typical values apply for TJ = 25°C; minimum and maximum values apply over the full junction temperature range for operation, −40°C to +125°C.(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIN SUPPLY
IBIAS VIN operating current VCCX = 0 V 4.5 5.5 mA
IBIASX VIN operating current VCCX = 5 V 1 1.85 mA
ISTDBY VIN shutdown current EN = 0 V 1 10 µA
VCC REGULATOR
VCC(REG) VCC regulation VCCX = 0 V 6.8 7 7.2 V
VCC(REG) VCC regulation VCCX = 0 V, VIN = 6 V 5 5.25 5.5 V
VCC sourcing current limit VCC = 0 21 35 mA
VCCX switch threshold VCCX rising 3.68 3.85 4.02 V
VCCX switch hysteresis 0.2 V
VCCX switch RDS(ON) ICCX = 10 mA 5 12 Ω
VCCX switch leakage VCCX = 0 V 0.5 1 µA
VCCCX pulldown resistance VCCX = 3 V 70
VCC undervoltage lockout voltage VCC rising 3.52 3.7 3.86 V
VCC undervoltage hysteresis 0.21 V
HB DC bias current HB-HS = 15 V 205 260 µA
VC LDO mode turnoff 10 V
EN INPUT
VIL max EN input low threshold 0.5 V
VIH min EN input high threshold 3 V
EN input bias current VEN = 3 V –1 1 µA
EN input bias current VEN = 0.5 V –1 1 µA
EN input bias current VEN = 75 V 50 µA
UVLO THRESHOLDS
UVLO standby threshold UVLO rising 1.191 1.231 1.271 V
UVLO threshold hysteresis 0.105 V
UVLO pullup current source UVLO = 0 V 5 µA
UVLO pulldown RDS(ON) 100 200 Ω
SOFT START
SS current source SS = 0V 7.5 10.5 13.5 µA
SS to FB offset FB = 1.23 V 150 mV
SS output low voltage Sinking 100 µA, UVLO = 0 V 7 mV
ERROR AMPLIFIER
VREF FB reference voltage Measured at FB pin,
FB = COMP
1.212 1.23 1.248 V
FB input bias current FB = 2 V 20 200 nA
COMP sink/source current 3 mA
AOL DC gain 80 dB
fBW Unity bain bandwidth 3 MHz
PWM COMPARATORS
tHO(OFF) Forced HO off-time 305 400 495 ns
TON(MIN) Minimum HO on-time 70 ns
COMP to comparator offset 200 mV
OSCILLATOR (RT PIN)
fSW1 Frequency 1 RT = 29.11 kΩ 178 200 224 kHz
fSW2 Frequency 2 RT = 9.525 kΩ 450 515 575 kHz
SYNC
Sync threshold falling 1.3 V
CURRENT LIMIT
VCS(TH) Cycle-by-cycle sense voltage threshold (CS-CSG) RAMP = 0 buck mode –103 –125 –147 mV
VCS(THX) Cycle-by-cycle sense voltage threshold (CS-CSG) RAMP = 0 buck-boost mode –218 –255 –300 mV
CS bias current CS = 0 V 45 60 µA
CSG bias current CSG = 0 V 45 60 µA
Current limit fault timer 256 cycles
RAMP GENERATOR
IR1 RAMP current 1 VIN = 60 V, VOUT = 10 V 245 305 365 µA
IR2 RAMP current 2 VIN = 12 V, VOUT = 12 V 95 115 135 µA
IR3 RAMP current 3 VIN = 5 V, VOUT = 12 V 65 80 95 µA
VOUT bias current VOUT = 48 V 245 µA
LOW-SIDE (LO) GATE DRIVER
VOLL LO low-state output voltage ILO = 100 mA 0.14 0.23 V
VOHL LO high-state output voltage ILO = -100 mA
VOHL = VCC-VLO
0.25 V
LO rise time C-load = 1 nF, VCC = 8 V 16 ns
LO fall time C-load = 1 nF, VCC = 8 V 14 ns
IOHL Peak LO source current VLO = 0 V, VCC = 8 V 2.2 A
IOLL Peak LO sink current VLO = VCC = 8 V 2.7 A
HIGH-SIDE (HO) GATE DRIVER
VOLH HO low-state output voltage IHO = 100 mA 0.135 0.21 V
VOHH HO high-state output voltage IHO = -100 mA,
VOHH = VHB-VOH
0.25 V
HO rise time C-load = 1 nF, VCC = 8 V 14 ns
HO fall time C-load = 1 nF, VCC = 8 V 12 ns
IOHH Peak HO source current VHO = 0V, VCC = 8 V 2.2 A
IOLH Peak HO sink current VHO = VCC = 8 V 3.5 A
HB-HS undervoltage lockout 3 V
BUCK-BOOST CHARACTERISTICS
Buck-boost mode Buck duty cycle (3) 69% 75% 80%
THERMAL
TSD Thermal shutdown temperature 165 °C
Thermal shutdown hysteresis 25 °C
Minimum and maximum limits are 100% production tested at 25°C. Limits over the operating temperature range are ensured through correlation using Statistical Quality Control (SQC) methods. Limits are used to calculate Average Outgoing Quality Level (AOQL).
5-V VIN is required to initially start the controller.
When the duty cycle exceeds 75%, the LM5118 controller gradually phases into the Buck-Boost mode.
The Recommended Operating Conditions indicate conditions for which the device is intended to be functional, but does not ensure specific performance limits. For specifications and test conditions see Electrical Characteristics.

Typical Characteristics

LM5118 30058503.gif
Figure 1. Efficiency vs VIN and IOUT, VOUT = 12 V
LM5118 30058505.gif
Figure 3. VCC vs VIN
LM5118 30058507.gif
Figure 5. Error Amplifier Gain/Phase
LM5118 30058509.gif
Figure 7. Oscillator Frequency vs RT
LM5118 30058504.gif
Figure 2. Current Limit Threshold vs VOUT/VIN
VOUT = 12 V
LM5118 30058506.gif
Figure 4. VCC vs IVCC
LM5118 30058508.gif
Figure 6. LO and HO Peak Gate Current vs Output Voltage
VCC = 8 V