ZHCSFQ7E November 2016 – December 2024 ISO7710
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | See Figure 6-1 | 6 | 11 | 17 | ns |
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.6 | 5.9 | ns | ||
| tsk(pp) | Part-to-part skew time (2) | 4.5 | ns | |||
| tr | Output signal rise time | See Figure 6-1 | 1.8 | 3.9 | ns | |
| tf | Output signal fall time | 1.9 | 3.9 | ns | ||
| tDO | Default output delay time from input power loss | Measured from the time VCC1 goes below 1.7V. See Figure 6-2 | 0.1 | 0.3 | μs | |
| tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 1 | ns | ||