ZHCSFF4C February 2016 – August 2021 TPS65981
PRODUCTION DATA
The Unique Address Interface allows for complex interaction between an I2C master and a single TPS65981. The I2C Slave sub-address is used to receive or respond to Host Interface protocol commands. Figure 9-61 and Figure 9-62 show the write and read protocol for the I2C slave interface, and a key is included in Figure 9-63 to explain the terminology used. The key to the protocol diagrams is in the SMBus Specification and is repeated here in part.
Figure 9-61 I2C Unique Address Write Register Protocol
Figure 9-62 I2C Unique Address Read Register Protocol
Figure 9-63 I2C Read/Write Protocol Key