ZHCSFB4A July   2016  – January 2024 DS90UB964-Q1

PRODUCTION DATA  

  1.   1
  2. 1特性
  3. 2应用
  4. 3说明
  5.   Pin Configuration and Functions
  6. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings – JEDEC
    3. 4.3  ESD Ratings – IEC and ISO
    4. 4.4  Recommended Operating Conditions
    5. 4.5  Thermal Information
    6. 4.6  DC Electrical Characteristics
    7. 4.7  AC Electrical Characteristics
    8. 4.8  Recommended Timing for the Serial Control Bus
    9. 4.9  AC Electrical Characteristics
    10. 4.10 Typical Characteristics
  7. 5Detailed Description
    1. 5.1 Overview
      1. 5.1.1 Functional Description
    2. 5.2 Functional Block Diagram
    3. 5.3 Feature Description
    4. 5.4 Device Functional Modes
      1. 5.4.1  RAW Data Type Support and Rates
      2. 5.4.2  MODE Pin
      3. 5.4.3  REFCLK
      4. 5.4.4  Receiver Port Control
      5. 5.4.5  Input Jitter Tolerance
      6. 5.4.6  Adaptive Equalizer
        1. 5.4.6.1 Channel Requirements
        2. 5.4.6.2 Adaptive Equalizer Algorithm
        3. 5.4.6.3 AEQ Settings
          1. 5.4.6.3.1 AEQ Start-Up and Initialization
          2. 5.4.6.3.2 AEQ Range
          3. 5.4.6.3.3 AEQ Timing
          4. 5.4.6.3.4 AEQ Threshold
      7. 5.4.7  Channel Monitor Loop-Through Output Driver
        1. 5.4.7.1 Code Example for CMLOUT FPD3 RX Port 0:
      8. 5.4.8  RX Port Status
        1. 5.4.8.1 RX Parity Status
        2. 5.4.8.2 FPD-Link Decoder Status
        3. 5.4.8.3 RX Port Input Signal Detection
      9. 5.4.9  GPIO Support
        1. 5.4.9.1 GPIO Input Control and Status
        2. 5.4.9.2 GPIO Output Pin Control
        3. 5.4.9.3 Back Channel GPIO
        4. 5.4.9.4 GPIO Pin Status
        5. 5.4.9.5 Other GPIO Pin Controls
      10. 5.4.10 RAW Mode LV / FV Controls
      11. 5.4.11 Video Stream Forwarding
      12. 5.4.12 CSI-2 Protocol Layer
      13. 5.4.13 CSI-2 Short Packet
      14. 5.4.14 CSI-2 Long Packet
      15. 5.4.15 CSI-2 Data Identifier
      16. 5.4.16 Virtual Channel and Context
      17. 5.4.17 CSI-2 Mode Virtual Channel Mapping
        1. 5.4.17.1 Example 1
        2. 5.4.17.2 Example 2
      18. 5.4.18 CSI-2 Transmitter Frequency
      19. 5.4.19 CSI-2 Transmitter Status
      20. 5.4.20 Video Buffers
      21. 5.4.21 CSI-2 Line Count and Line Length
      22. 5.4.22 FrameSync Operation
        1. 5.4.22.1 External FrameSync Control
        2. 5.4.22.2 Internally Generated FrameSync
          1. 5.4.22.2.1 Code Example for Internally Generated FrameSync
      23. 5.4.23 CSI-2 Forwarding
        1. 5.4.23.1 Best-Effort Round Robin CSI-2 Forwarding
        2. 5.4.23.2 Synchronized CSI-2 Forwarding
        3. 5.4.23.3 Basic Synchronized CSI-2 Forwarding
          1. 5.4.23.3.1 Code Example for Basic Synchronized CSI-2 Forwarding
        4. 5.4.23.4 Line-Interleaved CSI-2 Forwarding
          1. 5.4.23.4.1 Code Example for Line-Interleaved CSI-2 Forwarding
        5. 5.4.23.5 Line-Concatenated CSI-2 Forwarding
          1. 5.4.23.5.1 Code Example for Line-Concatenated CSI-2 Forwarding
        6. 5.4.23.6 CSI-2 Replicate Mode
        7. 5.4.23.7 CSI-2 Transmitter Output Control
        8. 5.4.23.8 Enabling and Disabling CSI-2 Transmitters
    5. 5.5 Programming
      1. 5.5.1  Serial Control Bus
      2. 5.5.2  Second I2C Port
      3. 5.5.3  I2C Target Operation
      4. 5.5.4  Remote Target Operation
      5. 5.5.5  Remote Target Addressing
      6. 5.5.6  Broadcast Write to Remote Devices
        1. 5.5.6.1 Code Example for Broadcast Write
      7. 5.5.7  I2C Proxy Controller
      8. 5.5.8  I2C Proxy Controller Timing
        1. 5.5.8.1 Code Example for Configuring Fast-Mode Plus I2C Operation
      9. 5.5.9  Interrupt Support
        1. 5.5.9.1 Code Example to Enable Interrupts
        2. 5.5.9.2 FPD-Link III Receive Port Interrupts
        3. 5.5.9.3 Code Example to Readback Interrupts
        4. 5.5.9.4 CSI-2 Transmit Port Interrupts
      10. 5.5.10 Timestamp – Video Skew Detection
      11. 5.5.11 Pattern Generation
        1. 5.5.11.1 Reference Color Bar Pattern
        2. 5.5.11.2 Fixed Color Patterns
        3. 5.5.11.3 Pattern Generator Programming
          1. 5.5.11.3.1 Determining Color Bar Size
        4. 5.5.11.4 Code Example for Pattern Generator
      12. 5.5.12 FPD-Link BIST Mode
        1. 5.5.12.1 BIST Operation
    6. 5.6 Register Maps
      1. 5.6.1 Main_Page Registers
      2. 5.6.2 Indirect Access Registers
        1. 5.6.2.1 PATGEN_And_CSI-2 Registers
  8. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Power-Over-Coax
    2. 6.2 Typical Application
      1. 6.2.1 Design Requirements
      2. 6.2.2 Detailed Design Procedure
      3. 6.2.3 Application Curves
    3. 6.3 System Examples
    4. 6.4 Power Supply Recommendations
      1. 6.4.1 VDD Power Supply
      2. 6.4.2 Power-Up Sequencing
        1. 6.4.2.1 PDB Pin
    5. 6.5 Layout
      1. 6.5.1 Layout Guidelines
        1. 6.5.1.1 Ground
        2. 6.5.1.2 Routing FPD-Link III Signal Traces and PoC Filter
        3. 6.5.1.3 CSI-2 Guidelines
      2. 6.5.2 Layout Example
  9. 7Device and Documentation Support
    1. 7.1 Documentation Support
      1. 7.1.1 Related Documentation
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 支持资源
    4. 7.4 Trademarks
    5. 7.5 静电放电警告
    6. 7.6 术语表
  10. 8Revision History
  11. 9Mechanical, Packaging, and Orderable Information

Interrupt Support

Interrupts can be brought out on the INTB pin as controlled by the INTERRUPT_CTL 0x23 and INTERRUPT_STS 0x24 registers. The main interrupt control registers provide control and status for interrupts from the individual sources. Sources include each of the four FPD3 Receive ports as well as CSI-2 Transmit ports. Clearing interrupt conditions requires reading the associated status register for the source. The setting of the individual interrupt status bits is not dependent on the related interrupt enable controls. The interrupt enable controls whether an interrupt is generated based on the condition, but does not prevent the interrupt status assertion.

For an interrupt to be generated based on one of the interrupt status assertions, both the individual interrupt enable and the INT_EN control must be set in the INTERRUPT_CTL 0x23 register. For example, to generate an interrupt if IS_RX0 is set, both the IE_RX0 and INT_EN bits must be set. If IE_RX0 is set but INT_EN is not, the INT status is indicated in the INTERRUPT_STS register, and the INTB pin does not indicate the interrupt condition.

See the INTERRUPT_CTL and INTERRUPT_STS register for details.