ZHCSEN7D October   2014  – February 2022 DS90UB948-Q1

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  DC Electrical Characteristics
    6. 6.6  AC Electrical Characteristics
    7. 6.7  Timing Requirements for the Serial Control Bus
    8. 6.8  Switching Characteristics
    9. 6.9  Timing Diagrams and Test Circuits
    10. 6.10 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High-Speed Forward Channel Data Transfer
      2. 7.3.2  Low-Speed Back Channel Data Transfer
      3. 7.3.3  FPD-Link III Port Register Access
      4. 7.3.4  Oscillator Output
      5. 7.3.5  Clock and Output Status
      6. 7.3.6  LVCMOS VDDIO Option
      7. 7.3.7  Power Down (PDB)
      8. 7.3.8  Interrupt Pin — Functional Description and Usage (INTB_IN)
      9. 7.3.9  General-Purpose I/O (GPIO)
        1. 7.3.9.1 GPIO[3:0] and D_GPIO[3:0] Configuration
        2. 7.3.9.2 Back Channel Configuration
        3. 7.3.9.3 GPIO Register Configuration
      10. 7.3.10 SPI Communication
        1. 7.3.10.1 SPI Mode Configuration
        2. 7.3.10.2 Forward Channel SPI Operation
        3. 7.3.10.3 Reverse Channel SPI Operation
      11. 7.3.11 Backward Compatibility
      12. 7.3.12 Adaptive Equalizer
        1. 7.3.12.1 Transmission Distance
        2. 7.3.12.2 Adaptive Equalizer Algorithm
        3. 7.3.12.3 AEQ Settings
          1. 7.3.12.3.1 AEQ Start-Up and Initialization
          2. 7.3.12.3.2 AEQ Range
          3. 7.3.12.3.3 AEQ Timing
      13. 7.3.13 I2S Audio Interface
        1. 7.3.13.1 I2S Transport Modes
        2. 7.3.13.2 I2S Repeater
        3. 7.3.13.3 I2S Jitter Cleaning
        4. 7.3.13.4 MCLK
      14. 7.3.14 Repeater
        1. 7.3.14.1 Repeater Configuration
        2. 7.3.14.2 Repeater Connections
          1. 7.3.14.2.1 Repeater Fan-Out Electrical Requirements
      15. 7.3.15 Built-In Self Test (BIST)
        1. 7.3.15.1 BIST Configuration and Status
          1. 7.3.15.1.1 Sample BIST Sequence
        2. 7.3.15.2 Forward Channel and Back Channel Error Checking
      16. 7.3.16 Internal Pattern Generation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Configuration Select MODE_SEL[1:0]
        1. 7.4.1.1 1-Lane FPD-Link III Input, Single Link OpenLDI Output
        2. 7.4.1.2 1-Lane FPD-Link III Input, Dual Link OpenLDI Output
        3. 7.4.1.3 2-Lane FPD-Link III Input, Dual Link OpenLDI Output
        4. 7.4.1.4 2-Lane FPD-Link III Input, Single Link OpenLDI Output
        5. 7.4.1.5 1-Lane FPD-Link III Input, Single Link OpenLDI Output (Replicate)
      2. 7.4.2 MODE_SEL[1:0]
        1. 7.4.2.1 Dual Swap
      3. 7.4.3 OpenLDI Output Frame and Color Bit Mapping Select
    5. 7.5 Image Enhancement Features
      1. 7.5.1 White Balance
      2. 7.5.2 LUT Contents
      3. 7.5.3 Enabling White Balance
        1. 7.5.3.1 LUT Programming Example
      4. 7.5.4 Adaptive Hi-FRC Dithering
    6. 7.6 Programming
      1. 7.6.1 Serial Control Bus
      2. 7.6.2 Multi-Controller Arbitration Support
      3. 7.6.3 I2C Restrictions on Multi-Controller Operation
      4. 7.6.4 Multi-Controller Access to Device Registers for Newer FPD-Link III Devices
      5. 7.6.5 Multi-Controller Access to Device Registers for Older FPD-Link III Devices
      6. 7.6.6 Restrictions on Control Channel Direction for Multi-Controller Operation
    7. 7.7 Register Maps
      1. 7.7.1 DS90UB948-Q1 Registers
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 FPD-Link III Interconnect Guidelines
        2. 8.2.2.2 AV Mute Prevention
        3. 8.2.2.3 Prevention of I2C Errors During Abrupt System Faults
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Power-Up Requirements and PDB Pin
    2. 9.2 Power Sequence
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Ground
    3. 10.3 Routing FPD-Link III Signal Traces
    4. 10.4 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

Figure 5-1 NKD Package
64-Pin WQFN
Top View
Table 5-1 Pin Functions
PIN I/O, TYPE DESCRIPTION
NAME NO.
OLDI OUTPUT PINS
CLK1–
CLK1+
37
36
O, LVDS Clock differential output pins
This pair requires an external 100-Ω termination for LVDS. Leave unused pins as No Connect or terminate each differential pair with 100 ohms
CLK2–
CLK2+
24
23
O, LVDS
D0–
D0+
43
42
O, LVDS Differential data output pins
This pair requires an external 100-Ω termination for LVDS. Leave unused pins as No Connect or terminate each differential pair with 100 ohms
D1–
D1+
41
40
O, LVDS
D2–
D2+
39
38
O, LVDS
D3–
D3+
35
34
O, LVDS
D4–
D4+
30
29
O, LVDS
D5–
D5+
28
27
O, LVDS
D6–
D6+
26
25
O, LVDS
D7–
D7+
22
21
O, LVDS
FPD-LINK III INTERFACE
RIN0– 54 I/O FPD-Link III RX Port 0 pins. The port receives FPD-Link III high-speed forward channel video and control data and transmits back channel control data. It can interface with a compatible FPD-Link III serializer TX through a STP or coaxial cable (see Figure 8-4 and Figure 8-5). It must be AC-coupled per Table 8-1. Leave unused pins as No Connect. Do not connect to an external pullup or pulldown.
RIN0+ 53 I/O
RIN1– 59 I/O FPD-Link III RX Port 1 pins. The port receives FPD-Link III high-speed forward channel video and control data and transmits back channel control data. It can interface with a compatible FPD-Link III serializer TX through a STP or coaxial cable (see Figure 8-4 and Figure 8-5). It must be AC-coupled per Table 8-1. Leave unused pins as No Connect. Do not connect to an external pullup or pulldown.
RIN1+ 58 I/O
CMF 55 I/O Common mode filter – connect 0.1-µF capacitor to GND
I2C PINS
I2C_SDA 46 I/O, OD I2C Data Input / Output Interface pin. See Section 7.6.1.
Open drain output; this pin must have an external pullup resistor to VI2C DO NOT FLOAT.
Recommend a 2.2 kΩ or 4.7 kΩ pullup to 1.8 V or 3.3 V respectively. See I2C Bus Pullup Resistor Calculation (SLVA689).
I2C_SCL 45 I/O, OD I2C Data Input / Output Interface pin. See Section 7.6.1.
Open drain output; this pin must have an external pullup resistor to VI2C DO NOT FLOAT.
Recommend a 2.2 kΩ or 4.7 kΩ pullup to 1.8 V or 3.3 V respectively. See I2C Bus Pullup Resistor Calculation (SLVA689).
IDx 47 I, S I2C Serial Control Bus Device ID Address Select configuration pin Connect to an external pullup to VDD33 and a pulldown to GND to create a voltage divider.
See Table 7-11.
SPI PINS
PICO
(D_GPIO0)
19 I/O, PD SPI Controller Output, Peripheral Input pin (function programmed through register)
It is a multifunction pin (shared with D_GPIO0) with a weak internal pulldown (3µA). Pin function is programmed through registers. If unused, tie to an external pulldown.
POCI
(D_GPIO1)
18 I/O, PD SPI Controller Input, Peripheral Output pin (function programmed through register)
It is a multifunction pin (shared with D_GPIO1) with a weak internal pulldown (3µA). Pin function is programmed through registers. If unused, tie to an external pulldown.
SPLK
(D_GPIO2)
17 I/O, PD SPI Clock pin (function programmed through register)
It is a multifunction pin (shared with D_GPIO2) with a weak internal pulldown (3µA). Pin function is programmed through registers. If unused, tie to an external pulldown.
CS
(D_GPIO3)
16 I/O, PD SPI Peripheral Select pin (function programmed through register)
It is a multifunction pin (shared with D_GPIO0) with a weak internal pulldown (3µA). Pin function is programmed through registers. If unused, tie to an external pulldown.
CONTROL PINS
MODE_SEL0 61 I, S Mode Select 0 configuration pin
Connect to external pullup to VDD33 and pulldown to GND to create a voltage divider. See Configuration Select (MODE_SEL0) Table 7-8.
MODE_SEL1 50 I, S Mode Select 1 configuration pin
Connect to external pullup to VDD33 and pulldown to GND to create a voltage divider. See Configuration Select (MODE_SEL1) Table 7-9.
PDB 48 I, PD Inverted Power-Down input pin
Typically connected to a processor GPIO with a pulldown. When PDB input is brought HIGH, the device is enabled and internal registers and state machines are reset to default values. Asserting PDB signal low will power down the device and consume minimum power. The default function of this pin is PDB = LOW; POWER DOWN with an weak (>100-kΩ) internal pulldown enabled. PDB should remain low until after power supplies are applied and reach minimum required levels.
PDB = 1, device is enabled (normal operation)
PDB = 0, device is powered down
When the device is in the POWER DOWN state, the LVCMOS outputs are in tri-state, the PLL is shut down, and IDD is minimized.
BISTEN 5 I, PD BIST Enable pin
0: BIST mode is disabled
1: BIST mode is enabled
It is a configuration pin with a weak internal pulldown (3µA). If unused, tie to an external pulldown. See Section 7.3.15 for more information.
BISTC
(INTB_IN)
4 I, PD BIST Clock Select pin (function programmed through register)
0: PCLK
1: 33 MHz
It is a multifunction pin (shared with INTB_IN) with a weak internal pulldown (3µA). Pin function is programmed through registers. If unused, tie to an external pulldown.
INTB_IN
(BISTC)
4 I, PD Interrupt Input pin (default function).
It is a multifunction pin (shared with BISTC) with a weak internal pulldown (3µA). Pin function is programmed through registers. If unused, tie to an external pulldown. The INTB_IN pin may act as an output driver and pull low when PDB is low (see Section 7.3.8).
GPIO PINS
GPIO0
(SDOUT)
7 I/O General Purpose Input / Output 0 pin (default function)
default state: logic LOW
It is a multifunction pin (shared with SDOUT) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
GPIO1
(SWC)
8 I/O General Purpose Input / Output 1 pin (default function)
default state: logic LOW
It is a multifunction pin (shared with SWC) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
GPIO2
(I2S_DC)
10 I/O General Purpose Input / Output 2 pin (default function)
default state: logic LOW
It is a multifunction pin (shared with I2S_DC) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
GPIO3
(I2S_DD)
9 I/O General Purpose Input / Output 3 pin (default function)
default state: logic LOW
It is a multifunction pin (shared with I2C_DD) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
GPIO9
(MCLK)
15 I/O General Purpose Input / Output 9 pin (default function)
default state: logic LOW
It is a multifunction pin (shared with MCLK) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
HIGH-SPEED GPIO PINS
D_GPIO0
(PICO)
19 I/O High-Speed General Purpose Input / Output 0 pin (default function)
default state: tri-state
Only available in Dual Link Mode. It is a multifunction pin (shared with PICO) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
D_GPIO1
(POCI)
18 I/O High-Speed General Purpose Input / Output 1 pin (default function)
default state: tri-state
Only available in Dual Link Mode. It is a multifunction pin (shared with POCI) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
D_GPIO2
(SPLK)
17 I/O High-Speed General Purpose Input / Output 2 pin (default function)
default state: tri-state
Only available in Dual Link Mode. It is a multifunction pin (shared with SPLK) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
D_GPIO3
(CS)
16 I/O High-Speed General Purpose Input / Output 3 pin (default function)
default state: tri-state
Only available in Dual Link Mode. It is a multifunction pin (shared with CS) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
REGISTER ONLY GPIO PINS
GPIO5_REG
(I2S_DB)
11 I/O High-Speed General Purpose Input / Output 5 pin (default function)
I2C register control only
default state: logic LOW
It is a multifunction pin (shared with I2S_DB) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
GPIO6_REG
(I2S_DA)
12 I/O High-Speed General Purpose Input / Output 6 pin (default function)
I2C register control only
default state: logic LOW
It is a multifunction pin (shared with I2S_DA) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
GPIO7_REG
(I2S_WC)
14 I/O High-Speed General Purpose Input / Output 7 pin (default function)
I2C register control only
default state: logic LOW
It is a multifunction pin (shared with I2S_WC) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
GPIO8_REG
(I2S_CLK)
13 I/O High-Speed General Purpose Input / Output 8 pin (default function)
I2C register control only
default state: logic LOW
It is a multifunction pin (shared with I2S_CLK) with a weak internal pulldown (3 μA). Pin function is programmed through registers. See Section 7.3.9. If unused, tie to an external pulldown.
SURROUND SOUND (SS) MODE LOCAL I2S CHANNEL PINS
I2S_WC
(GPIO7_REG)
14 O SS Mode I2S Word Clock Output pin (function programmed through register)
It is a multifunction pin (shared with GPIO7_REG). Pin function is programmed through registers. See Section 7.3.13. If unused, tie to an external pulldown.
I2S_CLK
(GPIO8_REG)
13 O SS Mode I2S Clock Output pin (function programmed through register)
NOTE: Disable I2S data jitter cleaner, when using these pins, through the register bit I2S Control: 0x2B[7]=1
It is a multifunction pin (shared with GPIO8_REG). Pin function is programmed through registers. See Section 7.3.13. If unused, tie to an external pulldown.
I2S_DA
(GPIO6_REG)
12 O SS Mode I2S Data Output pin (function programmed through register)
It is a multifunction pin (shared with GPIO6_REG). Pin function is programmed through registers. See Section 7.3.13. If unused, tie to an external pulldown.
I2S_DB
(GPIO5_REG)
11 O SS Mode I2S Data Output pin (function programmed through register)
It is a multifunction pin (shared with GPIO5_REG). Pin function is programmed through registers. See Section 7.3.13. If unused, tie to an external pulldown.
I2S_DC
(GPIO2)
10 O SS Mode I2S Data Output (function programmed through register)
It is a multifunction pin (shared with GPIO2). Pin function is programmed through registers. See Section 7.3.13. If unused, tie to an external pulldown.
I2S_DD
(GPIO3)
9 O SS Mode I2S Data Output (function programmed through register)
It is a multifunction pin (shared with GPIO3). Pin function is programmed through registers. See Section 7.3.13. If unused, tie to an external pulldown.
AUXILIARY AUDIO (AA) MODE LOCAL I2S CHANNEL PINS
SWC
(GPIO1)
8 O AA Mode I2S Word Clock Output pin (function is programmed through registers)
(Pin is shared with GPIO1)
It is a multifunction pin (shared with GPIO1). Pin function is programmed through registers. See Section 7.3.13. If unused, tie to an external pulldown.
SDOUT
(GPIO0)
7 O AA Mode I2S Data Output pin (function is programmed through registers)
(Pin is shared with GPIO0)
It is a multifunction pin (shared with GPIO0). Pin function is programmed through registers. See Section 7.3.13. If unused, tie to an external pulldown.
MCLK
(GPIO9)
15 O AA Mode I2S System Clock Output pin (function is programmed through registers)
(Pin is shared with GPIO9)
It is a multifunction pin (shared with GPIO9). Pin function is programmed through registers. See Section 7.3.13. If unused, tie to an external pulldown.
STATUS PINS
LOCK 1 O Lock Status Output pin
LOCK = 1: PLL acquired lock to the reference clock input
LOCK = 0: PLL is unlocked
PASS 7 O BIST mode status output pin (BISTEN = 1)
PASS = 1: No error detected
PASS = 0: Error detected
POWER and GROUND
VDD33_A,
VDD33_B
56
31
P 3.3-V (±10%) supply. Power to on-chip regulator. Requires 10-µF, 1-µF, 0.1-µF, and 0.01-µF capacitors to GND.
VDDIO 3 P LVCMOS I/O power supply: 1.8 V (±5%) OR 3.3 V (±10%). Requires 10-µF, 1-µF, 0.1-µF, and 0.01-µF capacitors to GND.
VDD12_LVDS
VDDP12_LVDS
VDDL12_0
VDDL12_1
VDDP12_CH0
VDDR12_CH0
VDDP12_CH1
VDDR12_CH1
20
32
6
44
51
52
60
57
P 1.2-V (±5%) supply. Requires 10-µF, 1-µF, 0.1-µF, and 0.01-µF capacitors to GND at each VDD pin.
CAP_I2S
VDD25_CAP
2
33
D Decoupling capacitor connection for on-chip regulator. Recommend to connect with a 0.1-μF decoupling capacitor to GND.
VSS DAP G DAP is the large metal contact at the bottom side, located at the center of the WQFN package. Connect to the ground plane (GND) with at least 32 vias.
OTHER PINS
CMLOUTP
CMLOUTN
62
63
O Channel Monitor Loop-through Driver differential output pins Route to a test point or a pad with 100-Ω termination resistor between pins for channel monitoring (recommended). See Figure 8-1 or Figure 8-2.
RES0
RES1
49
64
- Reserved pins. 0.1-µF decoupling capacitor could be placed to GND. May be left floating as No Connect pins.
The following definitions define the functionality of the I/O cells for each pin. I/O TYPE:
  • P = Power supply
  • G = Ground
  • D = Decoupling for an internal linear regulator
  • S = Configuration/Strap Input (All strap pins have internal pulldowns determined by IOZ specification. If the default strap value is needed to be changed then an external resistor should be used.
  • I = Input
  • O = Output
  • I/O = Input/Output
  • PD = Internal pulldown