ZHCSEC4D August   2011  – October 2015 LM3556

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. Pin Configuration And Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power-Amplifier Synchronization (TX)
      2. 7.3.2 Input Voltage Flash Monitor (IVFM)
      3. 7.3.3 Fault Protections
        1. 7.3.3.1 Fault Operation
        2. 7.3.3.2 Flash Time-Out
        3. 7.3.3.3 Overvoltage Protection (OVP)
        4. 7.3.3.4 Current Limit
        5. 7.3.3.5 NTC Thermistor Input (TEMP)
        6. 7.3.3.6 Undervoltage Lockout (UVLO)
        7. 7.3.3.7 Thermal Shutdown (TSD)
        8. 7.3.3.8 LED and/or VOUT Fault
    4. 7.4 Device Functional Modes
      1. 7.4.1 Start-Up (Enabling The Device)
      2. 7.4.2 Pass Mode
      3. 7.4.3 Flash Mode
      4. 7.4.4 Torch Mode
      5. 7.4.5 Indicator Mode
    5. 7.5 Programming
      1. 7.5.1 I2C-Compatible Interface
        1. 7.5.1.1 Data Validity
        2. 7.5.1.2 Start and Stop Conditions
        3. 7.5.1.3 Transferring Data
        4. 7.5.1.4 I2C-Compatible Chip Address
        5. 7.5.1.5 Transferring Data
    6. 7.6 Register Maps
      1. 7.6.1 Register Descriptions
        1. 7.6.1.1  Silicon Revision and Filter Time Register (0x00)
        2. 7.6.1.2  Input Voltage Flash Monitor (IVFM) Mode Register (0x01)
        3. 7.6.1.3  NTC Settings Register (0x02)
        4. 7.6.1.4  Indicator Ramp Time Indicator (0x03)
        5. 7.6.1.5  Indicator Blinking Register (0x04)
        6. 7.6.1.6  Indicator Period Count Register (0x05)
        7. 7.6.1.7  Torch Ramp Time Register (0x06)
        8. 7.6.1.8  Configuration Register (0x07)
        9. 7.6.1.9  Flash Features Register (0x08)
        10. 7.6.1.10 Current Control Register (0x09)
        11. 7.6.1.11 Enable Register (0x0A)
          1. 7.6.1.11.1 Enable Register Mode Bits
          2. 7.6.1.11.2 Control Logic Delays
        12. 7.6.1.12 Flags Register (0x0B)
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Output Capacitor Selection
        2. 8.2.2.2 Input Capacitor Selection
        3. 8.2.2.3 Inductor Selection
        4. 8.2.2.4 NTC Thermistor Selection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 文档支持
      1. 11.2.1 相关文档 
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LM3556 can drive one flash LED at currents up to 1.5 A. The 4-MHz DC-DC boost regulator allows for the use of small-value discrete external components.

8.2 Typical Application

LM3556 30171801.gif Figure 41. LM3556 Typical Application

8.2.1 Design Requirements

Example requirements based on default register values are listed in Table 15:

Table 15. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input Voltage Range 2.5 V to 5.5 V
Brightness Control I2C Register
Output current 1.5 A
LED Configuration 1 Flash LED
Switching frequency 4 MHz (typical)

8.2.2 Detailed Design Procedure

8.2.2.1 Output Capacitor Selection

The LM3556 is designed to operate with a ceramic output capacitor of at least 10 µF. When the boost converter is running, the output capacitor supplies the load current during the boost converter's on-time. When the NMOS switch turns off, the inductor energy is discharged through the internal PMOS switch, supplying power to the load and restoring charge to the output capacitor. This causes a sag in the output voltage during the on-time and a rise in the output voltage during the off-time. The output capacitor is therefore chosen to limit the output ripple to an acceptable level depending on load current and input/output voltage differentials and also to ensure the converter remains stable.

Larger capacitors (for example, a 22-µF capacitor) or capacitors in parallel may be used if lower output voltage ripple is desired. To estimate the output voltage ripple, considering the ripple due to capacitor discharge (ΔVQ) and the ripple due to the capacitors equivalent series resistance (ESR) (ΔVESR), use Equation 1 and Equation 2.

For continuous conduction mode, the output voltage ripple due to the capacitor discharge is:

Equation 1. LM3556 30171827.gif

The output voltage ripple due to the ESR of the output capacitor is found by:

Equation 2. LM3556 30171828.gif

In ceramic capacitors the ESR is very low so the assumption is that 80% of the output voltage ripple is due to capacitor discharge and 20% from ESR. Table 16 lists different manufacturers for various output capacitors and their case sizes suitable for use with the LM3556.

8.2.2.2 Input Capacitor Selection

Choosing the correct size and type of input capacitor helps minimize the voltage ripple caused by the switching of the LM3556 device’s boost converter and reduces noise on the boost converter's input terminal that can feed through and disrupt internal analog signals. In the Figure 41 a 10-µF ceramic input capacitor works well. It is important to place the input capacitor as close as possible to the LM3556’s input (IN) pin. This reduces the series resistance and inductance that can inject noise into the device due to the input switching currents. Table 16 lists various input capacitors recommended for use with the LM3556.

Table 16. Recommended Input/Output Capacitors (X5R/X7R Dielectric)

MANUFACTURER PART NUMBER VALUE CASE SIZE VOLTAGE RATING
TDK Corporation C1608JB0J106M 10 µF 0603 (1.6 mm × 0.8 mm × 0.8 mm) 6.3 V
TDK Corporation C2012JB1A106M 10 µF 0805 (2 mm × 1.25 mm × 1.25 mm) 10 V
Murata GRM188R60J106M 10 µF 0603 (1.6 mm x 0.8 mm x 0.8 mm) 6.3 V
Murata GRM21BR61A106KE19 10 µF 0805 (2 mm × 1.25 mm × 1.25 mm) 10 V

8.2.2.3 Inductor Selection

The LM3556 is designed to use a 1-µH or 0.47-µH inductor. Table 17 lists various inductors and their manufacturers that work well with the LM3556. When the device is boosting (VOUT > VIN) the inductor is typically the largest area of efficiency loss in the circuit. Therefore, choosing an inductor with the lowest possible series resistance is important. Additionally, the saturation rating of the inductor must be greater than the maximum operating peak current of the LM3556. This prevents excess efficiency loss that can occur with inductors that operate in saturation. For proper inductor operation and circuit performance, ensure that the inductor saturation and the peak current limit setting of the LM3556 are greater than IPEAK in Equation 3:

Equation 3. LM3556 30171829.gif

where

Table 17. Recommended Inductors

MANUFACTURER L PART NUMBER DIMENSIONS (L × W × H) ISAT RDC
TOKO 1 µH FDSD0312 3 mm x 3 mm x 1.2 mm 4.5 A 43 mΩ
TOKO 1 µH DFE252010C 2.5 mm × 2 mm × 1 mm 3.4 A 60 mΩ
TOKO 1 µH DFE252012C 2.5 mm × 2 mm × 1.2 mm 3.8 A 45 mΩ

8.2.2.4 NTC Thermistor Selection

The TEMP pin is a comparator input for flash LED thermal sensing. NTC mode is intended to monitor an external thermistor which monitors LED temperature and prevents LED overheating. An internal comparator checks the voltage on the TEMP pin against the trip point programmed in the NTC Settings Register (0x02). The thermistor is driven by an internally regulated current source, and the voltage on the TEMP pin is related to the source current and the NTC resistance.

NTC thermistors have a temperature to resistance relationship of:

Equation 4. LM3556 30171831.gif

where

  • β is given in the thermistor datasheet
  • R25°C is the thermistor's value at 25°C.

8.2.3 Application Curves

LM3556 30171891.gif
VLED = 3.6 V ILED = 1.5 A
Figure 42. Flash LED Efficiency vs VIN
LM3556 30171894.gif
VLED = 3.8 V
Figure 43. Flash LED Efficiency vs Flash LED Current