ZHCSEA0F October 2015 – December 2019 MSP430FR2433
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VREF+ | Positive built-in reference voltage | EXTREFEN = 1 with 1-mA load current | 2 V, 3 V | 1.15 | 1.19 | 1.23 | V |
| TCREF+ | Temperature coefficient of built-in reference voltage | 30 | µV/°C | ||||